1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5-Port Solenoid Valve, Plug-In SY3000/SY5000/SY7000 Series (Part Number)

SMC SY TYPE

5-Port Solenoid Valve, Plug-In SY3000/SY5000/SY7000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Metal base solenoid valve.
[Features]
· Plug-in metal base.
· Top ported 52-type.
· Supports D sub-connector, flat cable connector and PC wiring.
· RoHS-compliant.·
· Rated voltage: 24 V DC, 12 V DC.
· Seal types: Plastic, metal.

5-Port Solenoid Valve, Plug In, Metal Base SY3000/SY5000/SY7000 Series Valve, Top Ported Type Specifications

SY3000/SY5000/SY7000 Series Valve, Top Ported Type external appearance

SY3000/SY5000/SY7000 Series Valve, Top Ported Type external appearance

Type of actuation

  • 2-position: Single, double
  • 3-position: Closed center, exhaust center, pressure center
  • 4-position (dual 3-port): N.C./N.C., N.O./N.O., N.C./N.O. *The 4-position dual 3-port valve only comes with a rubber seal.

*This product is the valve unit only. The manifold, etc., is not included.

Valve Specifications Table

Valve ConstructionRubber SealMetal Seal
Usable FluidsAir
Internal Pilot
Operating Pressure Range
MPa
2-position single0.15 to 0.70.1 to 0.7 (High pressure: 0.1 to 1)
2-position double0.1 to 0.7
3 Position0.2 to 0.7
4-position, dual 3-port valve0.15 to 0.7-
External Pilot
Operating Pressure Range
MPa
Operating Pressure Range-100 kPa to 0.7 (4-position: -100 kPa to 0.6)-100 kPa to 0.7 (High pressure: -100 kPa to 1)
Pilot
Pressure range
2-position single0.25 to 0.70.1 to 0.7 (High pressure: 0.1 to 1)
2-position double
3 Position
4-position, dual 3-port valveOperating pressure +0.1 or more (min. 0.25) to 0.7-
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
Maximum Operating Frequency
Hz
SY3000
SY5000
2 Position Single, Double520*1
4-position, dual 3-port valve
3 Position310*1
SY70002 Position Single, Double510*1
4-position, dual 3-port valve3-
3 Position310*1
ManualNon-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Sliding lock type
Pilot Exhaust MethodInternal PilotMain valve, pilot valve common exhaust typeMain valve, pilot valve individual exhaust type
External PilotPilot valve individual exhaust type
LubricationNot required
Mounting orientation*2FreeSingle: free
Double / 3-position: Main valve shall be horizontal
Impact resistance/Vibration resistance*2 (m/s2)150/30
EnclosureIP67 (Based on IEC60529)*
Coil rated voltage (DC)24, 12 V
Allowable voltage fluctuation (V)±10% of rated voltage*3
Power Consumption WStandard0.35 (with light: 0.4)
High-pressure, quick response0.9 (with light: 0.95)
With power saving circuitStandard: 0.1*4(With indicator light only) [Inrush 0.4, Holding 0.1], high pressure: 0.4*4(With indicator light only) [Inrush 0.95, Holding 0.4]
Surge Voltage SuppressorDiode (varistor for non-polar type)
Indicator LightLED

*As there are limitations to the operating environment of the metal seal, please see precautions specific to the product. (p. 389 of the catalog).

*1: Use at 5 Hz or less with the energy-saving circuit.
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
See p. 394 of the manufacturer's catalog for information regarding how to secure manifolds for the DIN rail mounted type.
*3: S, Z and T types (with energy saving circuit) may experience voltage drops caused by internal circuits. Use within the allowable voltage fluctuation range below.
S and Z types: 24 V DC: -7% to +10%, 12 V DC: -4% to +10%
T type: 24 V DC: -8% to +10%, 12 V DC: -6% to +10%
*4: See p. 391 of the manufacturer's catalog for details.

Manual detailed view

Non-locking, push type

Non-locking, push type

Push-turn locking slotted type

Push-turn locking slotted type

Push-turn locking lever type

Push-turn locking lever type

Sliding lock type

Sliding lock type

Indicator Light / Surge Voltage Suppressor and Common Specifications

SymbolWith lightSurge voltage
Protection circuit
Common specifications
No Symbol--Non-polar
R-
U
S-Positive common
Z
NS-Negative common
NZ

Pipe thread

SymbolPiping connection port diameterApplicable Series
M5M5 × 0.8SY3000
011/8SY5000
021/4SY7000

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SY5A30-5UF1-01-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Number of Solenoids Switching Type Status at Power Off Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Valve specifications Functions Back-pressure check valve Common specifications Mounting screw type Type of fitting thread part Type

฿ 5,322.69

SMC SY TYPE 1 Piece(s) 45 Day(s) Standard / Drip-Proof / Lubrication Free[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Pressure Differential Return)[Rc (R)] Rc1/8125 or less-Soft Seal0.15 to 0.7InternalStandardSliding type locking systemWith indicator light and surge voltage suppressor-Standard (0.7 MPa)NoneNon-polarizedHex socket head bolt--

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Number of Ports 5-Port Valve
Mounting Orientation Manifold Base Voltage DC24V Plumbing Direct Plumbing
Driving Type Pilot Type Spool