(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Solenoid valve equipped with a 4-position, dual 3-port valve.
[Features]
· Protective enclosure conforms to IP67 standard.
· M12 waterproof connector type for easy attachment, detachment and wiring.
· Supports side, top and bottom piping. (Ports 4A, 2B)
· Power consumption has been reduced to 1/3rd of standards by decreasing wasted holding power.
· Prevents actuator and air-operated valve malfunctions caused by exhaust from other valves.
· Includes mechanism for 3-position closed center valve residual pressure release.
· Individual replacement of solenoid valves is possible without cutting off main pressure.
SY3000 Specifications
Can be connected to ø2 (diameter 2 mm) ø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm), ø6 (diameter 6 mm) and ø8 (diameter 8 mm) fittings
SY5000 specifications
Can be connected to ø4 (diameter 4 mm), ø6 (diameter 6 mm) and ø8 (diameter 8 mm) fittings
SY7000 specifications
Can be connected to ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) and ø12 (diameter 12 mm) fittings
Valve Construction | Rubber Seal | Metal Seal | ||
---|---|---|---|---|
Usable Fluids | Air | |||
Internal pilot operating pressure range MPa | 2-position single | 0.15 to 0.7 | 0.1 to 0.7 (High pressure: 0.1 to 1) | |
2-position double | 0.1 to 0.7 | |||
3 Position | 0.2 to 0.7 | |||
4-position, dual 3-port valve | 0.15 to 0.7 | - | ||
External pilot operating pressure range MPa | Operating Pressure Range | -100 kPa to 0.7 (4-position: -100 kPa to 0.6) | -100 kPa to 0.7 (High pressure: -100 kPa to 1) | |
Pilot Pressure Range | 2-position single | 0.25 to 0.7 | 0.1 to 0.7 (High pressure: 0.1 to 1) | |
2-position double | ||||
3 Position | ||||
4-position, dual 3-port valve | Operating pressure +0.1 or more (min. 0.25) to 0.7 | - | ||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
Maximum Operating Frequency Hz | SY3000 SY5000 | 2 Position Single, Double | 5 | 20*1 |
4-position, dual 3-port valve | ||||
3 Position | 3 | 10*1 | ||
SY7000 | 2 Position Single, Double | 5 | 10*1 | |
4-position, dual 3-port valve | 3 | - | ||
3 Position | 3 | 10*1 | ||
Manual | Non-locking, push type | |||
Push-turn locking slotted type | ||||
Push-turn locking hand-operated type | ||||
Sliding lock type | ||||
Pilot Exhaust Method | Internal Pilot | Main valve, pilot valve common exhaust type | Main valve, pilot valve individual exhaust type | |
External Pilot | Pilot valve individual exhaust type | |||
Lubrication | Not required | |||
Mounting orientation*2 | Free | Single: free Double / 3-position: Main valve shall be horizontal | ||
Impact resistance/Vibration resistance*2 (m/s2) | 150/30 | |||
Enclosure | IP67 (Based on IEC60529)* | |||
Coil rated voltage (DC) | 24, 12 V | |||
Allowable voltage fluctuation (V) | ±10% of rated voltage*3 | |||
Power Consumption W | Standard | 0.35 (with light: 0.4) | ||
High-pressure, quick response | 0.9 (with light: 0.95) | |||
With power saving circuit | Standard: 0.1*4(With indicator light only) [Inrush 0.4, Holding 0.1], High-pressure: 0.4*4(With indicator light only) [Inrush 0.95, Holding 0.4] | |||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED |
*1: Use at 5 Hz or less with the energy saving circuit.
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
See applicable pages in the manufacturer's catalog for information regarding how to secure manifolds for the DIN rail mounted type.
*3: S, Z and T types (with energy saving circuit) may experience voltage drops caused by internal circuits. Use within the allowable voltage fluctuation range below.
*4: See applicable pages in the manufacturer's catalog for details.
Concentrates wiring, piping and operation on one side
Space-saving bottom piping (ports A and B)
1 body with two 3-port valves built-in
Series | A side | B side |
---|---|---|
SY□A00 SY□A30 | N.C. valve | N.C. valve |
SY□B00 SY□B30 | N.O. valve | N.O. valve |
SY□C00 SY□C30 | N.C. valve | N.O. valve |
Part Number |
---|
SY7200-5U1-W7-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Functions | Back-pressure check valve | Common specifications | Mounting screw type | Port pipe connection port diameter (subplate) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,858.59 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | 5-Port Valve | Double | 2-Position Exhaust | Self-Retaining | DC24V | [Rc (R)] Rc | 3/8 | 160 or Less | Sub-Base Plumbing | 1.76 | - | Soft Seal | 0.1 to 0.7 | Internal | Standard | M12 connector with cable (5,000 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | Side ported | Base Mounted Type | Standard (0.7 MPa) | None | Non-polarized | Small cross pan head screw | Rc3/8 |
Loading...
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Standard / Drip-Proof / Lubrication Free | Driving Type | Pilot Type Spool |
How can we improve?
How can we improve?