3‑Port Direct Operated Solenoid Valve - Metal Seal VS3115/3110 Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Product images may be representative. Refer to the manufacturer's catalog for details.
Product Description
SMC Solenoid Valve.
[Features]
· Supports multiple different pressure supplies with balanced spool and sleeve
· Oil-free and supports dry-air operations
3-Port Solenoid Valve, Direct Operated Type, VS3115/VS3110 Series, Metal Seal Specifications

VS3115/VS3110 Series Body Ported Type external appearance

VS3115/VS3110 Series with sub-plate external appearance

VS3115/VS3110 Series JIS symbol
| Fluid | Air, inert gases |
|---|---|
| Operating Pressure | 0 to 1.0 MPa |
| Guaranteed Proof Pressure | 1.5 MPa |
| Ambient Temperature and Operating Fluid Temperature | -20°C (no freezing) to +60°C |
| *1: Response Time | 10 ms or less (AC), 45 ms or less (DC) |
| *2: Maximum Operating Frequency | 1,500 CPM (AC), 180 CPM (DC) |
| Manual Operation | Non-locking |
| Lubrication | Can be used without lubrication. Lubricant: turbine oil Class 1 (ISO VG32) |
| Enclosure | *4: Dust-proof (degree of protection: 0) |
| Impact Resistance / Vibration Resistance: m/s2 | *5: 150/50 |
| Electrical Entry | Grommet, DIN terminal | |||
|---|---|---|---|---|
| Coil Rated Voltage | Standard | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
| Semi-standard | 220 V, 110 V, 48 V, 24 V AC (50/60 Hz) 100 V, 48 V, 12 V DC | |||
| Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
| Coil Insulation Type | *6: Class B or equivalent (130°C) | |||
| Apparent Power VA (Power Consumption W) | AC | Starting | 50 Hz | 51 |
| 60 Hz | 45 | |||
| Holding | 50 Hz | 17 (5.3) | ||
| 60 Hz | 11 (2.9) | |||
| Power Consumption W | DC | 5.5 | ||
| Accessories (Options) | Bracket (AXT338-11) / for body ported type |
|---|---|
| Indicator Light | |
| Manual |
*1: Based on JlS B 8375-1981, at 0.5 MPa with no surge voltage suppressor.
*2: The minimum operating frequency is according to JIS B 8375 (once per 30 days).
*3: *1 and *2 assume controlled clean air.
*4: Based on JlS C 0920.
*5: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*6: Based on JIS C 4003.
Model
| Body Type | Model | Piping connection port diameter Rc | Flow Rate Characteristics | Weight (kg) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| P → A | A → E | |||||||||
| C (dm3/ [s·bar]) | b | Cv | C (dm3/ [s·bar]) | b | Cv | AC | DC | |||
| Body Ported Types | VS3115-01□□ | 1/8 | 3.3 | 0.36 | 0.86 | 2.5 | 0.39 | 0.66 | 0.34 | 0.46 |
| VS3115-02□□ | 1/4 | 3.8 | 0.19 | 0.86 | 3.6 | 0.34 | 0.88 | 0.34 | 0.46 | |
| With Sub-Plate | VS3110-02□□ | 1/4 | 4.0 | 0.12 | 0.93 | 3.2 | 0.31 | 0.76 | 0.40 | 0.52 |
| VS3110-03□□ | 3/8 | 4.0 | 0.15 | 0.94 | 3.6 | 0.18 | 0.82 | 0.40 | 0.52 | |
| For Manifold | VS3114-00□□ | Without sub-plate | 0.32 | 0.44 | ||||||
Structural Drawing

Body ported type (not-energized) structural drawing

With sub-plate (not-energized) structural drawing
| Number | Part name | Material |
|---|---|---|
| 1 | Body | Die-cast aluminum |
| 2 | Spool/Sleeve | Stainless steel |
| 3 | Sub-plate | Diecast aluminum |
| 4 | Solenoid Capsule Assembly | AC |
| DC | ||
| 5 | Gasket | NBR |
| 6 | Plug for Cap | Resin |
Drawing
Body Ported Types
(Unit: mm)

VS3115-□□G dimensional drawing
(Unit: mm)

VS3115-□□D dimensional drawing
- *Dimensions in ( ) are for DC type.
- *Dimensions in [ ] are for AC type with L.
With Sub-Plate
(Unit: mm)

VS3110-□□G dimensional drawing
(Unit: mm)

VS3110-□□D dimensional drawing
- *Dimensions in ( ) are for DC type.
- *Dimensions in [ ] are for AC type with L.
Options
Indicator Light
Energizing the solenoid turns on the light, enabling the solenoid energization status to be confirmed externally.
(Unit: mm)

Indicator lamp AC (left figure) / DC (right figure) dimensional / structural drawing
Precautions
- *Before use, be sure to read the safety precautions and common precautions sections in the SMC catalog.
- *See the SMC catalog for information other than the above.