(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· Direct operated solenoid valve.
· · Can be used at an operating pressure starting at 0 MPa.
· The main valve structure is a metal seal type.
· Manifold type: VVS410, VVS411.
5-Port Direct Operated Solenoid Valve, Metal Seal VS4□10 Series external appearance
Fluid | Air, inert gases | |
---|---|---|
Operating Pressure | 0 to 1.0 MPa | |
Ambient Temperature and Operating Fluid Temperature | *-20 to 60°C | |
Manual Operation | Possible | |
Electrical Entry | Grommet, conduit, DIN terminal Conduit with terminal | |
Lubrication | Not required | Possible |
Lubrication | Turbine oil class 1 (ISO VG32) | |
Impact Resistance / Vibration Resistance: m/s2 | * 150 / 50 | |
Manifold | Possible |
*Use dry air (dew point: 20°C or less). If using a lubricant, use lubricant oil for low temperatures.
*Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Coil Rated Voltage | 100 V / 200 V AC (50/60 Hz), 24 V DC |
---|---|
Allowable Voltage Fluctuation | -15% to 10% of rated voltage |
Coil Insulation Type | *1 Class B or equivalent (130°C) |
*1: Based on JIS C 4003.
Number of Positions | JIS Symbol | Model | Connection Port Diameter Rc (Nominal Diameter) | Flow Rate Characteristics | *1 Maximum Operating Frequency CPM | *2 Response Time ms | *3 Weight kg | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P → A/B | A/B → EA/EB | ||||||||||||||
C (dm3/ [s·bar]) | b | Cv | C (dm3/ [s·bar]) | b | Cv | AC | DC | AC | DC | AC | DC | ||||
2 (Single) | - | VS4110-01 | 1/8 (6A) | 3.2 | 0.42 | 0.86 | 3.2 | 0.37 | 0.80 | 1,200 | 180 | 13 or less | 45 or less | 0.7 | 0.82 |
VS4110-02 | 1/4 (8A) | 4.0 | 0.17 | 0.91 | 3.4 | 0.47 | 0.89 | ||||||||
VS4110-03 | 1/8 (10A) | 4.1 | 0.19 | 0.96 | 3.9 | 0.35 | 1.00 | ||||||||
2 (Double) | - | VS4210-01 | 1/8 (6A) | 3.2 | 0.42 | 0.86 | 3.2 | 0.37 | 0.80 | 1,200 | 180 | 13 or less | 40 or less | 0.9 | 1.14 |
VS4210-02 | 1/4 (8A) | 4.0 | 0.17 | 0.91 | 3.4 | 0.47 | 0.89 | ||||||||
VS4210-03 | 1/8 (10A) | 4.1 | 0.19 | 0.96 | 3.9 | 0.35 | 1.00 | ||||||||
3 (3-Position) | (Closed Center) | VS4310-01 | 1/8 (6A) | 3.1 | 0.37 | 0.80 | 3.2 | 0.35 | 0.82 | 360 | 180 | 15 or less | 45 or less | 0.98 | 1.22 |
VS4310-02 | 1/4 (8A) | 3.8 | 0.23 | 0.89 | 3.6 | 0.33 | 0.89 | ||||||||
VS4310-03 | 1/8 (10A) | 4.2 | 0.23 | 1.00 | 3.8 | 0.32 | 0.99 | ||||||||
(Exhaust Center) | VS4410-01 | 1/8 (6A) | 3.1 | 0.28 | 0.77 | 3.0 | 0.28 | 0.75 | 360 | 180 | 15 or less | 45 or less | 0.98 | 1.22 | |
VS4410-02 | 1/4 (8A) | 3.9 | 0.22 | 0.94 | 3.5 | 0.27 | 0.84 | ||||||||
VS4410-03 | 1/8 (10A) | 4.0 | 0.26 | 1.00 | 3.7 | 0.32 | 0.94 |
*1: The minimum operating frequency is according to JIS B 8375 (once per 30 days).
*2: Based on JIS B 8375-1981. At 0.5 MPa with no surge voltage suppressor.
*3: Electrical entry: from sub-plate.
*4: *1 and *2 assume controlled clean air.
Apparent Power VA (Power Consumption W) | AC | Starting | 50 Hz | 51 VA (*64 VA) |
---|---|---|---|---|
60 Hz | 45 VA (*55 VA) | |||
Holding | 50 Hz | 17 VA (5.3 / 5.5 W) | ||
60 Hz | VA (2.9 \ 3.2 W) | |||
Power Consumption W | DC | 5.5 |
*For 3-position type
(Unit: mm)
VS4110 dimensional drawing
(Unit: mm)
VS4210 dimensional drawing
(Unit: mm)
VS4310, VS4410 dimensional drawing
(Unit: mm)
VS4110 dimensional drawing
(Unit: mm)
VS4210 dimensional drawing
(Unit: mm)
VS4310, 4410 dimensional drawing
*Dimensions in ( ) are for DC type
VS4110 construction principle drawing
VS4210 construction principle drawing
VS4310 (closed center) construction principle drawing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Manual Switch | Lead wire electrical entry | Piping specifications | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,134.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 0.91 | - | Terminal conduit, with light | Subplate side ported piping | None | ||
฿ 3,134.80 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPT | 1/4 | 0.91 | - | Terminal conduit, with light | Subplate side ported piping | None | ||
฿ 3,352.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 0.91 | - | Terminal conduit, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 3,171.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 0.91 | - | Terminal conduit | Subplate side ported piping | Manual (lock type) | ||
฿ 2,500.70 ฿ 2,206.62 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | None | ||
฿ 2,500.70 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPT | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | None | ||
฿ 2,681.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet, with light | Subplate side ported piping | None | ||
฿ 2,681.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/4 | 0.91 | - | Grommet, with light | Subplate side ported piping | None | ||
฿ 2,899.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | Manual (lock type) | ||
฿ 5,335.16 | SMC VS TYPE | 1 Piece(s) | 45 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | Manual (lock type) | ||
฿ 5,335.16 | SMC VS TYPE | 1 Piece(s) | 45 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPT | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | Manual (lock type) | ||
฿ 2,772.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | Conduit | Subplate side ported piping | None | ||
฿ 3,171.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | Conduit, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 6,064.42 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPTF | 1/4 | 0.91 | - | Conduit, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 2,990.30 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | Conduit | Subplate side ported piping | Manual (lock type) | ||
฿ 5,727.92 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPT | 1/4 | 0.91 | - | Conduit | Subplate side ported piping | Manual (lock type) | ||
฿ 2,827.10 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | None | ||
฿ 2,827.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPT | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | None | ||
฿ 3,008.15 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | None | ||
฿ 5,657.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPT | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | None | ||
฿ 3,008.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPTF | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | None | ||
฿ 3,225.75 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 3,225.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPT | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 3,225.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPTF | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 3,044.70 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | Manual (lock type) | ||
฿ 3,044.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPT | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | Manual (lock type) | ||
฿ 3,044.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPTF | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | Manual (lock type) | ||
฿ 2,953.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | Terminal conduit | Subplate side ported piping | None | ||
฿ 5,669.58 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPT | 1/4 | 0.91 | - | Terminal conduit | Subplate side ported piping | None | ||
฿ 3,134.80 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | Terminal conduit, with light | Subplate side ported piping | None | ||
฿ 3,134.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPTF | 1/4 | 0.91 | - | Terminal conduit, with light | Subplate side ported piping | None | ||
฿ 2,500.70 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | None | ||
฿ 4,802.38 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | NPT | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | None | ||
฿ 2,681.75 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC110V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet, with light | Subplate side ported piping | None | ||
฿ 2,772.70 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | Conduit | Subplate side ported piping | None | ||
฿ 2,953.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | Conduit, with light | Subplate side ported piping | None | ||
฿ 2,827.10 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | None | ||
฿ 3,008.15 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | None | ||
฿ 3,225.75 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 3,044.70 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | Manual (lock type) | ||
฿ 2,953.75 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | Terminal conduit | Subplate side ported piping | None | ||
฿ 5,556.59 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | NPT | 1/4 | 0.91 | - | Terminal conduit | Subplate side ported piping | None | ||
฿ 3,134.80 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | Terminal conduit, with light | Subplate side ported piping | None | ||
฿ 2,500.70 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | None | ||
฿ 2,681.75 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet, with light | Subplate side ported piping | None | ||
฿ 2,899.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 2,718.30 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | Manual (lock type) | ||
฿ 3,134.80 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.91 | - | Conduit | Subplate side ported piping | None | ||
฿ 3,352.40 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.91 | - | Conduit | Subplate side ported piping | Manual (lock type) | ||
฿ 3,352.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | NPT | 1/4 | 0.91 | - | Conduit | Subplate side ported piping | Manual (lock type) | ||
฿ 3,189.20 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | None | ||
฿ 3,189.20 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | NPT | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | None | ||
฿ 3,371.10 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | None | ||
฿ 3,371.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | G | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | None | ||
฿ 3,371.10 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | NPT | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | None | ||
฿ 3,587.85 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 3,587.85 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | NPT | 1/4 | 0.91 | - | DIN terminal, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 3,406.80 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | Manual (lock type) | ||
฿ 3,406.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | NPT | 1/4 | 0.91 | - | DIN type | Subplate side ported piping | Manual (lock type) | ||
฿ 3,316.70 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.91 | - | Terminal conduit | Subplate side ported piping | None | ||
฿ 6,445.97 | SMC VS TYPE | 1 Piece(s) | 45 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | NPT | 1/4 | 0.91 | - | Terminal conduit | Subplate side ported piping | None | ||
฿ 3,533.45 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.91 | - | Terminal conduit | Subplate side ported piping | Manual (lock type) | ||
฿ 2,863.65 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | None | ||
฿ 3,080.40 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | Manual (lock type) | ||
฿ 3,080.40 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | NPT | 1/4 | 0.91 | - | Grommet | Subplate side ported piping | Manual (lock type) | ||
฿ 2,772.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Conduit | Subplate side ported piping | None | ||
฿ 5,435.87 | SMC VS TYPE | 1 Piece(s) | 45 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | G | 3/8 | 0.96 | - | Conduit | Subplate side ported piping | None | ||
฿ 2,953.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Conduit, with light | Subplate side ported piping | None | ||
฿ 2,953.75 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | NPT | 3/8 | 0.96 | - | Conduit, with light | Subplate side ported piping | None | ||
฿ 3,171.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Conduit, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 2,990.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Conduit | Subplate side ported piping | Manual (lock type) | ||
฿ 2,827.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | DIN type | Subplate side ported piping | None | ||
฿ 3,008.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | DIN terminal, with light | Subplate side ported piping | None | ||
฿ 3,008.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | NPT | 3/8 | 0.96 | - | DIN terminal, with light | Subplate side ported piping | None | ||
฿ 3,225.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | DIN terminal, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 3,044.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | DIN type | Subplate side ported piping | Manual (lock type) | ||
฿ 3,044.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | NPT | 3/8 | 0.96 | - | DIN type | Subplate side ported piping | Manual (lock type) | ||
฿ 2,953.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Terminal conduit | Subplate side ported piping | None | ||
฿ 2,953.75 | SMC VS TYPE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | G | 3/8 | 0.96 | - | Terminal conduit | Subplate side ported piping | None | ||
฿ 2,953.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | NPT | 3/8 | 0.96 | - | Terminal conduit | Subplate side ported piping | None | ||
฿ 3,134.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Terminal conduit, with light | Subplate side ported piping | None | ||
฿ 5,893.69 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | NPT | 3/8 | 0.96 | - | Terminal conduit, with light | Subplate side ported piping | None | ||
฿ 3,352.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Terminal conduit, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 6,297.13 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 22 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | NPTF | 3/8 | 0.96 | - | Terminal conduit, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 3,171.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Terminal conduit | Subplate side ported piping | Manual (lock type) | ||
฿ 2,500.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Grommet | Subplate side ported piping | None | ||
฿ 2,681.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Grommet, with light | Subplate side ported piping | None | ||
฿ 2,899.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Grommet, with light | Subplate side ported piping | Manual (lock type) | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 0.96 | - | Grommet | Subplate side ported piping | Manual (lock type) |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Driving Type | Linear Motion Spool | Seal Type | Standard | Pressure Rating(MPa) | 0 to 1.0 |
How can we improve?
How can we improve?