1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series (Part Number)

SMC SOLENOID AIR VALVE

High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 315.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air operated valve made by SMC.
[Features]
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
· Body with outstanding corrosion resistance (New PFA)

High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series Specifications

LVA Series: basic type external appearance

LVA Series: basic type external appearance

LVA Series: LVA-Z (pilot port: 1/8) external appearance

LVA Series: LVA-Z (pilot port: 1/8) external appearance

LVA Series: flow rate adjustment equipped external appearance

LVA Series: flow rate adjustment equipped external appearance

ModelLVA10LVA20LVA30LVA40LVA50LVA60
Orifice Diameterø2 mmø4 mmø8 mmø12 mmø20 mmø22 mm
Piping Connection Port Diameter1/8, 1/41/8, 1/41/4, 3/83/8 / 1/21/2 / 3/41
Flow Rate CharacteristicsKv0.060.31.42.85.16.8
Cv0.070.351.73.368
Withstand Pressure (MPa)1
Operating Pressure
(MPa)
A → B0 to 0.5(-94 kPa)*3 0 to 0.5(-94 kPa)*3 0 to 0.4
B → A0 to 0.05(-94kPa)*3 0 to 0.2(-94kPa)*3 0 to 0.1
Back Pressure (MPa)N.C./N.O*20.15 or less0.3 or less0.2 or less
Double Acting0.3 or less0.4 or less0.3 or less
Valve Leakage Rate (cm3/min)0 (with hydraulic pressure)
Pilot Operation Pressure (MPa)0.3 to 0.5
Pilot Port DiameterStandardM5M5*4Rc 1/8, NPT 1/8, G 1/8
-Z Type*5-Rc 1/8, NPT 1/8, G 1/8-
Fluid Temperature (°C)0 to 100*1
Ambient Temperature (°C)0 to 60
Weight (kg)SUS0.120.180.440.861.671.96
PPS0.050.080.180.320.73-
PFA0.050.090.200.350.780.90

*1: 0 to 60°C when diaphragm is NBR/EPDM.
*2: N.O. type not available for LVA10.
*3: If using with a vacuum, select products with a product number ending in -V. Cannot be used for vacuum retention. Moreover, using the B port side as the vacuum source may shorten the product lifespan.
*4: Applicable to LVC21 (N.O.) and LVC22 (double acting) types.
*5: Applicable to LVC20 (N.C.) -Z type.

Product Dimensions

Body material: SUS

LVA20 dimensional drawing

LVA20 dimensional drawing

LVA1□/LVA21/LVA22/LVA3□ to 6□ dimensional drawing

LVA1□/LVA21/LVA22/LVA3□ to 6□ dimensional drawing

 

(Units: mm)

 

ModelABCEFGHKLNOPQRT
LVA1□203349.510M5 × 0.8 × 427.511-1327.5-Rc 1/8, 1/4
NPT 1/8, 1/4
G 1/8, 1/4 *
M5 × 0.8ø4.2 mm-
LVA20303354.210M5× 0.8 × 531.5-222226.514.8Rc 1/8
NPT 1/8
G 1/8 *
ø2.4 mm20
LVA21
LVA22
30335710M5× 0.8 × 53113222226-M5 × 0.8M3 × 0.5-
LVA3□364778.613M6 × 1.0 × 842.517.5372638.5-Rc 1/4, 3/8
NPT 1/4, 3/8
G 1/4, 3/8*
Rc 1/8
NPT 1/8
G 1/8 *
Rc 1/8
NPT 1/8
G 1/8 *
-
LVA4□466095.416M8 × 1.25 × 1054.51847.533.547.5-Rc 3/8, 1/2
NPT 3/8, 1/2
G 3/8, 1/2*
-
LVA5□5875122.519M8 × 1.25 × 1061.527.5604355.5-Rc 1/2, 3/4
NPT 1/2, 3/4
G 1/2, 3/4*
-
LVA6□5885129.824M8 × 1.25 × 1068.827.5604362.8-Rc 1
NPT1
G1 *
-

*Refer to the SMC catalog regarding G thread / thread depth.

With flow rate adjustment: LVA20 dimensional drawing

With flow rate adjustment: LVA20 dimensional drawing

  • LVA2□: S / 14.5 mm
  • LVA3□: S / 24.4 mm
  • LVA4□: S / 29 mm
  • LVA5□: S / 34.5 mm
  • LVA6□: S / 36 mm
With indicator: LVA20 dimensional drawing

With indicator: LVA20 dimensional drawing

  • LVA20: W / 63.7 mm
  • LVA30: W / 89.1 mm
  • LVA40: W / 109.9 mm
  • LVA50: W / 140.5 mm
  • LVA60: W / 147.8 mm

Product Diagram

Standard type: N.C. type diagram

Standard type: N.C. type diagram

With flow rate adjustment type diagram

With flow rate adjustment type diagram

With indicator type diagram

With indicator type diagram

NumberPart NameMaterialOption
1Actuator SectionPPSPVDF
2BodySUS-
PPS
PFA
3DiaphragmPTFE-
NBR
EPR
4End Plate (PFA Body only)PPSPVDF
5Flow Rate AdjusterPPS-
6IndicatorPP-

Precautions

  • *Do not use metal fittings with a resin body (taper threads). This will cause damage to the valve body.
  • *Do not use if air leakage increases or the equipment does not operate correctly. After mounting, perform suitable function and leak tests to confirm that the mounting is correct.
  • *Mount and use the product only after reading and understanding the contents of the instruction manual. Be sure to keep the manual somewhere handy so that it can be referred to whenever needed.
  • *Be sure to read the individual product precautions before use.
  • *See the SMC catalog for product information other than the above.
Part Number
LVA20-02N-B-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Option Body material Detailed type Functions Pilot port thread type Diaphragm Specifications End plate material

฿ 4,200.00

SMC SOLENOID AIR VALVE 1 Piece(s) 3 Day(s) ChemicalStandardNormally ClosedNPT1/4Pilot Type4NonePPSNone-NPT 1/8PTFE--

Loading...

  1. 1

Basic Information

Type Air Operating Type Operating Temperature Range(°C) 0::60 Number of Solenoids Single Solenoid
Operating Pressure Differential Range(MPa) 0.3::0.5 Application Single Item

Please check the type/dimensions/specifications of the part LVA20-02N-B-Z in the High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series series.

Products with similar specification

Part Number
LVA10-01-D
LVA10-01-E
LVA10-01-G
LVA20-02N-B1-V-Z
LVA20-02N-B1-Z
LVA20-02N-B4-Z
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Option Body material Detailed type Functions Pilot port thread type Diaphragm Specifications End plate material

฿ 5,300.60

1 Piece(s) 55 Day(s) ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NoneSUSNone-M5NBR--

฿ 5,300.60

1 Piece(s) 55 Day(s) ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NoneSUSNone-M5EPDM--

฿ 3,105.05

1 Piece(s) 55 Day(s) ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NonePPSNone-M5NBR--

฿ 6,435.39

1 Piece(s) 22 Day(s) Vacuum / ChemicalStandardNormally ClosedNPT1/4Pilot Type4With flow rate adjustmentPPSVacuum specification-NPT 1/8PTFE--

฿ 5,560.37

1 Piece(s) 17 Day(s) ChemicalStandardNormally ClosedNPT1/4Pilot Type4With flow rate adjustmentPPSNone-NPT 1/8PTFE--

฿ 3,507.10

1 Piece(s) 55 Day(s) ChemicalStandardNormally ClosedNPT1/4Pilot Type4With indicatorPPSNone-NPT 1/8PTFE--