1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Air Operated Type Insert Bushing Integrated Fitting Type LVC Series (Part Number)

SMC LVC TYPE

Air Operated Type Insert Bushing Integrated Fitting Type LVC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,873.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

· An air operated valve with a body made of New PFA that displays outstanding corrosion resistance.
[Features]
· Guide ring that prevents internal leakage.
· PTFE diaphragm that prevents the formation of micro-bubbles.
· Prevents liquid from pooling.

Air Operated Type Insert Bushing Integrated Fitting Type LVC Series Specifications

ModelLVC20LVC30LVC40
Tube Outer Diameter*1Metric Size61012
Inch Size1/43/81/2
Orifice Diameterø4 (orifice diameter 4 mm)ø8 (orifice diameter 8 mm)ø10 (orifice diameter 10 mm)
Flow Rate CharacteristicsKv0.31.42.1
Cv0.351.72.5
Withstand Pressure (MPa)1
Operating Pressure (MPa)A → B−(94 kPa)*3 0 to 0.5
B → A−(94 kPa)*3 0 to 0.2
Back Pressure (MPa)N.C. / N.O.0.3 or less
Double Acting0.4 or less
Valve Leakage Rate (cm3/min)0 (with hydraulic pressure)
Pilot Operation Pressure (MPa)0.3 to 0.5
Pilot Port DiameterStandardM5*4Rc 1/8, NPT 1/8, G 1/8
-Z Type*5Rc 1/8, NPT 1/8, G 1/8-
Fluid Temperature (°C)0 to 100
Ambient Temperature (°C)0 to 60
Weight (kg)0.090.230.42

*1: See p. 52 of the SMC catalog for details regarding applicable tubing sizes.
*2: Contact the SMC support center if using a vacuum and a fluid flow of B to A.
*3: If using with a vacuum, select products with a product number ending in -V. Cannot be used for vacuum retention. Moreover, using the B port side as the vacuum source may shorten the product lifespan.
*4: Applicable to LVC21 (N.O.) and LVC22 (double acting) types.
*5: Applicable to LVC20 (N.C.) -Z type.

Diagram

Standard type: N.C. type diagram

Standard type: N.C. type diagram

N.O. type dimensional drawing

N.O. type dimensional drawing

Double acting type

Double acting type

With flow rate adjustment type diagram

With flow rate adjustment type diagram

With bypass type diagram

With bypass type diagram

With indicator type diagram

With indicator type diagram

Component Parts

NumberPart NameMaterialOption
1Actuator SectionPPSPVDF
2BodyPFA-
3DiaphragmPTFE-
4End PlatePPSPVDF
5Insert BushingPFA-
6NutPFA-
7CollarPFA-
8Flow Rate AdjusterPPS-
9IndicatorPP-

Drawing

LVC20 dimensional drawing

LVC20 dimensional drawing

LVC21, LVC22, LVC3□ to 4□ dimensional drawing

LVC21, LVC22, LVC3□ to 4□ dimensional drawing

 

(Units: mm)

 

ModelABCDEFGHJKLMNOPQR
LVC20303051.744117929-420373.52414.820Rc 1/8
NPT 1/8
G 1/8
ø2.4 mm
LVC21303054.544117928.513420373.523.5--M5 × 0.8M3 × 0.5
LVC22
LVC3□364779.15616.51064317.57.534465.539--Rc 1/8
NPT 1/8
G 1/8
Rc 1/8
NPT 1/8
G 1/8
LVC4□466095.968221315518842575.548--
With flow rate adjustment: LVC20 dimensional drawing

With flow rate adjustment: LVC20 dimensional drawing

With flow rate adjustment LVC22, LVC30 (0/2) to LVC4 (0/2) dimensional drawing

With flow rate adjustment LVC22, LVC30 (0/2) to LVC4 (0/2) dimensional drawing

S Dimensions

  • LVC2□: 14.5 mm
  • LVC3□: 24.4 mm
  • LVC4□: 29 mm

*See the SMC catalog for product information other than the above.

Part Number
LVC32-S11-N1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Driving Type Tube Dia. Orifice Dia.
(Ø)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Option Detailed type Functions Pilot port thread type B port size Number of ports Specifications

฿ 9,262.45

SMC LVC TYPE 1 Piece(s) 55 Day(s) ChemicalStandard[Others] Double actingPilot TypeØ9.528Single Solenoid0.3~0.5Single ItemWith flow rate adjustmentStandardAmmonium hydroxide compatibleRc 1/8---

Loading...

  1. 1

Basic Information

Type Air Operating Type Connection Type Tube Connection Operating Temperature Range(°C) 0::60
Body material PFA

Please check the type/dimensions/specifications of the part LVC32-S11-N1 in the Air Operated Type Insert Bushing Integrated Fitting Type LVC Series series.

Products with similar specification

Part Number
LVC20-S03-Z
LVC20-S0307-1-Z
LVC20-S03N-Z
LVC40-S10
LVC40-S10-1
LVC40-S10-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Driving Type Tube Dia. Orifice Dia.
(Ø)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Option Detailed type Functions Pilot port thread type B port size Number of ports Specifications

฿ 7,710.35

1 Piece(s) 55 Day(s) ChemicalStandardNormally ClosedPilot TypeØ34Single Solenoid0.3~0.5Single ItemNoneStandard-Rc 1/8---

฿ 6,873.95

1 Piece(s) 55 Day(s) ChemicalHigh Corrosion ResistanceNormally Closed-Ø3--0.3~0.5Single ItemWith flow rate adjustment-StandardM51/4"-None

฿ 9,870.56

1 Piece(s) 17 Day(s) ChemicalStandardNormally ClosedPilot TypeØ34Single Solenoid0.3~0.5Single ItemNoneStandard-NPT 1/8---

฿ 10,226.35

1 Piece(s) 55 Day(s) ChemicalStandardNormally ClosedPilot TypeØ1010Single Solenoid0.3~0.5Single ItemNoneStandard-Rc 1/8---

฿ 11,672.20

1 Piece(s) 55 Day(s) ChemicalStandardNormally ClosedPilot TypeØ1010Single Solenoid0.3~0.5Single ItemWith flow rate adjustmentStandard-Rc 1/8---

฿ 13,225.15

1 Piece(s) 55 Day(s) ChemicalStandardNormally ClosedPilot TypeØ1010Single Solenoid0.3~0.5Single ItemWith bypassStandard-Rc 1/8---