1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Coolant Valve SGC Series, External Pilot Solenoid Valve, Air Operated Type (Part Number)

SMC SOLENOID AIR VALVE

Coolant Valve SGC Series, External Pilot Solenoid Valve, Air Operated Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,102.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

[Features]
· Prevents vibrations to the shaft sliding part, increasing the lifespan of rubber parts. It also helps improve the valve sealing performance.
· Completely stops the leakage of coolant fluid. The scraper effect provides double the safety performance.
· The sealing material can also be selected (NBR, FKM).
· Includes a function for checking whether the valve is open or closed. Mountable on either side (SGC2/3/4 only).
· Prevents the loss of grease, increasing its service life.
· External pilot solenoid type and air operated type.
· Series: SGC200/SGC300SGC400.
· Valve type: N.C./N.O.

Coolant Valve SGC Series Specifications

Coolant Valve SGC Series external appearance

Coolant Valve SGC Series external appearance

ModelPressure SpecificationPiping Connection Port DiameterOrifice Diameter
ø[mm]
Flow Rate CharacteristicsWeight (kg)
KvConversion CvAir Operated TypeExternal Pilot Solenoid Type
SGC(A)22□□-05□100.5 MPa3/8ø15 mm3.94.60.69 (0.74)0.73 (0.78)
SGC(A)22□□-05□151/2ø15 mm5.66.50.69 (0.74)0.73 (0.78)
SGC(A)32□□-05□203/4ø20 mm10.111.81.04 (1.11)1.08 (1.15)
SGC(A)42□□-05□251ø25 mm15.718.31.70 (1.77)1.74 (1.81)
SGC(A)52□□-05□321 1/4ø32 mm24.0283.43.4
SGC(A)62□□-05□401 1/2ø40 mm36.9435.65.6
SGC(A)72□□-05□502ø51 mm60.0708.48.4
SGC(A)22□□-10□101.0 MPa3/8ø12 mm3.03.50.69 (0.74)0.73 (0.78)
SGC(A)22□□-10□151/2ø12 mm4.14.80.69 (0.74)0.73 (0.78)
SGC(A)32□□-10□203/4ø14 mm6.17.11.04 (1.11)1.08 (1.15)
SGC(A)42□□-10□251ø17 mm9.4111.70 (1.77)1.74 (1.81)
SGC(A)52□□-10□321 1/4ø25 mm17.1203.43.4
SGC(A)62□□-10□401 1/2ø29 mm25.7305.65.6
SGC(A)72□□-10□502ø36 mm41.1488.48.4
SGC(A)22□□-16□101.6 MPa3/8ø9 mm1.11.250.69 (0.74)0.73 (0.78)
SGC(A)22□□-16□151/2ø9 mm2.32.70.69 (0.74)0.73 (0.78)
SGC(A)32□□-16□203/4ø12 mm3.94.51.04 (1.11)1.08 (1.15)
SGC(A)42□□-16□251ø15 mm6.37.31.70 (1.77)1.74 (1.81)

*Values in ( ) are for models with bracket.
*Add the weight of the auto switch separately.

SGCA□21□ JIS symbol

SGCA□21□ JIS symbol

SGCA□22□ JIS symbol

SGCA□22□ JIS symbol

SGC□21□ JIS symbol

SGC□21□ JIS symbol

SGC□22□ JIS symbol

SGC□22□ JIS symbol

Valve Specifications

FluidCoolant (water cannot be used)
Fluid TemperatureSGC□□□□A, B-5 to +60°C*
Ambient Temperature-5 to +50℃
Proof PressureSGC(A)2, SGC(A)3, SGC(A)42.4 MPa
SGC(A)5, SGC(A)6, SGC(A)71.5 MPa
Valve Seat Leakage20 cm3/min or less (at coolant pressure)
Operating Pressure RangeSGC□□□□□-050 to 0.5 MPa
SGC□□□□□-100 to 1 MPa
SGC□□□□□-160 to 1.6 MPa (Series 2, 3, 4 only)
External Pilot AirPressureSGC□□□10.25 to 0.7 MPa
SGC□□□20.5 MPa specification: 0.25 MPa to 0.7 MPa
1.0, 1.6 MPa specifications: 0.3 MPa to 0.7 MPa
LubricationNot required (if lubricating, use turbine oil class 1 ISO VG32)
Temperature-5 to +50°C*

*: No freezing.

Diagram

SGC2, 3, 4, 5 Series

N.C. type diagram

N.C. type diagram

N.O. type diagram

N.O. type diagram

SGC6, 7 Series

N.C. type dimensional drawing

N.C. type dimensional drawing

N.O. type dimensional drawing

N.O. type dimensional drawing

NumberPart NameMaterialNotes
1Body AssemblyCast ironPlated
2Cover AssemblyDiecast aluminumUrban white
3Plate AssemblyIronSeal material (NBR, FKM), plated
4Valve ElementStainless steel-
5Valve CoverNBR, FKM-
6Piston AssemblyStainless steel, aluminum-
7Return SpringStainless steel, piano wire-
8Pilot Solenoid Valve--
9FilterCopper-

Drawing

Air Operated Type

 

(Units: mm)

 

SGC2, 3, 4 Series dimensional drawing

SGC2, 3, 4 Series dimensional drawing

 

(Units: mm)

 

ModelMain PortPilot PortABCDEFGHIJKLMN
SGCA22□□-□□103/81/86349.62914.5103.3111.3117.82626524.544.52526.3
SGCA22□□-□□151/21/86349.62914.5103.3111.3117.82626524.544.52526.3
SGCA32□□-□□203/41/880593517.5112120.51273531625.5483031
SGCA42□□-□□2511/890744422135.9144.51514036726.5603539.5

 

(Units: mm)

 

SGC5, 6, 7 Series dimensional drawing

SGC5, 6, 7 Series dimensional drawing

 

(Units: mm)

 

ModelMain PortPilot PortABCDEFGHQR
SGCA52□□-□□321 1/41/8125825527.5158.3168.3174.857145.313
SGCA62□□-□□401 1/21/4140986130.5179.5191.519859163.519
SGCA72□□-□□5021/41601157437206218224.57119019

*See the SMC catalog for information other than that detailed above.

Part Number
SGC621B-0540Y-1TZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Voltage Sealing materials Option Bracket Lead wire length
(mm)
Lead wire electrical entry Integrated pilot valve Applicable switch Number of switches Manual operation type

฿ 9,990.00

SMC SOLENOID AIR VALVE 1 Piece(s) 46 Day(s) Electromagnetic TypeNormally Closed[Rc (R)] Rc1 1/2Pilot Type40100 V AC 50/60 HzFKMWith light and surge voltage suppressorNo bracket-Conduit terminal (pilot valve V116 only)0.35‑W type (V116)Without auto switch (without magnet)NoneNon-locking, push type

Loading...

  1. 1

Basic Information

Applicable Fluid Coolant Operating Environment Standard Operating Temperature Range(°C) -5::50
Number of Solenoids Single Solenoid Application Single Item IP IP65