1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Process Valve, 2 Port Valve For Flow Control VNB Series (Part Number)

SMC SOLENOID AIR VALVE

Process Valve, 2 Port Valve For Flow Control VNB Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 833.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative images. Refer to the catalog for details.

Product Description

A 2 port valve for flow control made by SMC.
[Features]
· Wide variety of applicable fluids
· Cylinder actuation by external pilot air
· Wide variations

2 Port Valve For Flow Control, Process Valve, VNB Series Specifications

VNB Series external appearance

VNB Series external appearance

Fluid (Main Piping)Water, oil, air, vacuum, etc.
Fluid TemperatureVNB□□□A, VNB□1□B VNB□1□C*1: -5 to +60°C
VNB□0□B
VNB□0□C
*1: -5 to +99℃
(Water, oil, etc. Air-operated type only)
Ambient Temperature*1 -5 to +50°C (60°C for air-operated type)
Proof Pressure1.5 MPa
Operating Pressure *4VNB□□1□Low vacuum to 0.5 MPa
VNB□□2□
VNB□□3□
VNB□□4□
Low vacuum to 1 MPa
External Pilot AirPressureVNB□□1□
VNB□□4□
0.25 to 0.7 MPa
VNB□□2□
VNB□□3□
0.1 + 0.25 × (operating pressure) to 0.25 + 0.25 × (operating pressure) MPa*3
LubricationNot required (if lubricating, use turbine oil class 1 ISO VG32 *2)
Temperature*1 -5 to +50°C (60°C for air-operated type)
Mounting Orientation*5 Unrestricted

*1: No freezing.
*2: Do not lubricate if seal material is EPR.
*3: For low vacuums, keep the pilot pressure in the 0.125 to 0.275‑MPa range.
*4: The pressure differential between port 1 (A) and 2 (B) must not exceed the maximum operating pressure.
*5: However, if the external pilot is a solenoid type, SMC recommends mounting the pilot solenoid valve in an upward facing vertical or horizontal orientation.

VNB□01/4 JIS symbol

VNB□01/4 JIS symbol

VNB□02 JIS symbol

VNB□02 JIS symbol

VNB□03 JIS symbol

VNB□03 JIS symbol

VNB□11/4 JIS symbol

VNB□11/4 JIS symbol

*When using in vacuums, ensure flow direction is from port 1 (A) to port 2 (B).

Model

ModelPiping Connection Port Diameter (Threaded)Orifice Diameter
ø[mm]
Flow Rate CharacteristicsWeight (kg)
Measured with AirMeasured with Water
C [dm3/(bar·sec)]bCvKvConversion CvAir Operated TypeExternal Pilot Solenoid Type
VNB1□□□-6A1/873.30.290.800.91.00.30.4
VNB1□□□-8A1/44.60.171.01.01.2
VNB1□□□-10A3/84.70.181.11.11.3
VNB2□4□-10A119.60.402.62.52.90.60.7
VNB2□□□-10A15170.324.03.94.5
VNB2□4□-15A1/2119.60.402.62.73.1
VNB2□□□-15A15190.244.85.05.8
VNB3□4□-20A3/414180.425.45.05.80.91.0
VNB3□□□-20A20350.137.49.611
ModelPiping Connection Port DiameterOrifice Diameter
ø[mm]
Flow Rate CharacteristicsWeight (kg)
Thread*FlangeMeasured with AirMeasured with Water
Effective Area (mm2)KvConversion CvAir Operated TypeExternal Pilot Solenoid Type
VNB4□4□-25A1-161306.17.01.41.5
VNB4□□□-25A2522010.412
VNB5□4□-32A1 1/4-222109.8112.52.6
VNB5□□□-32A3232015.618
VNB5□4□-32F-32222109.8115.75.8
VNB5□□□-32F3232015.618
VNB6□4□-40A1 1/2-2833016.4194.14.2
VNB6□□□-40A4050024.228
VNB6□4□-40F-402833016.4197.77.8
VNB6□□□-40F4050024.228
VNB7□4□-50A2-3352025.1296.36.4
VNB7□□□-50A5077037.243
VNB7□4□-50F-503352025.12911.411.5
VNB7□□□-50F5077037.243

*The accompanying flange should be JIS B 2210 10K (ordinary) or its equivalent.

Pilot Solenoid Valve Specifications

Piping Connection Port Diameter6 A to 25 A32 A to 50 A
Pilot Solenoid Valve*1SF4-□□□-23
SF4-□D-23-Q
SF4-□DZ-23-Q
SF4-□□□1
SF4-□D1-Q
SF4-□DZ1-Q
Electrical EntryGrommet, grommet terminal
Conduit terminal
DIN Terminal
Grommet, DIN terminal
Coil Rated Voltage (V)AC (50/60 Hz)100 V, 200 V, other (semi-standard)
DC24 V, other (semi-standard)
Allowable Voltage Fluctuation-15 to +10% of rated voltage
Temperature rise value35°C or less (when rated voltage is applied)50℃ or less (when rated voltage is applied)
Apparent PowerACInrush5.6 VA (50 Hz), 5.0 VA (60 Hz)12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding3.4 VA (50 Hz), 2.3 VA (60 Hz)7.6 VA (50 Hz), 5.4 VA (60 Hz)
Power ConsumptionDC1.8 W (without indicator light), 2 W (with indicator light)4 W (without indicator light), 4.2 W (with indicator light)
Manual OperationNon-locking push type
Other (semi-standard)
Non-locking push type

*1 See catalog for information on ordering pilot solenoid valves.
*2 The vacuum pilot type pilot solenoid valve is VO307V-□□□1.
*3 The vacuum pilot-operated CE compliant pilot solenoid valve is VO307V-□D/DZ1-Q.

Diagram

VNB Series (N.C. type) diagram

VNB Series (N.C. type) diagram

VNB Series (N.O. type) diagram

VNB Series (N.O. type) diagram

*The C.O. type structure does not include return spring 6.

Component Parts

NumberPart NameMaterialNotes
1Body*2 BronzeClear coating
2Cover AssemblyAluminum alloyPlatinum silver coated
3*1Plate AssemblyBrass*2Seal material (NBR, FKM, EPR)
*1: 4Valve ElementStainless steel or brass *2Seal materials (NBR, FKM, EPR)
5Piston AssemblyAluminum alloy-
6Return SpringPiano wire-
7Pilot Solenoid Valve--

*1 Parts 3 and 4 are for selection of valve composition.
*2 Body option S is stainless steel; L is aluminum.

Operating Principles (except Vacuum Pilot Type)

For VNB□01/4□, □11/4□ (N.C. Type)

  • When pilot solenoid valve 7 is not energized (or when air is exhausted from 12 (P1) port of the air operated type), valve 4 linked to piston 5 is closed via the action of the return spring 6.

For Opening the Valve

  • When the pilot solenoid valve is energized (or when pressurized air enters through port 12 (P1) of the air operated type), the pilot air that has entered under the piston moves upward, opening the valve.

For Closing the Valve

  • When the power to the pilot solenoid valve is cut (or when fluid is exhausted from port 12 (P1) of the air operated type), the pilot air under the piston is exhausted and the valve closed via the action of the return spring.

For VNB□02□, □12□ (N.O. Type)

  • In contrast for the N.C. type, when the power to the pilot solenoid valve is shut off (or when air is exhausted from port 10 (P2) of the air operated type), unenergized, the valve is held open via the return spring. When the pilot solenoid valve is energized (or when pressurized air enters through port 10 (P2) of the air operated type), the valve closes.

VNB□03□ (C.O. Type)

  • The valve of the C.O. type, which has no return spring, is in an arbitrary position when air is exhausted through ports 12 (P1) and 10 (P2). When pressurized air enters port 12 (P1) (exhaust from port 10 [P2]), the valve opens. The valve closes when pressurized air enters port 10 (P2) (exhaust from port 12 [P1]).

Drawing

 

(Units: mm)

 

Standard type (piping connection port diameter: 6A, 8A, 10A) dimensional drawing

Standard type (piping connection port diameter: 6A, 8A, 10A) dimensional drawing

*10 mm longer for EZ and TZ, and 17 mm longer for DZ.

  • VNB1□□□-6A main port 1 (A), 2 (B): 1/8
  • VNB1□□□-8A main port 1 (A), 2 (B): 1/8
  • VNB1□□□-10A main port 1 (A), 2 (B): 1/8

 

(Units: mm)

 

Standard type (piping connection port diameter: 10A, 15A, 20A, 25A) dimensional drawing

Standard type (piping connection port diameter: 10A, 15A, 20A, 25A) dimensional drawing

*10 mm longer for EZ and TZ, and 17 mm longer for DZ.

 

(Units: mm)

 

ModelMain Port
1 (A), 2 (B)
ABCDEFGHIJKLMNPQRSTU
VNB2□□□-10A3/86342281472.580.5758084.5124125.5144.552264.524.32.3253455
VNB2□□□-15A1/2
VNB3□□□-20A3/480503517.58492848993.5135.513715662315.528.32.3304360.5
VNB4□□□-25A190604422100108909599.5151.515317272366.533.32.3354973

 

(Units: mm)

 

Vacuum pilot type (piping connection port diameter: 10A, 15A, 20A, 25A) dimensional drawing

Vacuum pilot type (piping connection port diameter: 10A, 15A, 20A, 25A) dimensional drawing

 

(Units: mm)

 

ModelMain Port
1 (A), 2 (B)
ABCDEFGHIJKLMNPQRS
VNB2□□□V-10A3/86342281472.580.572.295.3121.1162.552264.524.32.3253455
VNB2□□□V-15A1/2
VNB3□□□V-20A3/480503517.5849277.2100.3132.617462315.528.32.3304360.5
VNB4□□□V-25A19060442210010878.2101.3148.619072366.533.32.3354973

*See the SMC catalog for information other than that detailed above.

Part Number
VNB114B-8A-1G-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Switching Type Connection Type Plumbing Thread Nominal Driving Type Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Voltage Sealing materials Option Body material Bracket Lead wire length
(mm)
Functions CE compliant Lead wire electrical entry Manual operation type

฿ 2,537.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) -Electromagnetic TypeNormally Closed[Rc (R)] Rc1/4Pilot Type---5~50Single Solenoid100 V AC 50/60 HzFKMStandard typeBronzeIncluded300-Not compatibleGrommetNon-locking, push type

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water / Vacuum / Oil / Gas Operating Environment Standard Application Single Item

Please check the type/dimensions/specifications of the part VNB114B-8A-1G-B in the Process Valve, 2 Port Valve For Flow Control VNB Series series.

Products with similar specification

Part Number
VNB102A-6A-B
VNB102A-8A
VNB102A-8A-B
VNB114B-8A-1GA
VNB114B-8A-1GS
VNB114B-8A-1GS-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Switching Type Connection Type Plumbing Thread Nominal Driving Type Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Voltage Sealing materials Option Body material Bracket Lead wire length
(mm)
Functions CE compliant Lead wire electrical entry Manual operation type

฿ 1,666.85

1 Piece(s) Same day -Air Operating TypeNormally Open[Rc (R)] Rc1/8Pilot Type-7-5~60--NBRStandard typeBronzeIncluded-None-NoneLocking type B (tool required)

฿ 1,594.60

1 Piece(s) 55 Day(s) -Air Operating TypeNormally Open[Rc (R)] Rc1/4Pilot Type-7-5~60--NBRStandard typeBronzeNone-None-NoneNon-locking, push type

฿ 1,666.85

1 Piece(s) 55 Day(s) -Air Operating TypeNormally Open[Rc (R)] Rc1/4Pilot Type-7-5~60--NBRStandard typeBronzeIncluded-None-NoneLocking type B (tool required)

฿ 2,465.00

1 Piece(s) 55 Day(s) -Electromagnetic TypeNormally Closed[Rc (R)] Rc1/4Pilot Type-7-5~50Single Solenoid100 V AC 50/60 HzFKMStandard typeBronzeNone-None-GrommetNon-locking, push type A (projecting)

฿ 2,572.95

1 Piece(s) 55 Day(s) -Electromagnetic TypeNormally Closed[Rc (R)] Rc1/4Pilot Type-7-5~50Single Solenoid100 V AC 50/60 HzFKMStandard typeBronzeNone-None-Grommet with surge voltage suppressorNon-locking, push type

฿ 2,646.05

1 Piece(s) 55 Day(s) -Electromagnetic TypeNormally Closed[Rc (R)] Rc1/4Pilot Type-7-5~50Single Solenoid100 V AC 50/60 HzFKMStandard typeBronzeIncluded-None-Grommet with surge voltage suppressorNon-locking, push type