1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series (Part Number)

SMC SOLENOID AIR VALVE

Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 833.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative images. Refer to the catalog for details.

Product Description

A 2 port valve for compressed air and air-hydro circuit control made by SMC.
[Features]
· A universal 2 port valve exclusively for controlling air pressure systems and air-hydro circuits
· Cylinder actuation by external pilot air
· Balance poppet type that allows normal and reverse flow
· Can be operated at 0 MPa
· Wide variations

Process Valve, 2 Port Valve For Air-Hydro Circuit Control VNA Series Specifications

VNA Series external pilot solenoid type external appearance

VNA Series external pilot solenoid type external appearance

VNA Series air-operated type external appearance

VNA Series air-operated type external appearance

VNA□01 JIS symbol

VNA□01 JIS symbol

VNA□02 JIS symbol

VNA□02 JIS symbol

VNA□03 JIS symbol

VNA□03 JIS symbol

VNA□11 JIS symbol

VNA□11 JIS symbol

Fluid TemperatureVNA□□□A*1 -5 to +60°C
VNA□□□B
VNA□□□C
*1: -5 to +99°C
(air-operated type only)
Ambient Temperature*1 -5 to +50°C (60°C for air-operated type)
Proof Pressure1.5 MPa
Operating Pressure Range0 to 1 MPa
External Pilot AirPressure Range0.2 to 0.7 MPa
LubricationNot required (if lubricating, use turbine oil class 1 ISO VG32 *2)
Temperature*1: -5 to +50°C (60°C for air-operated type)
Mounting Orientation*3: Unrestricted

*1: No freezing.
*2: Do not lubricate if seal material is EPR.
*3: However, if the external pilot is a solenoid type, SMC recommends mounting the pilot solenoid valve in an upward facing vertical or horizontal orientation.

Model

ModelPiping Connection Port Diameter
Thread
Orifice Diameter
ø(mm)
Flow Rate CharacteristicsWeight (kg)
Measured with AirMeasured with Water*
C
(dm3/(bar·sec)]
bCvKvConversion CvAir Operated TypeExternal Pilot Solenoid Type
VNA1□□□-6A1/8103.50.350.880.91.00.10.2
VNA1□□□-8A1/45.90.241.51.51.7
VNA1□□□-10A3/87.90.161.91.82.1
VNA2□□□-10A15160.353.83.94.50.30.4
VNA2□□□-15A1/2230.254.84.65.4
VNA3□□□-20A3/420340.167.57.58.70.50.6

*This product cannot be used for water.

ModelPiping Connection Port Diameter
Thread
Orifice Diameter
ø(mm)
Flow Rate CharacteristicsWeight (kg)
Measured with AirMeasured with WaterAir Operated TypeExternal Pilot Solenoid Type
Effective Area
(mm2)
KvConversion Cv
VNA4□□□-25A12522010.4120.80.9
VNA5□□□-32A1 1/43232015.6181.31.4
VNA6□□□-40A1 1/24050024.2282.12.2
VNA7□□□-50A25077037.2433.13.2

Pilot Solenoid Valve Specifications

Piping Connection Port Diameter6A to 25A32 A to 50 A
Pilot Solenoid ValveSF4-□□□-23
SF4-□D-23-Q
SF4-□DZ-23-Q
VO307-□□□1
VO307-□D1-Q
VO307-□DZ1-Q
Electrical EntryGrommet, grommet terminal
Conduit terminal
DIN Terminal
Grommet, DIN terminal
Coil Rated Voltage (V)AC (50/60 Hz)100 V, 200 V, other (semi-standard)
DC24 V, other (semi-standard)
Allowable Voltage Fluctuation-15 to +10% of rated voltage
Temperature rise value35°C or less (when rated voltage is applied)50℃ or less (when rated voltage is applied)
Apparent PowerACInrush5.6 VA (50 Hz), 5.0 VA (60 Hz)12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding3.4 VA (50 Hz), 2.3 VA (60 Hz)7.6 VA (50 Hz), 5.4 VA (60 Hz)
Power ConsumptionDC1.8 W (without indicator light), 2 W (with indicator light)4 W (without indicator light), 4.2 W (with indicator light)
Manual OperationNon-locking push type
Other (semi-standard)
Non-locking push type

*See catalog for information on ordering pilot solenoid valves.

Diagram

VNA Series diagram

VNA Series diagram

Component Parts

NumberPart NameMaterialNotes
1BodyAluminum alloyPlatinum silver coated
2Cover AssemblyAluminum alloyPlatinum silver coated
*3Plate AssemblyAluminum alloySeal material (NBR, FKM, EPR)
*4Valve ElementAluminum alloySeal materials (NBR, FKM, EPR)
5Piston AssemblyAluminum alloy-
6Travel SpringStainless steel-
7Return SpringPiano wire-
8Pilot Solenoid Valve--

*Parts 3 and 4 are for selection of valve composition.

Operating Principle

For VNA□01□, □11□ (N.C. Type)

  • When pilot solenoid valve 8 is not energized (or when air is exhausted from 12 (P1) port of the air operated type), valve 4 linked to piston 5 is closed via the action of the return spring 7.

For Opening the Valve

  • When the pilot solenoid valve is energized (or when pressurized air enters through port 12 (P1) of the air operated type), the pilot air that has entered under the piston moves upward, opening the valve.

For Closing the Valve

  • When the power to the pilot solenoid valve is cut (or when fluid is exhausted from port 12 (P1) of the air operated type), the pilot air under the piston is exhausted and the valve closed via the action of the return spring.

For VNA□02□, □12□ (N.C. Type)

  • In contrast for the N.C. type, when the power to the pilot solenoid valve is shut off (or when air is exhausted from port 10 (P2) of the air operated type), unenergized, the valve is held open via the return spring. When the pilot solenoid valve is energized (or when pressurized air enters through port 10 (P2) of the air operated type), the valve closes.

VNA□03□ (C.O. Type)

  • The valve of the C.O. type, which has no return spring, is in an arbitrary position when air is exhausted through ports 12 (P1) and 10 (P2). When pressurized air enters port 12 (P1) (exhaust from port 10 [P2]), the valve opens. The valve closes when pressurized air enters port 10 (P2) (exhaust from port 12 [P1]).

Drawing

 

(Units: mm)

 

Piping connection port diameter: 6A, 8A, 10A dimensional drawing

Piping connection port diameter: 6A, 8A, 10A dimensional drawing

*10 mm longer for EZ and TZ, and 17 mm longer for DZ.

  • VNA1□□□-6A main port 1 (A), 2 (B): 1/8
  • VNA1□□□-8A main port 1 (A), 2 (B): 1/4
  • VNA1□□□-10A main port 1 (A), 2 (B): 3/8

 

(Units: mm)

 

Piping connection port diameter: 10A, 15A, 20A, 25A dimensional drawing

Piping connection port diameter: 10A, 15A, 20A, 25A dimensional drawing

*10 mm longer for EZ and TZ, and 17 mm longer for DZ.

 

(Units: mm)

 

ModelMain Port
1 (A), 2 (B)
ABCDEFGHIJKLMNPQRSTU
VNA2□□□-10A3/86342291472.580.5758084.5124125.5144.552264.524.32.3253455
VNA2□□□-15A1/2
VNA3□□□-20A3/480503517.58492848993.5135.513715662315.528.32.3304360.5
VNA4□□□-25A190604020100108909599.5151.515317272366.533.32.3354973

 

(Units: mm)

 

Piping connection port diameter: 32A, 40A, 50A dimensional drawing

Piping connection port diameter: 32A, 40A, 50A dimensional drawing

 

(Units: mm)

 

ModelMain Port
1 (A), 2 (B)
Pilot Port
12 (P1), 10 (P2)
ABCDEFGHIJ
VNA5□□□-32A1 1/41/8105775326.5120.520129.5170.1211.555
VNA6□□□-40A1 1/21/412096603013724147187.622963
VNA7□□□-50A21/4140113743716024170210.625274

*See the SMC catalog for information other than that detailed above.

Part Number
VNA111B-8A-1TZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Fluid Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Voltage Sealing materials Bracket Functions CE compliant Lead wire electrical entry Manual operation type

฿ 2,754.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Electromagnetic TypeOil / GasNormally Closed[Rc (R)] Rc1/4Pilot Type10-5~50Single Solenoid100 V AC 50/60 HzFKMNoneNone-Conduit terminal with light and surge voltage suppressorNon-locking, push type

Loading...

  1. 1

Basic Information

Operating Environment Standard Body Material Aluminum Application Single Item

Please check the type/dimensions/specifications of the part VNA111B-8A-1TZ in the Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series series.

Products with similar specification

Part Number
VNA101A-6A-B
VNA101A-8A
VNA101A-8A-B
VNA111B-8A-2EZ-B
VNA111B-8A-2G
VNA111B-8A-2G-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Applicable Fluid Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Voltage Sealing materials Bracket Functions CE compliant Lead wire electrical entry Manual operation type

฿ 1,703.40

1 Piece(s) 3 Day(s) Air Operating TypeOil / Gas / AirNormally Closed[Rc (R)] Rc1/8Pilot Type10-5~60--NBRIncludedNone-NoneLocking type B (tool required)

฿ 1,631.15

1 Piece(s) 3 Day(s) Air Operating TypeOil / Gas / AirNormally Closed[Rc (R)] Rc1/4Pilot Type10-5~60--NBRNoneNone-NoneNon-locking, push type

฿ 1,703.40

1 Piece(s) 3 Day(s) Air Operating TypeOil / Gas / AirNormally Closed[Rc (R)] Rc1/4Pilot Type10-5~60--NBRIncludedNone-NoneLocking type B (tool required)

฿ 2,809.25

1 Piece(s) 55 Day(s) Electromagnetic TypeOil / GasNormally Closed[Rc (R)] Rc1/4Pilot Type10-5~50Single Solenoid200 V AC 50/60 HzFKMIncludedNone-Grommet terminal with light and surge voltage suppressorNon-locking, push type

฿ 2,500.70

1 Piece(s) 55 Day(s) Electromagnetic TypeOil / GasNormally Closed[Rc (R)] Rc1/4Pilot Type10-5~50Single Solenoid200 V AC 50/60 HzFKMNoneNone-GrommetNon-locking, push type

฿ 2,572.95

1 Piece(s) 55 Day(s) Electromagnetic TypeOil / GasNormally Closed[Rc (R)] Rc1/4Pilot Type10-5~50Single Solenoid200 V AC 50/60 HzFKMIncludedNone-GrommetNon-locking, push type