(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Solenoid valves for use with various fluids in a wide variety of applications.
[Features]
· The vacuum circuit side is suitable for large orifices. The pressure supply side is suitable for vacuum pads and high pressures.
· The structure and dimensions are the same as the VX3 Series.
· Employs special magnetic materials.
· Its special structure decreases metallic noise during operation.
· Uses a nut and thread type assembly for easy maintenance.
Valve Specifications | Valve Structure | Direct operated poppet | |
---|---|---|---|
Withstand Pressure MPa | 3.0 | ||
Body Material | C37, SUS | ||
Seal Materials | NBR, FKM, EPDM, PTFE, FFKM | ||
Enclosure | Dustproof, jetproof (IP65)* | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC (Class B: Built-In Full Wave Rectifier Type) | 100 V AC, 200 V AC, 110 V AC, 220 V AC, 230 V AC, 240 V AC, 48 V AC |
AC (Class H) | |||
DC | 24 V DC, 12 V DC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC (Class B: Built-In Full Wave Rectifier Type) | 5% or less of rated voltage | |
AC (Class H) | 20% or less of rated voltage | ||
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B, class H |
Single unit / body material: C37, SUS
Number | Part Name | Material | |
---|---|---|---|
Standard | Option | ||
1 | Body | C37 | SUS |
2 | Tube Assembly * | SUS, Cu | SUS, Ag |
3 | Armature Assembly | SUS, C36, PTFE (NBR) | SUS, PTFE (FKM, EPDM, FFKM) |
4 | Return Spring | SUS | |
5 | Nut | C37 | C37, Ni plating |
6 | Solenoid Coil | Class B molded | Class H molded |
7 | O-Ring | (NBR) | (FKM, EPDM, PTFE) |
8 | Clip | SK | |
9 | Guide Pin Assembly | PPS, C36 (NBR) | SUS (FKM, EPDM, FFKM) |
10 | Support Spring | SUS | |
11 | O-Ring | (NBR) | (FKM, EPDM, PTFE) |
12 | Plate | SUS |
The values in ( ) are for seal materials
*Cu and Ag are not applicable to the DC specification or AC specification with built-in full wave rectifier.
Manifold base material: aluminum, Manifold body material: C37
Number | Part Name | Material | |
---|---|---|---|
Standard | Option | ||
1 | Manifold body | C37 | |
2 | Tube Assembly * | SUS, Cu | |
3 | Armature Assembly | SUS, C36, PTFE (NBR) | SUS, PTFE (FKM, EPDM) |
4 | Return Spring | SUS | |
5 | Nut | C37 | C37, Ni plating |
6 | Solenoid Coil | Class B molded | Class H molded |
7 | O-Ring | (NBR) | (FKM, EPDM) |
8 | Clip | SK | |
9 | Guide Pin Assembly | PPS, C36 (NBR) | SUS (FKM, EPDM) |
10 | Support Spring | SUS | |
11 | O-Ring | (NBR) | (FKM, EPDM) |
12 | Plate | SUS | |
13 | Gasket | (NBR) | (FKM, EPDM) |
14 | Base | AL |
The values in ( ) are for seal materials
*Cu is not applicable to the DC specification or AC specification with built-in full wave rectifier.
Grommet; G dimensions
Conduit: C dimensions
DIN terminal: D dimensions
Conduit terminal: T dimensions
With bracket specification dimensions
(Units: mm)
Model | Orifice Diameter | Piping Connection Port Diameter P | Electrical Entry (AC / Class B) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Conduit | DIN Terminal | Conduit terminal | ||||||||||
N.C., N.O., COM. | J | K | J | K | J | K | M | J | K | M | N | ||
VX31□□ | ø1.5 mm, ø2.2 mm, ø3 mm | 1/8 | 30 | 46 | 48.5 | 41 | 65.5 | 42 | 53.5 | 100.5 | 41 | 69.5 | 91.5 |
VX31□□ | ø1.5 mm, ø2.2 mm, ø3 mm | 1/4 | |||||||||||
VX32□□ | ø2.2 mm, ø3 mm, ø4 mm | 1/4, 3/8 | 33 | 56 | 51.5 | 51 | 68.5 | 52 | 56.5 | 103.5 | 51 | 72.5 | 105 |
VX33□□ | ø2.2 mm, ø3 mm, ø4 mm | 1/4, 3/8 | 36 | 64.5 | 54 | 59.5 | 71 | 60.5 | 59 | 106 | 59.5 | 75 | 113 |
(Units: mm)
Model | Orifice Diameter | Piping Connection Port Diameter P | A | B | C | D | E | F | H | |
---|---|---|---|---|---|---|---|---|---|---|
N.C., N.O., COM. | B1 | B2 | ||||||||
VX31□□ | ø1.5 mm, ø2.2 mm, ø3 mm | 1/8 | 22 | 36 | 18 | 76.5 | 30 | 19 | 19.5 | 27 |
VX31□□ | ø1.5 mm, ø2.2 mm, ø3 mm | 1/4 | 41 | 20.5 | ||||||
VX32□□ | ø2.2 mm, ø3 mm, ø4 mm | 1/4, 3/8 | 24 | 42 | 21 | 90 | 35 | 22 | 22.5 | 32 |
VX33□□ | ø2.2 mm, ø3 mm, ø4 mm | 1/4, 3/8 | 24 | 42 | 21 | 98 | 40 | 22 | 25 | 36 |
Model | Electrical Entry (DC, AC / Class H) | Bracket Mounting Dimensions | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Conduit | DIN Terminal | Conduit terminal | ||||||||||||
N.C., N.O., COM. | J | K | J | K | J | K | M | J | K | M | N | Q | R | S | T |
VX31□□ | 19.5 | 50 | 40 | 42.5 | 58.5 | 42 | 46.5 | 92 | 42.5 | 61 | 93 | 17.5 | 40 | 50 | 75.5 |
VX31□□ | |||||||||||||||
VX32□□ | 22.5 | 60 | 43 | 52.5 | 61.5 | 52 | 49.5 | 95 | 52.5 | 64 | 106.5 | 21 | 47 | 57 | 89 |
VX33□□ | 25.5 | 68.5 | 46 | 61 | 64 | 60.5 | 52 | 98 | 61 | 66.5 | 114.5 | 21 | 47 | 57 | 97 |
*See the SMC catalog for other models.
Part Number |
---|
VXV3342-02-5T1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Voltage | Sealing materials | Body material | Bracket | Detailed type | Functions | Valve type | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,690.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Standard | Normally Open | [Rc (R)] Rc | 1/4 | 2.2/4 | -20~40 | - | NBR | C37 | None | Standard | None | VXV33 | With conduit terminal |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Air | Driving Type | Linear Motion Type |
---|---|---|---|---|---|
Number of Solenoids | Single Solenoid | Application | Single Item | IP | IP65 |
Insulation Class | B |
How can we improve?
How can we improve?