1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Direct Operated 3 Port Solenoid Valve VXV31/VXV32/VXV33 Series (For Vacuum Pads / Single Unit) (Part Number)

SMC SOLENOID AIR VALVE

Direct Operated 3 Port Solenoid Valve VXV31/VXV32/VXV33 Series (For Vacuum Pads / Single Unit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,087.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

Solenoid valves for use with various fluids in a wide variety of applications.
[Features]
· The vacuum circuit side is suitable for large orifices. The pressure supply side is suitable for vacuum pads and high pressures.
· The structure and dimensions are the same as the VX3 Series.
· Employs special magnetic materials.
· Its special structure decreases metallic noise during operation.
· Uses a nut and thread type assembly for easy maintenance.

Direct Operated 3 Port Solenoid Valve VXV31/32/33 Series Features

Valve SpecificationsValve StructureDirect operated poppet
Withstand Pressure MPa3.0
Body MaterialC37, SUS
Seal MaterialsNBR, FKM, EPDM, PTFE, FFKM
EnclosureDustproof, jetproof (IP65)*
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated VoltageAC (Class B: Built-In Full Wave Rectifier Type)100 V AC, 200 V AC, 110 V AC, 220 V AC, 230 V AC, 240 V AC, 48 V AC
AC (Class H)
DC24 V DC, 12 V DC
Allowable Voltage Fluctuation±10% of rated voltage
Allowable Leakage VoltageAC (Class B: Built-In Full Wave Rectifier Type)5% or less of rated voltage
AC (Class H)20% or less of rated voltage
DC2% or less of rated voltage
Coil Insulation TypeClass B, class H
  • *Electrical entry, grommet with surge voltage suppressor (GS) has an IP40 rating
    See SMC catalog glossary for information on protection grades.
    Contact the SMC support center regarding use in locations that require water resistance.

Structural Drawing

Single unit / body material: C37, SUS

Single unit / body material: C37, SUS

Component Part Materials

NumberPart NameMaterial
StandardOption
1BodyC37SUS
2Tube Assembly *SUS, CuSUS, Ag
3Armature AssemblySUS, C36, PTFE
(NBR)
SUS, PTFE
(FKM, EPDM, FFKM)
4Return SpringSUS
5NutC37C37, Ni plating
6Solenoid CoilClass B moldedClass H molded
7O-Ring(NBR)(FKM, EPDM, PTFE)
8ClipSK
9Guide Pin AssemblyPPS, C36 (NBR)SUS (FKM, EPDM, FFKM)
10Support SpringSUS
11O-Ring(NBR)(FKM, EPDM, PTFE)
12PlateSUS

The values in ( ) are for seal materials
*Cu and Ag are not applicable to the DC specification or AC specification with built-in full wave rectifier.

Manifold base material: aluminum, Manifold body material: C37

Manifold base material: aluminum, Manifold body material: C37

Component Part Materials

NumberPart NameMaterial
StandardOption
1Manifold bodyC37
2Tube Assembly *SUS, Cu
3Armature AssemblySUS, C36, PTFE
(NBR)
SUS, PTFE
(FKM, EPDM)
4Return SpringSUS
5NutC37C37, Ni plating
6Solenoid CoilClass B moldedClass H molded
7O-Ring(NBR)(FKM, EPDM)
8ClipSK
9Guide Pin AssemblyPPS, C36 (NBR)SUS (FKM, EPDM)
10Support SpringSUS
11O-Ring(NBR)(FKM, EPDM)
12PlateSUS
13Gasket(NBR)(FKM, EPDM)
14BaseAL

The values in ( ) are for seal materials
*Cu is not applicable to the DC specification or AC specification with built-in full wave rectifier.

Drawing / Single Unit / Body Material: C37, SUS

  • Normally closed (N.C.): VX31□0/VX32□0/VX33□0
  • Normally open (N.O.): VX31□2/VX32□2/VX33□2
  • Common type (COM): VX31□4/VX32□4/VX33□4
Grommet; G dimensions

Grommet; G dimensions

Conduit: C dimensions

Conduit: C dimensions

DIN terminal: D dimensions

DIN terminal: D dimensions

Conduit terminal: T dimensions

Conduit terminal: T dimensions

With bracket specification dimensions

With bracket specification dimensions

 

 

(Units: mm)

 

ModelOrifice DiameterPiping Connection Port Diameter PElectrical Entry (AC / Class B)
GrommetConduitDIN TerminalConduit terminal
N.C., N.O., COM.JKJKJKMJKMN
VX31□□ø1.5 mm, ø2.2 mm, ø3 mm1/8304648.54165.54253.5100.54169.591.5
VX31□□ø1.5 mm, ø2.2 mm, ø3 mm1/4
VX32□□ø2.2 mm, ø3 mm, ø4 mm1/4, 3/8335651.55168.55256.5103.55172.5105
VX33□□ø2.2 mm, ø3 mm, ø4 mm1/4, 3/83664.55459.57160.55910659.575113

 

(Units: mm)

 

ModelOrifice DiameterPiping Connection Port Diameter PABCDEFH
N.C., N.O., COM.B1B2
VX31□□ø1.5 mm, ø2.2 mm, ø3 mm1/822361876.5301919.527
VX31□□ø1.5 mm, ø2.2 mm, ø3 mm1/44120.5
VX32□□ø2.2 mm, ø3 mm, ø4 mm1/4, 3/824422190352222.532
VX33□□ø2.2 mm, ø3 mm, ø4 mm1/4, 3/82442219840222536
ModelElectrical Entry (DC, AC / Class H)Bracket Mounting Dimensions
GrommetConduitDIN TerminalConduit terminal
N.C., N.O., COM.JKJKJKMJKMNQRST
VX31□□19.5504042.558.54246.59242.5619317.5405075.5
VX31□□
VX32□□22.5604352.561.55249.59552.564106.521475789
VX33□□25.568.546616460.552986166.5114.521475797

*See the SMC catalog for other models.

Part Number
VXV3240-02F-5D1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Switching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Voltage Sealing materials Body material Bracket Detailed type Functions Valve type Lead wire electrical entry

฿ 9,990.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) StandardNormally ClosedG1/4--20~4024 V DCNBRC37NoneStandardNone-DIN terminal

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Applicable Fluid Air Driving Type Linear Motion Type
Number of Solenoids Single Solenoid Application Single Item IP IP65
Insulation Class B