(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· Solenoid valves that can be used with various fluids in a wide variety of applications
· Improved corrosion resistance
· Enclosure: Equivalent to IP65
· Low noise construction
· Reduced power consumption
· UL94V-0 conforming flame resistance
· Improved maintenance performance
For air, single unit (non-leak / medium vacuum) external appearance
Fluid and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM
*Leakage amount for options V and M (10-6 Pa·m3/sec) is for a pressure differential of 0.1 MPa.
For air, manifold (non-leak / medium vacuum) external appearance
Fluid and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM
*Leakage amount for option V (10-6 Pa·m3/sec) is for a pressure differential of 0.1 MPa.
For water / single unit external appearance
Fluid and Ambient Temperature
*No freezing
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM, EPDM
For oil / single unit external appearance
Fluid and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: FKM
*Lists information for only some products.
Valve Specifications | Valve Structure | Direct operated poppet | |
---|---|---|---|
Withstand Pressure MPa | 3.0 | ||
Body Material | C37, SUS | ||
Seal Materials | NBR, FKM, EPDM, PTFE, FFKM | ||
Enclosure | Dustproof, jetproof (IP65)* | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC (Class B: Built-In Full Wave Rectifier Type) | 100 V AC, 200 V AC, 110 V AC, 220 V AC, 230 V AC, 240 V AC, 48 V AC |
AC (Class H) | |||
DC | 24 V DC, 12 V DC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC (Class B: Built-In Full Wave Rectifier Type) | 5% or less of rated voltage | |
AC (Class H) | 20% or less of rated voltage | ||
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B, class H |
*Electrical entry, grommet with surge voltage suppressor (GS) has an IP40 rating. See SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
DC Specification
Model | Apparent Power (W) | Temperature Increase (°C)* |
---|---|---|
VX31 | 4.5 | 45 |
VX32 | 7 | 45 |
VX33 | 10.5 | 60 |
*Ambient temperature is 20°C. Value is for when rated voltage is applied.
AC Specification (Class B: Built-In Full Wave Rectifier Type)
Model | Apparent Power (VA)* | Temperature Increase (°C)* |
---|---|---|
VX31 | 7 | 55 |
VX32 | 9.5 | 60 |
VX33 | 12 | 65 |
*AC (class B) employs a rectifier circuit, so there is no apparent power fluctuations caused by frequency and inrush/holding.
*Ambient temperature is 20°C. Value is for when rated voltage is applied.
AC Specification (Class H)
Model | - | Frequency (Hz) | Temperature Increase (°C)* | |
---|---|---|---|---|
Frequency (Hz) | Inrush | Holding | ||
VX31 | 50 | 33 | 14 | 65 |
60 | 28 | 12 | 60 | |
VX32 | 50 | 65 | 33 | 100 |
60 | 55 | 27 | 95 | |
VX33 | 50 | 94 | 50 | 120 |
60 | 79 | 41 | 115 |
*Ambient temperature is 20°C. Value is for when rated voltage is applied.
Normally closed (N.C.): VX31□0/VX32□0/VX33□0
Normally open (N.O.): VX31□2/VX32□2/VX33□2
Common type (COM): VX31□4/VX32□4/VX33□4
(Units: mm)
Grommet: G dimensional drawing
(Units: mm)
Conduit: C dimensional drawing
(Units: mm)
DIN terminal: D dimensional drawing
(Units: mm)
Conduit terminal: T dimensional drawing
(Units: mm)
With bracket specification dimensional drawing
(Units: mm)
Model | Orifice Diameter | Piping Connection Port Diameter P | Electrical Entry (AC / Class B) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Conduit | DIN Terminal | Conduit terminal | ||||||||||
N.C., N.O., COM. | J | K | J | K | J | K | M | J | K | M | N | ||
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/8 | 30 | 46 | 48.5 | 41 | 65.5 | 42 | 53.5 | 100.5 | 41 | 69.5 | 91.5 |
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/4 | |||||||||||
VX32□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 33 | 56 | 51.5 | 51 | 68.5 | 52 | 56.5 | 103.5 | 51 | 72.5 | 105 |
VX33□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 36 | 64.5 | 54 | 59.5 | 71 | 60.5 | 59 | 106 | 59.5 | 75 | 113 |
(Units: mm)
Model | Orifice Diameter | Piping Connection Port Diameter P | A | B | C | D | E | F | H | |
---|---|---|---|---|---|---|---|---|---|---|
N.C., N.O., COM. | B1 | B2 | ||||||||
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/8 | 22 | 36 | 18 | 76.5 | 30 | 19 | 19.5 | 27 |
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/4 | 41 | 20.5 | ||||||
VX32□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 24 | 42 | 21 | 90 | 35 | 22 | 22.5 | 32 |
VX33□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 24 | 42 | 21 | 98 | 40 | 22 | 25 | 36 |
Model | Electrical Entry (DC, AC / Class H) | Bracket Mounting Dimensions | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Conduit | DIN Terminal | Conduit terminal | ||||||||||||
N.C., N.O., COM. | J | K | J | K | J | K | M | J | K | M | N | Q | R | S | T |
VX31□□ | 19.5 | 50 | 40 | 42.5 | 58.5 | 42 | 46.5 | 92 | 42.5 | 61 | 93 | 17.5 | 40 | 50 | 75.5 |
VX31□□ | |||||||||||||||
VX32□□ | 22.5 | 60 | 43 | 52.5 | 61.5 | 52 | 49.5 | 95 | 52.5 | 64 | 106.5 | 21 | 47 | 57 | 89 |
VX33□□ | 25.5 | 68.5 | 46 | 61 | 64 | 60.5 | 52 | 98 | 61 | 66.5 | 114.5 | 21 | 47 | 57 | 97 |
*See the SMC catalog for information other than that detailed above.
Part Number |
---|
VX3324-03-5D1 |
VX3324-03-6D1 |
VX3334-03-5D1 |
VX3334-03-6D1 |
VX3344-03-5D1 |
VX3344Z-03-5D1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Operating Pressure Differential Range (MPa) | Application | Insulation Class | Acquired Standards | Voltage | Sealing materials | Option | Body material | Bracket | Detailed type | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,427.15 | SMC VX TYPE | 1 Piece(s) | 55 Day(s) | Air / Water | Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 3/8 | 2.2 | -20~40 | null~1 | Single Item | B | CE | 24 V DC | NBR | None | C37 | None | None | 10.5 | None | DIN terminal | - | ||
฿ 1,427.15 | SMC VX TYPE | 1 Piece(s) | 55 Day(s) | Air / Water | Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 3/8 | 2.2 | -20~40 | null~1 | Single Item | B | CE | 12 V DC | NBR | None | C37 | None | None | 10.5 | None | DIN terminal | - | ||
฿ 1,427.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air / Water | Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 3/8 | 3 | -20~40 | null~0.6 | Single Item | B | CE | 24 V DC | NBR | None | C37 | None | None | 10.5 | None | DIN terminal | - | ||
฿ 1,427.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air / Water | Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 3/8 | 3 | -20~40 | null~0.6 | Single Item | B | CE | 12 V DC | NBR | None | C37 | None | None | 10.5 | None | DIN terminal | - | ||
฿ 1,427.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air / Water | Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 3/8 | 4 | -20~40 | null~0.3 | Single Item | B | CE | 24 V DC | NBR | None | C37 | None | None | 10.5 | None | DIN terminal | - | ||
฿ 969.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air / Water | No oil / Dust Resistant / Jet Proof Type | 3-Port Universal | [Rc (R)] Rc | 3/8 | - | -20~40 | null~0.3 | Single Item | B | CE | - | NBR | - | C37 | None | - | 10.5 | None | DIN terminal | - |
Loading...
Type | Electromagnetic Type | Driving Type | Linear Motion Type | IP | IP65 |
---|
How can we improve?
How can we improve?