1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Direct Operated 3 Port Solenoid Valve VX31/32/33 Series (Part Number)

SMC SOLENOID AIR VALVE

Direct Operated 3 Port Solenoid Valve VX31/32/33 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 807.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Solenoid valves that can be used with various fluids in a wide variety of applications
· Improved corrosion resistance
· Enclosure: Equivalent to IP65
· Low noise construction
· Reduced power consumption
· UL94V-0 conforming flame resistance
· Improved maintenance performance

Direct Operated 3 Port Solenoid Valve VX31/VX32/VX33 Series For Air, Water, Oil and Steam Specifications

For Air / Single Unit

For air, single unit (non-leak / medium vacuum) external appearance

For air, single unit (non-leak / medium vacuum) external appearance

Fluid and Ambient Temperature

  • Fluid temperature (no symbol, G): AC -10* to +60°C / DC -10* to +60°C
  • Fluid temperature (V/M): AC -10* to +40°C / DC -10* to +40°C
  • Ambient temperature: AC -20 to +60°C / DC -20 to +40°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM

  • Maximum operating pressure differential (no greater than 0 to 1 MPa): air 1 cm3/min or less, non-leak, medium vacuum* 10-6 Pa·m3/sec or less
  • Maximum operating pressure differential (1 MPa or higher): air 2 cm3/min or less, non-leak, medium vacuum* 10-6 Pa·m3/sec or less

*Leakage amount for options V and M (10-6 Pa·m3/sec) is for a pressure differential of 0.1 MPa.

For Air / Manifold

For air, manifold (non-leak / medium vacuum) external appearance

For air, manifold (non-leak / medium vacuum) external appearance

Fluid and Ambient Temperature

  • Fluid temperature (no symbol): AC -10* to +60°C / DC -10* to +60°C
  • Fluid temperature (V): AC -10* to +40°C / DC -10* to +40°C
  • Ambient temperature: AC -20 to +60°C / DC -20 to +40°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM

  • Maximum operating pressure differential (no greater than 0 to 1 MPa): air 1 cm3/min or less, non-leak, medium vacuum* 10-6 Pa·m3/sec or less
  • Maximum operating pressure differential (1 MPa or higher): air 2 cm3/min or less, non-leak, medium vacuum* 10-6 Pa·m3/sec or less

*Leakage amount for option V (10-6 Pa·m3/sec) is for a pressure differential of 0.1 MPa.

For Water / Single Unit

For water / single unit external appearance

For water / single unit external appearance

Fluid and Ambient Temperature

  • Fluid temperature (no symbol, G, H): AC 1 to 60°C / DC 1 to 40°C
  • Fluid temperature (E/P): AC 1 to 99°C / DC NA
  • Ambient temperature: AC -20 to +60°C / DC -20 to +40°C

*No freezing

Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM, EPDM

  • Maximum operating pressure differential (no more than 0 to 1 MPa): water 0.1 cm3/min or less
  • Maximum operating pressure differential (1 MPa or more): water 0.2 cm3/min or less

For Oil / Single Unit

For oil / single unit external appearance

For oil / single unit external appearance

Fluid and Ambient Temperature

  • Fluid temperature (A/H): AC -5* to +60°C / DC -5* to +40°C
  • Fluid temperature (D/N): AC -5* to +120°C / DC NA
  • Ambient temperature: AC -20 to +60°C / DC -20 to +40°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: FKM

  • Maximum operating pressure differential (no more than 0 to 1 MPa): oil 0.1 cm3/min or less
  • Maximum operating pressure differential (1 MPa or more): oil 0.2 cm3/min or less

*Lists information for only some products.

VX31/VX32/VX33 Series Common Specifications

Standard Specification

Valve SpecificationsValve StructureDirect operated poppet
Withstand Pressure MPa3.0
Body MaterialC37, SUS
Seal MaterialsNBR, FKM, EPDM, PTFE, FFKM
EnclosureDustproof, jetproof (IP65)*
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated VoltageAC (Class B: Built-In Full Wave Rectifier Type)100 V AC, 200 V AC, 110 V AC, 220 V AC, 230 V AC, 240 V AC, 48 V AC
AC (Class H)
DC24 V DC, 12 V DC
Allowable Voltage Fluctuation±10% of rated voltage
Allowable Leakage VoltageAC (Class B: Built-In Full Wave Rectifier Type)5% or less of rated voltage
AC (Class H)20% or less of rated voltage
DC2% or less of rated voltage
Coil Insulation TypeClass B, class H

*Electrical entry, grommet with surge voltage suppressor (GS) has an IP40 rating. See SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

Solenoid Coil Specifications

DC Specification

ModelApparent Power (W)Temperature Increase (°C)*
VX314.545
VX32745
VX3310.560

*Ambient temperature is 20°C. Value is for when rated voltage is applied.

AC Specification (Class B: Built-In Full Wave Rectifier Type)

ModelApparent Power (VA)*Temperature Increase (°C)*
VX31755
VX329.560
VX331265

*AC (class B) employs a rectifier circuit, so there is no apparent power fluctuations caused by frequency and inrush/holding.
*Ambient temperature is 20°C. Value is for when rated voltage is applied.

AC Specification (Class H)

Model-Frequency (Hz)Temperature Increase (°C)*
Frequency (Hz)InrushHolding
VX3150331465
60281260
VX32506533100
60552795
VX33509450120
607941115

*Ambient temperature is 20°C. Value is for when rated voltage is applied.

Drawing / Single Unit / Body Material: C37, SUS

Normally closed (N.C.): VX31□0/VX32□0/VX33□0
Normally open (N.O.): VX31□2/VX32□2/VX33□2
Common type (COM): VX31□4/VX32□4/VX33□4

 

(Units: mm)

 

Grommet: G dimensional drawing

Grommet: G dimensional drawing

 

(Units: mm)

 

Conduit: C dimensional drawing

Conduit: C dimensional drawing

 

(Units: mm)

 

DIN terminal: D dimensional drawing

DIN terminal: D dimensional drawing

 

(Units: mm)

 

Conduit terminal: T dimensional drawing

Conduit terminal: T dimensional drawing

 

(Units: mm)

 

With bracket specification dimensional drawing

With bracket specification dimensional drawing

 

(Units: mm)

 

ModelOrifice DiameterPiping Connection Port Diameter
P
Electrical Entry (AC / Class B)
GrommetConduitDIN TerminalConduit terminal
N.C., N.O., COM.JKJKJKMJKMN
VX31□□ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter)1/8304648.54165.54253.5100.54169.591.5
VX31□□ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter)1/4
VX32□□ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter)1/4, 3/8335651.55168.55256.5103.55172.5105
VX33□□ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter)1/4, 3/83664.55459.57160.55910659.575113
 

 

(Units: mm)

 

ModelOrifice DiameterPiping Connection Port Diameter PABCDEFH
N.C., N.O., COM.B1B2
VX31□□ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter)1/822361876.5301919.527
VX31□□ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter)1/44120.5
VX32□□ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter)1/4, 3/824422190352222.532
VX33□□ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter)1/4, 3/82442219840222536
ModelElectrical Entry (DC, AC / Class H)Bracket Mounting Dimensions
GrommetConduitDIN TerminalConduit terminal
N.C., N.O., COM.JKJKJKMJKMNQRST
VX31□□19.5504042.558.54246.59242.5619317.5405075.5
VX31□□
VX32□□22.5604352.561.55249.59552.564106.521475789
VX33□□25.568.546616460.552986166.5114.521475797

*See the SMC catalog for information other than that detailed above.

Part Number
VX3124G-02-1DR1-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Operating Pressure Differential Range
(MPa)
Application Insulation Class Acquired Standards Voltage Sealing materials Option Body material Bracket Detailed type Power consumption
(W)
Functions Lead wire electrical entry Apparent power
(VA)

฿ 1,750.15

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Air / WaterDust Resistant3-Port Universal[Rc (R)] Rc1/42.2-20~60null~0.4Single ItemBCE100 V AC 50/60 HzNBRNoneSUSIncludedNone-Built-in full wave rectifier typeDIN terminal7

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Driving Type Linear Motion Type IP IP65

Please check the type/dimensions/specifications of the part VX3124G-02-1DR1-B in the Direct Operated 3 Port Solenoid Valve VX31/32/33 Series series.

Products with similar specification

Part Number
VX3110-01-1DR1-B
VX3110-01-1GR1
VX3110-01-1GR1-B
VX3124G-02-1GR1
VX3124G-02-1GR1-B
VX3124G-02-1TR1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Operating Pressure Differential Range
(MPa)
Application Insulation Class Acquired Standards Voltage Sealing materials Option Body material Bracket Detailed type Power consumption
(W)
Functions Lead wire electrical entry Apparent power
(VA)

฿ 996.20

1 Piece(s) 55 Day(s) Water / AirDust ResistantNormally Closed[Rc (R)] Rc1/81.5-20~60null~1Single ItemBCE100 V AC 50/60 HzNBRNoneC37IncludedNone-Built-in full wave rectifier typeDIN terminal7

฿ 807.50

1 Piece(s) 55 Day(s) Water / AirDust ResistantNormally Closed[Rc (R)] Rc1/81.5-20~60null~1Single ItemBCE100 V AC 50/60 HzNBRNoneC37NoneNone-Built-in full wave rectifier typeGrommet7

฿ 834.70

1 Piece(s) 55 Day(s) Water / AirDust ResistantNormally Closed[Rc (R)] Rc1/81.5-20~60null~1Single ItemBCE100 V AC 50/60 HzNBRNoneC37IncludedNone-Built-in full wave rectifier typeGrommet7

฿ 1,561.45

1 Piece(s) 55 Day(s) Water / AirDust Resistant3-Port Universal[Rc (R)] Rc1/42.2-20~60null~0.4Single ItemBCE100 V AC 50/60 HzNBRNoneSUSNoneNone-Built-in full wave rectifier typeGrommet7

฿ 1,588.65

1 Piece(s) 55 Day(s) Water / AirDust Resistant3-Port Universal[Rc (R)] Rc1/42.2-20~60null~0.4Single ItemBCE100 V AC 50/60 HzNBRNoneSUSIncludedNone-Built-in full wave rectifier typeGrommet7

฿ 9,990.00

1 Piece(s) 55 Day(s) Water / AirDust Resistant3-Port Universal[Rc (R)] Rc1/42.2-20~60null~0.4Single ItemB-100 V AC 50/60 HzNBRNoneSUSNoneNone-Built-in full wave rectifier typeWith conduit terminal7