1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21/22/23 Series (Part Number)

SMC YHN TYPE

Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21/22/23 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,773.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Water hammer is alleviated.
· Easy to disassemble and reassemble in a short time.

Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21/VXR22/VXR23 Series, For Water/Oil, Normally Closed (N.C.) Specifications

Normally closed (N.C.) external appearance

Normally closed (N.C.) external appearance

Normally closed (N.C.) display symbol

Normally closed (N.C.) display symbol

*When the valve is closed IN and OUT are blocked, but the fluid cannot be blocked when the pressure at port 2 exceeds the pressure at port 1.

Model / Valve Specifications (Normally Open)

ConnectionOrifice Diameter
mm ø
ModelMinimum Operating Pressure Differential *2
MPa
Maximum Operating Pressure Differential *2 MPaFlow Rate CharacteristicsMaximum System Pressure *2
MPa
Weight *1
g
ThreadWaterOilWater/Oil
KvConversion Cv
1/220VXR2150-040.041.00.75.76.51.51,250
3/420VXR2150-066.47.51,250
125VXR2260-1010.3121,730
1 1/435VXR2270-1218.9222,900
1 1/240VXR2380-1425.7303,700
250VXR2390-2042.8484,600

*1: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for terminals respectively.
*2 See the SMC catalog for details on the maximum and minimum operating pressure differentials and the maximum system pressure.

Solenoid Specifications

ModelPower SupplyFrequency
Hz
Apparent Power VAPower Consumption
W (Holding)
Temperature Increase °C
(Rated Voltage)
InrushHolding
VXR21AC5020114.545
601773.235
DC---655
VXR22AC5040187.560
603512650
DC---860
VXR23AC5050211165
6045179.560
DC---11.565
  • *Value is for when rated voltage is applied and ambient temperature is 20°C ±5°C.
  • *It is possible to change the coil from AC to DC during use. However, it is not possible to change from DC to AC.
    (The lack of a shading coil for DC means there may be a humming.)
  • *The return voltage is 20% or more of the rated value for an AC power supply and 2% or more of the rated value for a DC power supply.
  • *The allowable voltage fluctuation is ±10% of the rated voltage.

Fluid Temperature and Ambient Temperature

Temperature ConditionsPower SupplyFluid Temperature °CAmbient Temperature
°C
Water
(Standard)
Oil
(Standard)
High Temperature Water *2
(D)
High Temperature Oil *2
(D)
MaximumAC6060808060
DC4040--40
MinimumAC/DC1-5*1---10

*1 50 mm2/s or less.
*2 The D within the parenthesis ( ) is the option symbol.

Structure / Principle Part Materials

Normally closed (N.C.) diagram

Normally closed (N.C.) diagram

NumberPart NameMaterial
StandardOption
1BodyCAC408-
2BonnetCAC408-
3O-RingNBRFKM
4Diaphragm
Assembly
SUS, brass, NBRSUS, brass, FKM
5Valve SpringSUS-
6Core AssemblySUS, copper-
7Armature
Assembly
SUS, NBRSUS, FKM
8Return
Spring
SUS-
9Coil
Assembly
Class B moldedClass H molded

Operation

  • When the coil (9) is energized, the armature assembly (7) is attracted into the core of the core assembly (6), opening pilot valve (A). When the pilot valve (A) is opened, the pressure in the pressure action chamber (B) falls, opening the main valve (C).
  • When the coil (9) is not energized, the pilot valve (A) closes and the pressure in the pressure action chamber (B) increases, closing the main valve (C).

Water Hammer Relief

  • A check valve mechanism is provided on the (E) side of the supply orifices (D) and (E). Supply into the pressure action chamber (B) can be controlled in 2 stages by moving the diaphragm assembly (4). After cutting power, orifice (E) will become blocked when the port of main valve (C) reduces in its opening diameter. Having this slower valve closing speed helps alleviate the water hammer effect.

Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21/VXR22/VXR23 Series, For Water/Oil, Normally Open (N.O.) Specifications

Normally open (N.O.) external appearance

Normally open (N.O.) external appearance

Normally open (N.O.) display symbol

Normally open (N.O.) display symbol

*When the valve is closed IN and OUT are blocked, but the fluid cannot be blocked when the pressure at port 2 exceeds the pressure at port 1.

Model / Valve Specifications (Normally Open)

ConnectionOrifice Diameter
mm ø
ModelMinimum Operating Pressure Differential *2
MPa
Maximum Operating Pressure Differential *2 MPaFlow Rate CharacteristicsMaximum System Pressure *2
MPa
Weight *1
g
ThreadWaterOilWater/Oil
KvConversion Cv
1/220VXR2152-040.040.70.65.76.51.51,270
3/420VXR2152-066.47.51,270
125VXR2262-1010.3121,770
1 1/435VXR2272-1218.9222,900
1 1/240VXR2382-1425.7303,700
250VXR2392-2042.8484,600

*1: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for terminals respectively.
*2 See the SMC catalog for details on the maximum and minimum operating pressure differentials and the maximum system pressure.

Solenoid Specifications

ModelPower SupplyFrequency
Hz
Apparent Power VAPower Consumption
W (Holding)
Temperature Increase °C
(Rated Voltage)
InrushHolding
VXR21AC502512550
602083.535
DC---650
VXR22AC504520855
6040156.545
DC---850
VXR23AC50602510.560
6050209.550
DC---11.555
  • *Value is for when rated voltage is applied and ambient temperature is 20°C ±5°C.
  • *Changing coils from AC to DC and vice-versa during use is not possible because of the different core shape.
  • *The return voltage is 20% or more of the rated value for an AC power supply and 5% or more of the rated value for a DC power supply.
  • *The allowable voltage fluctuation is ±10% of the rated voltage.

Fluid Temperature and Ambient Temperature

Temperature ConditionsPower SupplyFluid Temperature °CAmbient Temperature
°C
Water
(Standard)
Oil
(Standard)
High Temperature Water *2
(D)
High Temperature Oil *2
(D)
MaximumAC6060808060
DC4040--40
MinimumAC/DC1-5*1---10

*1 50 mm2/s or less.
*2 The D within the parenthesis ( ) is the option symbol.

Structure / Principle Part Materials

Normally open (N.O.) diagram

Normally open (N.O.) diagram

NumberPart NameMaterial
StandardOption
1BodyCAC408-
2BonnetCAC408-
3O-RingNBRFKM
4Diaphragm
Assembly
SUS, brass, NBRSUS, brass, FKM
5Valve SpringSUS-
6Core
Assembly
SUS, copper, NBR, POM, PTFESUS, copper, FKM, PTFE
7Coil
Assembly
Class B moldedClass H molded

Operation

  • When the coil (7) is energized, the opened pilot valve (A) closes and the pressure in the pressure action chamber (B) increases, closing the main valve (C).
  • Cutting power to the coil (7) will open the closed pilot valve (A) and decrease the pressure in the pressure action chamber (B), opening the main valve (C).

Water Hammer Relief

  • A check valve mechanism is provided on the (E) side of the supply orifices (D) and (E). Supply into the pressure action chamber (B) can be controlled in 2 stages by moving the diaphragm assembly (4). After energizing, orifice (E) will become blocked when the port of main valve (C) reduces in its opening diameter. Having this slower valve closing speed helps alleviate the water hammer effect.

Water Hammer Relieving Characteristic Diagrams

VXR2150, VXR2152, VXR2260, VXR2262

Water hammer relieving characteristic diagram 1

Water hammer relieving characteristic diagram 1

Water Hammer

(Example) The VXR2 Series helps greatly mitigate the severe water hammer effect generated by use of normal solenoid valves. This prevents vibrations and damage to piping, equipment and devices. The graph above shows an overview of how the water hammer effect is mitigated.

How to Read the Graph

When there is 30 m of SGP piping with the same diameter as the solenoid valve being used, the maximum pressure will be approximately 1.1 MPa with an initial pressure of 0.5 MPa. (4 to 7 MPa for general use solenoid.)

VXR2270, VXR2272, VXR2380, VXR382, VXR2390, VXR2392

Water hammer relieving characteristic diagram 2

Water hammer relieving characteristic diagram 2

How to Read the Graph

When there is 30 m of SGP piping with the same diameter as the solenoid valve being used, the maximum pressure will be approximately 0.8 MPa with an initial pressure of 0.5 MPa. (2 to 4 MPa for general use solenoid.)

 

*See the SMC catalog for information other than that detailed above.

Part Number
VXR2380-14F-1D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Insulation Class Voltage Sealing materials Option Detailed type Lead wire electrical entry Body size

฿ 6,142.10

SMC YHN TYPE 1 Piece(s) 55 Day(s) -StandardNormally OpenG1 1/2B100 V AC 50/60 HzNBRNoneStandardDIN terminal40A

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Driving Type Pilot Type Number of Solenoids Single Solenoid
Application Single Item Body material CAC408, copper

Please check the type/dimensions/specifications of the part VXR2380-14F-1D in the Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21/22/23 Series series.

Products with similar specification

Part Number
VXR2150-04-1DS
VXR2150-04-1DZ
VXR2150-04-1G
VXR2380-14F-3D
VXR2380-14F-4D
VXR2380-14F-4DL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Insulation Class Voltage Sealing materials Option Detailed type Lead wire electrical entry Body size

฿ 3,518.15

1 Piece(s) 55 Day(s) -StandardNormally Open[Rc (R)] Rc1/2B100 V AC 50/60 HzNBRWith surge suppressorStandardDIN terminal20A

฿ 3,638.00

1 Piece(s) 55 Day(s) -StandardNormally Open[Rc (R)] Rc1/2B100 V AC 50/60 HzNBRSurge voltage suppressor / With lightStandardDIN terminal20A

฿ 3,280.15

1 Piece(s) 55 Day(s) -StandardNormally Open[Rc (R)] Rc1/2B100 V AC 50/60 HzNBRNoneStandardGrommet20A

฿ 6,142.10

1 Piece(s) 55 Day(s) -StandardNormally OpenG1 1/2B110 V AC 50/60 HzNBRNoneStandardDIN terminal40A

฿ 6,142.10

1 Piece(s) 55 Day(s) -StandardNormally OpenG1 1/2B220 V AC 50/60 HzNBRNoneStandardDIN terminal40A

฿ 6,291.70

1 Piece(s) 55 Day(s) -StandardNormally OpenG1 1/2B220 V AC 50/60 HzNBRWith lightStandardDIN terminal40A