(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· Water hammer is alleviated.
· Easy to disassemble and reassemble in a short time.
Normally closed (N.C.) external appearance
Normally closed (N.C.) display symbol
*When the valve is closed IN and OUT are blocked, but the fluid cannot be blocked when the pressure at port 2 exceeds the pressure at port 1.
Connection | Orifice Diameter mm ø | Model | Minimum Operating Pressure Differential *2 MPa | Maximum Operating Pressure Differential *2 MPa | Flow Rate Characteristics | Maximum System Pressure *2 MPa | Weight *1 g | ||
---|---|---|---|---|---|---|---|---|---|
Thread | Water | Oil | Water/Oil | ||||||
Kv | Conversion Cv | ||||||||
1/2 | 20 | VXR2150-04 | 0.04 | 1.0 | 0.7 | 5.7 | 6.5 | 1.5 | 1,250 |
3/4 | 20 | VXR2150-06 | 6.4 | 7.5 | 1,250 | ||||
1 | 25 | VXR2260-10 | 10.3 | 12 | 1,730 | ||||
1 1/4 | 35 | VXR2270-12 | 18.9 | 22 | 2,900 | ||||
1 1/2 | 40 | VXR2380-14 | 25.7 | 30 | 3,700 | ||||
2 | 50 | VXR2390-20 | 42.8 | 48 | 4,600 |
*1: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for terminals respectively.
*2 See the SMC catalog for details on the maximum and minimum operating pressure differentials and the maximum system pressure.
Model | Power Supply | Frequency Hz | Apparent Power VA | Power Consumption W (Holding) | Temperature Increase °C (Rated Voltage) | |
---|---|---|---|---|---|---|
Inrush | Holding | |||||
VXR21 | AC | 50 | 20 | 11 | 4.5 | 45 |
60 | 17 | 7 | 3.2 | 35 | ||
DC | - | - | - | 6 | 55 | |
VXR22 | AC | 50 | 40 | 18 | 7.5 | 60 |
60 | 35 | 12 | 6 | 50 | ||
DC | - | - | - | 8 | 60 | |
VXR23 | AC | 50 | 50 | 21 | 11 | 65 |
60 | 45 | 17 | 9.5 | 60 | ||
DC | - | - | - | 11.5 | 65 |
Temperature Conditions | Power Supply | Fluid Temperature °C | Ambient Temperature °C | |||
---|---|---|---|---|---|---|
Water (Standard) | Oil (Standard) | High Temperature Water *2 (D) | High Temperature Oil *2 (D) | |||
Maximum | AC | 60 | 60 | 80 | 80 | 60 |
DC | 40 | 40 | - | - | 40 | |
Minimum | AC/DC | 1 | -5*1 | - | - | -10 |
*1 50 mm2/s or less.
*2 The D within the parenthesis ( ) is the option symbol.
Normally closed (N.C.) diagram
Number | Part Name | Material | |
---|---|---|---|
Standard | Option | ||
1 | Body | CAC408 | - |
2 | Bonnet | CAC408 | - |
3 | O-Ring | NBR | FKM |
4 | Diaphragm Assembly | SUS, brass, NBR | SUS, brass, FKM |
5 | Valve Spring | SUS | - |
6 | Core Assembly | SUS, copper | - |
7 | Armature Assembly | SUS, NBR | SUS, FKM |
8 | Return Spring | SUS | - |
9 | Coil Assembly | Class B molded | Class H molded |
Operation
Water Hammer Relief
Normally open (N.O.) external appearance
Normally open (N.O.) display symbol
*When the valve is closed IN and OUT are blocked, but the fluid cannot be blocked when the pressure at port 2 exceeds the pressure at port 1.
Connection | Orifice Diameter mm ø | Model | Minimum Operating Pressure Differential *2 MPa | Maximum Operating Pressure Differential *2 MPa | Flow Rate Characteristics | Maximum System Pressure *2 MPa | Weight *1 g | ||
---|---|---|---|---|---|---|---|---|---|
Thread | Water | Oil | Water/Oil | ||||||
Kv | Conversion Cv | ||||||||
1/2 | 20 | VXR2152-04 | 0.04 | 0.7 | 0.6 | 5.7 | 6.5 | 1.5 | 1,270 |
3/4 | 20 | VXR2152-06 | 6.4 | 7.5 | 1,270 | ||||
1 | 25 | VXR2262-10 | 10.3 | 12 | 1,770 | ||||
1 1/4 | 35 | VXR2272-12 | 18.9 | 22 | 2,900 | ||||
1 1/2 | 40 | VXR2382-14 | 25.7 | 30 | 3,700 | ||||
2 | 50 | VXR2392-20 | 42.8 | 48 | 4,600 |
*1: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for terminals respectively.
*2 See the SMC catalog for details on the maximum and minimum operating pressure differentials and the maximum system pressure.
Model | Power Supply | Frequency Hz | Apparent Power VA | Power Consumption W (Holding) | Temperature Increase °C (Rated Voltage) | |
---|---|---|---|---|---|---|
Inrush | Holding | |||||
VXR21 | AC | 50 | 25 | 12 | 5 | 50 |
60 | 20 | 8 | 3.5 | 35 | ||
DC | - | - | - | 6 | 50 | |
VXR22 | AC | 50 | 45 | 20 | 8 | 55 |
60 | 40 | 15 | 6.5 | 45 | ||
DC | - | - | - | 8 | 50 | |
VXR23 | AC | 50 | 60 | 25 | 10.5 | 60 |
60 | 50 | 20 | 9.5 | 50 | ||
DC | - | - | - | 11.5 | 55 |
Temperature Conditions | Power Supply | Fluid Temperature °C | Ambient Temperature °C | |||
---|---|---|---|---|---|---|
Water (Standard) | Oil (Standard) | High Temperature Water *2 (D) | High Temperature Oil *2 (D) | |||
Maximum | AC | 60 | 60 | 80 | 80 | 60 |
DC | 40 | 40 | - | - | 40 | |
Minimum | AC/DC | 1 | -5*1 | - | - | -10 |
*1 50 mm2/s or less.
*2 The D within the parenthesis ( ) is the option symbol.
Normally open (N.O.) diagram
Number | Part Name | Material | |
---|---|---|---|
Standard | Option | ||
1 | Body | CAC408 | - |
2 | Bonnet | CAC408 | - |
3 | O-Ring | NBR | FKM |
4 | Diaphragm Assembly | SUS, brass, NBR | SUS, brass, FKM |
5 | Valve Spring | SUS | - |
6 | Core Assembly | SUS, copper, NBR, POM, PTFE | SUS, copper, FKM, PTFE |
7 | Coil Assembly | Class B molded | Class H molded |
Operation
Water Hammer Relief
Water hammer relieving characteristic diagram 1
Water Hammer
(Example) The VXR2 Series helps greatly mitigate the severe water hammer effect generated by use of normal solenoid valves. This prevents vibrations and damage to piping, equipment and devices. The graph above shows an overview of how the water hammer effect is mitigated.
How to Read the Graph
When there is 30 m of SGP piping with the same diameter as the solenoid valve being used, the maximum pressure will be approximately 1.1 MPa with an initial pressure of 0.5 MPa. (4 to 7 MPa for general use solenoid.)
Water hammer relieving characteristic diagram 2
How to Read the Graph
When there is 30 m of SGP piping with the same diameter as the solenoid valve being used, the maximum pressure will be approximately 0.8 MPa with an initial pressure of 0.5 MPa. (2 to 4 MPa for general use solenoid.)
*See the SMC catalog for information other than that detailed above.
Part Number |
---|
VXR2152A-06-5C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Insulation Class | Voltage | Sealing materials | Option | Detailed type | Lead wire electrical entry | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,174.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Oil | Standard | Normally Closed | [Rc (R)] Rc | 3/4 | B | 24 V DC | FKM | None | Fuel oil (up to 60°C) | Conduit | 20A |
Loading...
Type | Electromagnetic Type | Driving Type | Pilot Type | Number of Solenoids | Single Solenoid |
---|---|---|---|---|---|
Application | Single Item | Body material | CAC408, copper |
Please check the type/dimensions/specifications of the part VXR2152A-06-5C in the Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21/22/23 Series series.
Part Number |
---|
VXR2150-04-1DS |
VXR2150-04-1DZ |
VXR2150-04-1G |
VXR2152A-06-5D |
VXR2152A-06-5DS |
VXR2152A-06-5DZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Insulation Class | Voltage | Sealing materials | Option | Detailed type | Lead wire electrical entry | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,518.15 | 1 Piece(s) | 55 Day(s) | - | Standard | Normally Open | [Rc (R)] Rc | 1/2 | B | 100 V AC 50/60 Hz | NBR | With surge suppressor | Standard | DIN terminal | 20A | ||
฿ 3,638.00 | 1 Piece(s) | 55 Day(s) | - | Standard | Normally Open | [Rc (R)] Rc | 1/2 | B | 100 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 20A | ||
฿ 3,280.15 | 1 Piece(s) | 55 Day(s) | - | Standard | Normally Open | [Rc (R)] Rc | 1/2 | B | 100 V AC 50/60 Hz | NBR | None | Standard | Grommet | 20A | ||
฿ 4,278.90 | 1 Piece(s) | 55 Day(s) | Oil | Standard | Normally Closed | [Rc (R)] Rc | 3/4 | B | 24 V DC | FKM | None | Fuel oil (up to 60°C) | DIN terminal | 20A | ||
฿ 4,338.40 | 1 Piece(s) | 55 Day(s) | Oil | Standard | Normally Closed | [Rc (R)] Rc | 3/4 | B | 24 V DC | FKM | With surge suppressor | Fuel oil (up to 60°C) | DIN terminal | 20A | ||
฿ 4,457.40 | 1 Piece(s) | 55 Day(s) | Oil | Standard | Normally Closed | [Rc (R)] Rc | 3/4 | B | 24 V DC | FKM | Surge voltage suppressor / With light | Fuel oil (up to 60°C) | DIN terminal | 20A |
How can we improve?
How can we improve?