1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Energy Saving Type Direct Operated 2 Port Solenoid Valve VXE21/22/23 Series (Part Number)

SMC VXE TYPE

Energy Saving Type Direct Operated 2 Port Solenoid Valve VXE21/22/23 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 89.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Energy saving version of the 2 port solenoid valve for various fluids, VX2, VXD2 and VXZ2 series
· Power consumption (when holding) is substantially reduced (approx. 1/3)
· Coil heat reduction
· Interchangeable
· Replaceable coil

Energy Saving Type Direct Operated 2 Port Solenoid Valve VXE21/VXE22/VXE23 Series Specifications

For air, single unit (non-leak / medium vacuum / N.C. type) external appearance

For air, single unit (non-leak / medium vacuum / N.C. type) external appearance

Fluid Temperature and Ambient Temperature

  • Fluid temperature (no symbol, G): -10* to +60°C
  • Fluid temperature (V/M): -10* to +60°C
  • Ambient temperature: -20 to +60°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM

  • Air 1 cm3/min or less
  • Non-leak, medium vacuum* 10-6 Pa·m3/sec or less

Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM

  • Air 1 cm3/min or less
  • Non-leak, medium vacuum* 10-6 Pa·m3/sec or less

*The value is for options V and M non-leak and a medium vacuum.

For air, manifold (non-leak / medium vacuum / N.C. type) external appearance

For air, manifold (non-leak / medium vacuum / N.C. type) external appearance

Fluid Temperature and Ambient Temperature

  • Fluid temperature (no symbol, R): -10* to +60°C
  • Fluid temperature (V): -10* to +60°C
  • Ambient temperature: -20 to +60°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM

  • Air 1 cm3/min or less
  • Non-leak, medium vacuum* 10-6 Pa·m3/sec or less

Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM

  • Air 1 cm3/min or less
  • Non-leak, medium vacuum* 10-6 Pa·m3/sec or less

*The value is for options V and M non-leak and a medium vacuum.

For water, single unit (N.C. type) external appearance

For water, single unit (N.C. type) external appearance

Fluid Temperature and Ambient Temperature

  • Fluid temperature (no symbol, G, L): 1 to 60°C
  • Ambient temperature: -20 to +60°C

*No freezing

Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM

  • Water 0.1 cm3/min or less

Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM

  • Water 0.1 cm3/min or less
For water, manifold (N.C. type) external appearance

For water, manifold (N.C. type) external appearance

Fluid Temperature and Ambient Temperature

  • Fluid temperature (no symbol, G, L): 1 to 60°C
  • Ambient temperature: -20 to +60°C

*No freezing

Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM

  • Water 0.1 cm3/min or less

Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM

  • Water 0.1 cm3/min or less
For oil, single unit (N.C. type) external appearance

For oil, single unit (N.C. type) external appearance

Fluid Temperature and Ambient Temperature

  • Fluid temperature (A/H): -5* to +60°C
  • Ambient temperature: -20 to +60°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Internal Leakage) Seal Material: FKM

  • Oil 0.1 cm3/min or less

Valve Leakage Amount (External Leakage) Seal Material: FKM

  • Oil 0.1 cm3/min or less

*When the fluid is oil ensure the kinematic viscosity is 50 mm2/s or less.

For oil, manifold (N.C. type) external appearance

For oil, manifold (N.C. type) external appearance

Fluid Temperature and Ambient Temperature

  • Fluid temperature (A/H): -5* to +60°C
  • Ambient temperature: -20 to +60°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Internal Leakage) Seal Material: FKM

  • Oil 0.1 cm3/min or less

Valve Leakage Amount (External Leakage) Seal Material: FKM

  • Oil 0.1 cm3/min or less

*When the fluid is oil ensure the kinematic viscosity is 50 mm2/s or less.

VXE21/VXE22/VXE23 Series Common Specifications

Standard Specification

Valve SpecificationsValve StructureDirect operated poppet
Valve TypeN.C.
Withstand Pressure5.0 MPa
Body MaterialC37, SUS
Seal MaterialsNBR, FKM, EPDM, PTFE
EnclosureDustproof, jetproof (IP65)
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated Voltage24 V DC, 12 V DC
Allowable Voltage Fluctuation±10% of rated voltage
Allowable Leakage Voltage2% or less of rated voltage
Coil Insulation TypeClass B
Surge ProtectionBuilt-in surge voltage suppressor

Solenoid Coil Specifications / Normally Closed (N.C.) / DC Specifications

ModelPower Consumption (W)
(Holding)
Inrush Current (A) (Inrush Time: 200 ms)*1Temperature Increase (°C)*2
24 V DC12 V DC
VXE211.50.190.3825
VXE222.30.290.5825
VXE2330.440.8830

*1 Set the energized time to at least 200 ms.
*2 Ambient temperature is 20°C. Value is for when rated voltage is applied.

Drawing / Single Unit / Body Material: C37, SUS

VXE21□0/VXE22□0/VXE23□0

Grommet: G dimensional drawing

Grommet: G dimensional drawing

Conduit: C dimensional drawing

Conduit: C dimensional drawing

DIN terminal: D dimensional drawing

DIN terminal: D dimensional drawing

Conduit terminal: T dimensional drawing

Conduit terminal: T dimensional drawing

 

(Units: mm)

 

ModelOrifice DiameterPiping Connection Port Diameter
P
ABCDEFH
Normally Closed
VXE21□0ø2 mm, ø3 mm, ø4.5 mm1/8, 1/418406830919.527
VXE22□0ø3 mm, ø4.5 mm, ø6 mm1/4, 3/82245783510.522.532
VXE22□0ø8 mm, ø10 mm1/4, 3/8, 1/230508514
VXE23□0ø3 mm, ø4.5 mm, ø6 mm1/4, 3/8224585.54010.52536
VXE23□0ø8 mm, ø10 mm1/4, 3/8, 1/230509214
ModelMounting DimensionsElectrical Entry
GrommetConduitDIN TerminalConduit terminal
Normally ClosedJKMQRQRQRSQRST
VXE21□0M4612.8304648.54165.54253.5100.54169.582
VXE22□0M5819335651.55168.55256.5103.55172.593.5
VXE22□0M5823335951.55468.55556.5103.55472.5100
VXE23□0M581936625457715859106577599.5
VXE23□0M5823366554607161591066075106

*See the SMC catalog for information other than that detailed above.

Part Number
VXE2320A-02-5TL1-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Application IP Insulation Class Voltage Sealing materials Body material Bracket Detailed type Power consumption
(W)
Functions Lead wire electrical entry Compatible models Types of Related components

฿ 1,830.05

SMC VXE TYPE 1 Piece(s) 55 Day(s) Electromagnetic TypeOilStandard / Dust ResistantNormally Closed[Rc (R)] Rc1/4Linear Motion Type3-20~60Single SolenoidSingle ItemIP65Bb: 24 V DCFKMC37IncludedStandard3With lightConduit terminal / With light--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VXE2320A-02-5TL1-B in the Energy Saving Type Direct Operated 2 Port Solenoid Valve VXE21/22/23 Series series.

Products with similar specification

Part Number
AZ-T-VXE2220-02-5G1
AZ-T-VXE2250V-02-5D1
AZ-T-VXEZ2240G-04F-5DL1
VXE2320A-02F-5D1
VXE2320A-02F-5DL1-B
VXE2320A-02F-5DO1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Application IP Insulation Class Voltage Sealing materials Body material Bracket Detailed type Power consumption
(W)
Functions Lead wire electrical entry Compatible models Types of Related components

฿ 4,918.95

1 Piece(s) 55 Day(s) [Related Components] Related components--------------------VXE2220-02-5G1Nameplate

฿ 89.25

1 Piece(s) 55 Day(s) [Related Components] Related components--------------------VXE2250V-02-5D1Nameplate

฿ 6,189.70

1 Piece(s) 55 Day(s) [Related Components] Related components--------------------VXEZ2240G-04F-5DL1Nameplate

฿ 1,683.00

1 Piece(s) 55 Day(s) Electromagnetic TypeOilStandard / Dust ResistantNormally ClosedG1/4Linear Motion Type3-20~60Single SolenoidSingle ItemIP65Bb: 24 V DCFKMC37NoneStandard3With lightDIN terminal--

฿ 1,879.35

1 Piece(s) 55 Day(s) Electromagnetic TypeOilStandard / Dust ResistantNormally ClosedG1/4Linear Motion Type3-20~60Single SolenoidSingle ItemIP65Bb: 24 V DCFKMC37IncludedStandard3With lightDIN terminal / With light--

฿ 1,617.55

1 Piece(s) 55 Day(s) Electromagnetic TypeOilStandard / Dust ResistantNormally ClosedG1/4Linear Motion Type3-20~60Single SolenoidSingle ItemIP65Bb: 24 V DCFKMC37NoneStandard3With lightFor DIN terminal (without connector, gasket included)--