(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· Energy saving version of the 2 port solenoid valve for various fluids, VX2, VXD2 and VXZ2 series
· Power consumption (when holding) is substantially reduced (approx. 1/3)
· Coil heat reduction
· Interchangeable
· Replaceable coil
For air, single unit (non-leak / medium vacuum / N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM
Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM
*The value is for options V and M non-leak and a medium vacuum.
For air, manifold (non-leak / medium vacuum / N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM
Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM
*The value is for options V and M non-leak and a medium vacuum.
For water, single unit (N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*No freezing
Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM
Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM
For water, manifold (N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*No freezing
Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM
Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM
For oil, single unit (N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Internal Leakage) Seal Material: FKM
Valve Leakage Amount (External Leakage) Seal Material: FKM
*When the fluid is oil ensure the kinematic viscosity is 50 mm2/s or less.
For oil, manifold (N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Internal Leakage) Seal Material: FKM
Valve Leakage Amount (External Leakage) Seal Material: FKM
*When the fluid is oil ensure the kinematic viscosity is 50 mm2/s or less.
Valve Specifications | Valve Structure | Direct operated poppet |
---|---|---|
Valve Type | N.C. | |
Withstand Pressure | 5.0 MPa | |
Body Material | C37, SUS | |
Seal Materials | NBR, FKM, EPDM, PTFE | |
Enclosure | Dustproof, jetproof (IP65) | |
Environment | Locations without corrosive or explosive gases | |
Coil Specifications | Rated Voltage | 24 V DC, 12 V DC |
Allowable Voltage Fluctuation | ±10% of rated voltage | |
Allowable Leakage Voltage | 2% or less of rated voltage | |
Coil Insulation Type | Class B | |
Surge Protection | Built-in surge voltage suppressor |
Model | Power Consumption (W) (Holding) | Inrush Current (A) (Inrush Time: 200 ms)*1 | Temperature Increase (°C)*2 | |
---|---|---|---|---|
24 V DC | 12 V DC | |||
VXE21 | 1.5 | 0.19 | 0.38 | 25 |
VXE22 | 2.3 | 0.29 | 0.58 | 25 |
VXE23 | 3 | 0.44 | 0.88 | 30 |
*1 Set the energized time to at least 200 ms.
*2 Ambient temperature is 20°C. Value is for when rated voltage is applied.
Grommet: G dimensional drawing
Conduit: C dimensional drawing
DIN terminal: D dimensional drawing
Conduit terminal: T dimensional drawing
(Units: mm)
Model | Orifice Diameter | Piping Connection Port Diameter P | A | B | C | D | E | F | H |
---|---|---|---|---|---|---|---|---|---|
Normally Closed | |||||||||
VXE21□0 | ø2 mm, ø3 mm, ø4.5 mm | 1/8, 1/4 | 18 | 40 | 68 | 30 | 9 | 19.5 | 27 |
VXE22□0 | ø3 mm, ø4.5 mm, ø6 mm | 1/4, 3/8 | 22 | 45 | 78 | 35 | 10.5 | 22.5 | 32 |
VXE22□0 | ø8 mm, ø10 mm | 1/4, 3/8, 1/2 | 30 | 50 | 85 | 14 | |||
VXE23□0 | ø3 mm, ø4.5 mm, ø6 mm | 1/4, 3/8 | 22 | 45 | 85.5 | 40 | 10.5 | 25 | 36 |
VXE23□0 | ø8 mm, ø10 mm | 1/4, 3/8, 1/2 | 30 | 50 | 92 | 14 |
Model | Mounting Dimensions | Electrical Entry | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Conduit | DIN Terminal | Conduit terminal | |||||||||||
Normally Closed | J | K | M | Q | R | Q | R | Q | R | S | Q | R | S | T |
VXE21□0 | M4 | 6 | 12.8 | 30 | 46 | 48.5 | 41 | 65.5 | 42 | 53.5 | 100.5 | 41 | 69.5 | 82 |
VXE22□0 | M5 | 8 | 19 | 33 | 56 | 51.5 | 51 | 68.5 | 52 | 56.5 | 103.5 | 51 | 72.5 | 93.5 |
VXE22□0 | M5 | 8 | 23 | 33 | 59 | 51.5 | 54 | 68.5 | 55 | 56.5 | 103.5 | 54 | 72.5 | 100 |
VXE23□0 | M5 | 8 | 19 | 36 | 62 | 54 | 57 | 71 | 58 | 59 | 106 | 57 | 75 | 99.5 |
VXE23□0 | M5 | 8 | 23 | 36 | 65 | 54 | 60 | 71 | 61 | 59 | 106 | 60 | 75 | 106 |
*See the SMC catalog for information other than that detailed above.
Part Number |
---|
VXE2130-02-5DO1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Number of Solenoids | Application | IP | Insulation Class | Voltage | Sealing materials | Body material | Bracket | Detailed type | Power consumption (W) | Functions | Lead wire electrical entry | Compatible models | Types of Related components |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,045.50 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Air / Water | Standard / Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/4 | Linear Motion Type | 4.5 | -20~60 | Single Solenoid | Single Item | IP65 | B | b: 24 V DC | NBR | C37 | None | Standard | 1.5 | With light | For DIN terminal (without connector, gasket included) | - | - |
Loading...
Please check the type/dimensions/specifications of the part VXE2130-02-5DO1 in the Energy Saving Type Direct Operated 2 Port Solenoid Valve VXE21/22/23 Series series.
Part Number |
---|
AZ-T-VXE2220-02-5G1 |
AZ-T-VXE2250V-02-5D1 |
AZ-T-VXEZ2240G-04F-5DL1 |
VXE2130-02-5G1 |
VXE2130-02-5G1-B |
VXE2130-02-5T1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Number of Solenoids | Application | IP | Insulation Class | Voltage | Sealing materials | Body material | Bracket | Detailed type | Power consumption (W) | Functions | Lead wire electrical entry | Compatible models | Types of Related components |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | VXE2220-02-5G1 | Nameplate | ||
฿ 89.25 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | VXE2250V-02-5D1 | Nameplate | ||
฿ 6,189.70 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | VXEZ2240G-04F-5DL1 | Nameplate | ||
฿ 800.70 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Water / Air | Standard / Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/4 | Linear Motion Type | 4.5 | -20~60 | Single Solenoid | Single Item | IP65 | B | b: 24 V DC | NBR | C37 | None | Standard | 1.5 | With light | Grommet | - | - | ||
฿ 833.00 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Water / Air | Standard / Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/4 | Linear Motion Type | 4.5 | -20~60 | Single Solenoid | Single Item | IP65 | B | b: 24 V DC | NBR | C37 | Included | Standard | 1.5 | With light | Grommet | - | - | ||
฿ 1,144.10 | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Water / Air | Standard / Dust Resistant / Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/4 | Linear Motion Type | 4.5 | -20~60 | Single Solenoid | Single Item | IP65 | B | b: 24 V DC | NBR | C37 | None | Standard | 1.5 | None | With conduit terminal | - | - |
How can we improve?
How can we improve?