(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Piping variations
· Clearance
· Improved armature durability
· Low noise construction
*Can also be used for low vacuums (up to 133 Pa.abs).
For air (N.C. type) external appearance
Fluid and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3
Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
*4: If using for low vacuum specifications (up to 133 Pa.abs) pay attention to the leakage amount detailed above.
For air (N.O. type) external appearance
Fluid and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3
Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
*Can also be used for air (vacuums up to 133 Pa.abs). However, be aware that the maximum operating pressure differential and flow rate characteristics will be limited to the specifications range for the air-use type.
For water (N.C. type) external appearance
Fluid and Ambient Temperature
*No freezing
Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3
Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
For water (N.O. type) external appearance
Fluid and Ambient Temperature
*No freezing
Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3
Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
For oil (N.C. type) external appearance
Fluid and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM
Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
For oil (N.O. type) external appearance
Fluid and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM
Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*Lists information for only some products.
Valve Specifications | Valve Structure | Zero differential pressure type pilot-operated 2 port diaphragm type | |
---|---|---|---|
Withstand Pressure | 2.0 MPa (resin body type: 1.5 MPa) | ||
Body Material | Aluminum, resin, C37, SUS *1 | ||
Seal Materials | NBR, FKM, EPDM | ||
Enclosure | Dustproof, jetproof (IP65)*2, *4 | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC | 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*3 |
DC | 24 V DC, (12 V DC)*1 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC (Built-In Full Wave Rectifier Type) | 5% or less of rated voltage | |
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B (for air/water/oil), class H (for high temperature water / high temperature oil) |
*1: Body material: aluminum. Only VXZ23/VXZ2A use resin.
*2: Electrical entry "Faston" type terminal is IP40 compliant.
*3: Voltage inside () indicates special voltage. (See the SMC catalog)
*4: See the SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
(Units: mm)
Grommet dimensional drawing
(Units: mm)
Grommet (with surge voltage suppressor) dimensional drawing
(Units: mm)
DIN terminal dimensional drawing
(Units: mm)
Conduit terminal dimensional drawing
(Units: mm)
Model | One-Touch Fitting P | B | B1 | C | D | E | F | Bracket Mounting Method | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
U | U1 | W | X | X1 | Y | ||||||||
VXZ23 VXZ2A | ø10 mm, ø3/8", ø12 mm | 69 | 37.5 | 90 (96.5) | 35 | 15.5 | 22 | 54 | 27 | 44 | 65 | 32.5 | 56 |
(Units: mm)
Model | One-Touch Fitting P | Electrical Entry | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Grommet (With Surge Voltage Suppressor) | DIN Terminal | Conduit terminal | |||||||||
Q | R | Q | R | Q | R | S | Q | R | S | T | ||
VXZ23 VXZ2A | ø10 mm, ø3/8", ø12 mm | 29.5 | 63.5 (70) | 32.5 | 50 (56.5) | 67 | 55.5 (62) | 55 | 102 | 57.5 (64) | 71 | 105 (111.5) |
*Values in ( ) are the dimensions for the normally open (N.O.) type.
Part Number |
---|
VXZ2D2LC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Insulation Class | Pipe opening type (details) | Voltage | Sealing materials | Lead wire exit direction | Option | Body material | Bracket | Detailed type | Functions | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,141.70 | SMC PIPING MANIFOLD | 1 Piece(s) | 55 Day(s) | Water | Standard / Dust Resistant | Normally Open | [Rc (R)] Rc | 1 | - | 25 | 0~0.7 | B | None | 110 V AC | NBR | - | None | SUS | None | - | None | Grommet (With surge voltage suppressor) |
Loading...
Type | Electromagnetic Type | Driving Type | Pilot Kick Type | Operating Temperature Range(°C) | -20::60 |
---|---|---|---|---|---|
Number of Solenoids | Single Solenoid | Application | Single Item | IP | IP65 |
Please check the type/dimensions/specifications of the part VXZ2D2LC in the Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series series.
Part Number |
---|
VXZ230AAB |
VXZ230AABX332 |
VXZ230AABXB |
VXZ2D2LCH |
VXZ2D2LD |
VXZ2D2LDC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Insulation Class | Pipe opening type (details) | Voltage | Sealing materials | Lead wire exit direction | Option | Body material | Bracket | Detailed type | Functions | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,297.10 | 1 Piece(s) | 55 Day(s) | Air | Standard / Dust Resistant | Normally Closed | NPT | 1/4 | - | 10 | 0~0.7 | B | None | 24 V DC | NBR | - | None | Aluminum | None | - | None | Grommet | ||
฿ 5,277.65 | 1 Piece(s) | 55 Day(s) | Air | Standard / Dust Resistant / Jet Proof Type | Normally Closed | NPT | 1/4 | - | - | 0~0.7 | B | None | - | EPDM | - | None | Aluminum | None | - | None | Grommet | ||
฿ 1,326.85 | 1 Piece(s) | 55 Day(s) | Air | Standard / Dust Resistant | Normally Closed | NPT | 1/4 | - | 10 | 0~0.7 | B | None | 24 V DC | NBR | Standard | None | Aluminum | Included | - | None | Grommet | ||
฿ 9,990.00 | 1 Piece(s) | 55 Day(s) | Water | Standard / Dust Resistant | Normally Open | [Rc (R)] Rc | 1 | - | 25 | 0~0.7 | B | None | 110 V AC | NBR | - | Compatible with low concentration ozone, deionized water, etc. / Oil-free | SUS | None | - | None | Grommet (With surge voltage suppressor) | ||
฿ 9,990.00 | 1 Piece(s) | 55 Day(s) | Water | Standard / Dust Resistant | Normally Open | [Rc (R)] Rc | 1 | - | 25 | 0~0.7 | B | None | 200 V AC | NBR | - | None | SUS | None | - | None | Grommet (With surge voltage suppressor) | ||
฿ 9,990.00 | 1 Piece(s) | 55 Day(s) | Water | Standard / Dust Resistant | Normally Open | [Rc (R)] Rc | 1 | - | 25 | 0~0.7 | B | None | 200 V AC | NBR | - | Compatible with low concentration ozone, deionized water, etc. | SUS | None | - | None | Grommet (With surge voltage suppressor) |
How can we improve?
How can we improve?