1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series (Part Number)

SMC SOLENOID AIR VALVE

Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,281.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Piping variations
· Clearance
· Improved armature durability
· Low noise construction

Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series Specifications

For Air (N.C. Type)

*Can also be used for low vacuums (up to 133 Pa.abs).

For air (N.C. type) external appearance

For air (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -10* to +60°C
  • Ambient temperature: -20 to +60°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
*4: If using for low vacuum specifications (up to 133 Pa.abs) pay attention to the leakage amount detailed above.

 

For Air (N.O. Type)

For air (N.O. type) external appearance

For air (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -10* to +60°C
  • Ambient temperature: -20 to +60°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Water (N.C. Type)

*Can also be used for air (vacuums up to 133 Pa.abs). However, be aware that the maximum operating pressure differential and flow rate characteristics will be limited to the specifications range for the air-use type.

For water (N.C. type) external appearance

For water (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: 1 to 60°C
  • Ambient temperature: -20 to +60°C

*No freezing

Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Water (N.O. Type)

For water (N.O. type) external appearance

For water (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: 1 to 60°C
  • Ambient temperature: -20 to +60°C

*No freezing

Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Oil (N.C. Type)

  • *Can also be used for air or water. However, be aware that the maximum operating pressure differential and flow rate characteristics will be limited to the specifications range for the respective types of fluid being used.
  • *When the fluid is oil ensure the kinematic viscosity is 50 mm2/s or less. The special construction of the armature adopted in the built-in full wave rectifier type gives an improvement in the OFF response by providing clearance on the adsorbed surface when it is switched ON.
For oil (N.C. type) external appearance

For oil (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -5* to +60°C
  • Ambient temperature: -20 to +60°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.

 

For Oil (N.O. Type)

For oil (N.O. type) external appearance

For oil (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -5* to +60°C
  • Ambient temperature: -20 to +60°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.

 

*Lists information for only some products.

VXZ Series Common Items

Standard Specification

Valve SpecificationsValve StructureZero differential pressure type pilot-operated 2 port diaphragm type
Withstand Pressure2.0 MPa (resin body type: 1.5 MPa)
Body MaterialAluminum, resin, C37, SUS *1
Seal MaterialsNBR, FKM, EPDM
EnclosureDustproof, jetproof (IP65)*2, *4
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated VoltageAC100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*3
DC24 V DC, (12 V DC)*1
Allowable Voltage Fluctuation±10% of rated voltage
Allowable Leakage VoltageAC (Built-In Full Wave Rectifier Type)5% or less of rated voltage
DC2% or less of rated voltage
Coil Insulation TypeClass B (for air/water/oil), class H (for high temperature water / high temperature oil)

*1: Body material: aluminum. Only VXZ23/VXZ2A use resin.
*2: Electrical entry "Faston" type terminal is IP40 compliant.
*3: Voltage inside () indicates special voltage. (See the SMC catalog)
*4: See the SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

For Air Type Dimensions / Body Material: Resin (One-Touch Fitting Type)

 

(Units: mm)

 

Grommet dimensional drawing

Grommet dimensional drawing

 

(Units: mm)

 

Grommet (with surge voltage suppressor) dimensional drawing

Grommet (with surge voltage suppressor) dimensional drawing

 

(Units: mm)

 

DIN terminal dimensional drawing

DIN terminal dimensional drawing

 

(Units: mm)

 

Conduit terminal dimensional drawing

Conduit terminal dimensional drawing

 

(Units: mm)

 

ModelOne-Touch Fitting
P
BB1CDEFBracket Mounting Method
UU1WXX1Y
VXZ23
VXZ2A
ø10 mm, ø3/8", ø12 mm6937.590
(96.5)
3515.5225427446532.556

 

(Units: mm)

 

ModelOne-Touch Fitting
P
Electrical Entry
GrommetGrommet
(With Surge Voltage Suppressor)
DIN TerminalConduit terminal
QRQRQRSQRST
VXZ23
VXZ2A
ø10 mm, ø3/8", ø12 mm29.563.5
(70)
32.550
(56.5)
6755.5
(62)
5510257.5
(64)
71105
(111.5)

*Values in ( ) are the dimensions for the normally open (N.O.) type.

Precautions

  • *Be sure to read the individual product precautions in the SMC catalog before use.
  • *When used at low flow rates with a pressure differential of less than 0.01 MPa, operations may become unstable. In such a case, contact the SMC support center.
  • *See the SMC catalog for details on handling one-touch fittings and applicable tubing.
  • *See the SMC catalog for information other than that detailed above.
Part Number
VXZ232AB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Insulation Class Pipe opening type (details) Voltage Sealing materials Lead wire exit direction Option Body material Bracket Detailed type Functions Lead wire electrical entry

฿ 1,609.90

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) WaterStandard / Dust ResistantNormally Closed[Rc (R)] Rc1/4-100~1BNone100 V ACNBR-NoneC37None-NoneGrommet (With surge voltage suppressor)

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Driving Type Pilot Kick Type Operating Temperature Range(°C) -20::60
Number of Solenoids Single Solenoid Application Single Item IP IP65

Please check the type/dimensions/specifications of the part VXZ232AB in the Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series series.

Products with similar specification

Part Number
VXZ230AAB
VXZ230AABX332
VXZ230AABXB
VXZ232ABA
VXZ232ABAXB
VXZ232ABBXB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Insulation Class Pipe opening type (details) Voltage Sealing materials Lead wire exit direction Option Body material Bracket Detailed type Functions Lead wire electrical entry

฿ 1,297.10

1 Piece(s) 55 Day(s) AirStandard / Dust ResistantNormally ClosedNPT1/4-100~0.7BNone24 V DCNBR-NoneAluminumNone-NoneGrommet

฿ 5,277.65

1 Piece(s) 55 Day(s) AirStandard / Dust Resistant / Jet Proof TypeNormally ClosedNPT1/4--0~0.7BNone-EPDM-NoneAluminumNone-NoneGrommet

฿ 1,326.85

1 Piece(s) 55 Day(s) AirStandard / Dust ResistantNormally ClosedNPT1/4-100~0.7BNone24 V DCNBRStandardNoneAluminumIncluded-NoneGrommet

฿ 9,990.00

1 Piece(s) 55 Day(s) WaterStandard / Dust ResistantNormally ClosedG1/4-100~1BNone100 V ACNBR-NoneC37None-NoneGrommet (With surge voltage suppressor)

฿ 1,639.65

1 Piece(s) 55 Day(s) WaterStandard / Dust ResistantNormally ClosedG1/4-100~1BNone100 V ACNBRStandardNoneC37Included-NoneGrommet (With surge voltage suppressor)

฿ 5,277.65

1 Piece(s) 55 Day(s) WaterStandard / Dust Resistant / Jet Proof TypeNormally ClosedNPT1/4--0~1BNone100 V ACNBR-NoneC37Included-NoneGrommet (With surge voltage suppressor)