Pilot Operated 2 Port Solenoid Valve VXD Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Product images may be representative images. Refer to the catalog for details.
Product Description
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Low noise construction
· Piping variations
· Clearance
· Improved armature durability
Pilot Operated 2 Port Solenoid Valve VXD Series Features
| Valve Specifications | Valve Structure | Pilot operated 2 port diaphragm type | |
|---|---|---|---|
| Withstand Pressure | 2.0 MPa (resin body type: 1.5 MPa) | ||
| Body Material | Aluminum, resin, C37, SUS, CAC408 | ||
| Seal Materials | NBR, FKM, EPDM*3 | ||
| Enclosure | Dustproof, jetproof (IP65)*1, *4 | ||
| Environment | Locations without corrosive or explosive gases | ||
| Coil Specifications | Rated Voltage | AC | 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2 |
| DC | 24 V DC, (12 V DC)*2 | ||
| Allowable Voltage Fluctuation | ±10% of rated voltage | ||
| Allowable Leakage Voltage | AC | 5% or less of rated voltage | |
| DC | 2% or less of rated voltage | ||
| Coil Insulation Type | Class B, class H | ||
*1: Electrical entry "Faston" type terminal is IP40 compliant
*2 Voltage inside () indicates special voltage. (See the SMC catalog)
*3: See the catalog regarding seal material EPDM.
*4: See the SMC catalog glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
- *Be sure to read the individual product precautions before use.
Diagram
Normally closed (N.C.)

VXD23 diagram

VXD24 diagram

VXD25/26 diagram

VXD27/28/29 diagram
Component Part Materials
| Number | Part Name | Model | Material |
|---|---|---|---|
| 1 | Body | VXD23 | C37, SUS, Aluminum, resin (PBT) |
| VXD24 to 26 | C37, SUS | ||
| VXD27 to 29 | CAC408 | ||
| 2 | Bonnet | VXD23/24 | SUS |
| VXD25, 26 | C37, SUS | ||
| VXD27 to 29 | CAC408 | ||
| 3 | Diaphragm Assembly | VXD23 to 29 | SUS, NBR, FKM, EPDM |
| 4 | Spring | VXD23 to 29 | SUS |
| 5 | O-Ring | VXD23 to 26 | NBR, FKM, EPDM |
| 6 | Buffer | VXD23/24 | PPS |
| 7 | Stopper | VXD23 to 29 | NBR, FKM, EPDM |
| 8 | Armature Core | Fe | |
| 9 | Tube | SUS | |
| 10 | Spring | SUS | |
| 11 | Armature Assembly | SUS, NBR, FKM, EPDM, resin (PPS) | |
| 12 | Solenoid Coil | Cu + Fe + resin |
Operation
- Valve Opening
When the coil (12) is energized, the armature assembly (11) is attracted by the core (8), opening the pilot valve (A).
When (A) is opened, the pressure in the pressure action chamber (B) falls, opening the main valve (C). - Valve Closing
When the coil (12) is not energized, the pilot valve (A) closes and the pressure in the pressure action chamber (B) increases, closing the main valve (C).
Normally Open (N.O.)

VXD2A diagram

VXD2B diagram

VXD2C/2D diagram

VXD2E, 2F, 2G diagram
Component Part Materials
| Number | Part Name | Model | Material |
|---|---|---|---|
| 1 | Body | VXD2A | C37, SUS, Aluminum, resin (PBT) |
| VXD2B to 2D | C37, SUS | ||
| VXD2E to 2G | CAC408 | ||
| 2 | Bonnet | VXD2A, 2B | SUS |
| VXD2C, 2D | C37, SUS | ||
| VXD2E to 2G | CAC408 | ||
| 3 | Diaphragm Assembly | VXD2A to 2G | SUS, NBR, FKM, EPDM |
| 4 | Spring | VXD2A to 2G | SUS |
| 5 | O-Ring | VXD2A to 2D | NBR, FKM, EPDM |
| 6 | Buffer | VXD2A, 2B | PPS |
| 7 | Sleeve Assembly | VXD2A to 2G | SUS, resin (PPS) |
| 8 | Push Rod Assembly | Resin (PPS), SUS, NBR, FKM, EPDM | |
| 9 | Spring | SUS | |
| 10 | O-Ring A | NBR, FKM, EPDM | |
| 11 | O-Ring B | NBR, FKM, EPDM | |
| 12 | Adapter | Resin (PPS) | |
| 13 | O-Ring C | NBR, FKM, EPDM | |
| 14 | Solenoid Coil | Cu + Fe + resin |
Operation
- Valve Opening
When the coil (14) is energized, the opened pilot valve (A) closes and the pressure in the pressure action chamber (B) increases, closing the main valve (C). - Valve Closing
When the coil (14) is not energized, the closed pilot valve (A) opens and the pressure in the pressure action chamber (B) drops, opening the main valve (C).
- *See the SMC catalog for other models.