1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Direct Operated 2 Port Solenoid Valve VX21/22/23 Series (Part Number)

SMC VX TYPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Direct Operated 2 Port Solenoid Valve VX21/22/23 Series
  • Direct Operated 2 Port Solenoid Valve VX21/22/23 Series
  • Direct Operated 2 Port Solenoid Valve VX21/22/23 Series
  • Direct Operated 2 Port Solenoid Valve VX21/22/23 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 397.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Low noise construction
· Piping variations
· Clearance
· Improved armature durability

Direct Operated 2 Port Solenoid Valve VX21/VX22/VX23 Series Features

Valve SpecificationsValve StructureDirect operated poppet
Withstand Pressure2.0 MPa (resin body type: 1.5 MPa)
Body MaterialAluminum, resin, C37, SUS
Seal material*3NBR, FKM
EnclosureDustproof, jetproof (IP65)*1, *4
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated VoltageAC100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2
DC24 V DC, (12 V DC)*2
Allowable Voltage Fluctuation±10% of rated voltage
Allowable Leakage VoltageAC5% or less of rated voltage
DC2% or less of rated voltage
Coil Insulation TypeClass B, class H

*1 Electrical entry "Faston" type terminal is IP40 compliant.
*2 Voltage inside () indicates special voltage.
*3 Refer to X332 regarding seal material / EPDM.
*4 See glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

  • *Be sure to read the individual product precautions before use.

For Air Single Unit Specifications

N.C. type flow passage symbol

N.C. type flow passage symbol

N.C. type external appearance

N.C. type external appearance

Aluminum Body Type

SizePiping Connection Port Diameterø(Orifice Diameter mm)*1ModelFlow Rate Characteristics*2 Maximum Operating Pressure Differential MPa *4Maximum System Pressure MPa *4Weight*3 (g)
C [dm3/(s·bar)]bCv
11/8, 1/42VX2100.630.630.231.01.0220
31.050.680.410.6220
52.200.390.620.2220
21/4, 3/84VX2201.900.520.621.0340
73.990.441.080.15340
31/4, 3/85VX2301.960.550.751.0450
85.670.331.580.3450
105.740.642.210.1450
1/2108.420.392.210.1470

Resin Body Type (Built-In One-Touch Fitting)

SizePiping Connection Port Diameterø(Orifice Diameter mm)*1ModelFlow Rate Characteristics*2Maximum Operating Pressure Differential MPa *4Maximum System Pressure MPa *4Weight*3 (g)
C [dm3/(s·bar)]bCv
1ø6 mm2VX2100.820.440.231.01.0220
31.250.340.350.6220
51.450.430.400.2220
ø8 mm20.820.440.231.0220
31.810.400.410.6220
52.110.320.560.2220
2ø8 mm4VX2201.690.400.471.0340
73.140.340.840.15340
ø10 mm41.680.490.501.0340
73.540.360.900.15340
3ø10 mm5VX2302.500.440.701.0460
82.770.821.220.3460
105.690.461.540.1460
ø12 mm52.500.440.701.0460
82.560.881.380.3460
105.690.641.760.1460

*1: Orifice sizes are for reference. Check the flow rate characteristics (conversion Cv).
*2: There are variations in the flow rate characteristics of the product.
If high precision flow rate control is needed for the system, adjust accordingly by selecting an orifice that is at least 1.3 times larger in diameter and use a diaphragm, etc., on the secondary side of the solenoid valve.
*3: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for conduit terminals respectively.
*4: See the glossary for details on the maximum operating pressure differential and the maximum system pressure.

Fluid Temperature and Ambient Temperature

  • Fluid temperature: -10 to +60°C *: Dew point temperature: -10°C or less
  • Ambient temperature: -20 to +60°C

Valve Leakage Rate

Internal Leakage

Seal material*2Leakage Rate (Air)*1
NBR (FKM)1 cm3/min or less (aluminum body type)
15 cm3/min or less (resin body type)

Exterior Leakage

Seal material*2Leakage Rate (Air)*1
NBR (FKM)1 cm3/min or less (aluminum body type)
15 cm3/min or less (resin body type)

*1: The leakage rate is at an ambient temperature of 20°C.
*2: See the special options in the catalog for FKM sealing material.
*3: The leakage amount is at 20°C and with a differential pressure of 0.01 MPa or more. Contact the SMC support center when the differential pressure is less than 0.01 MPa.

  • *Refer to the SMC catalog for other part numbers.
Part Number
VX230AZ1G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Application Insulation Class Voltage Sealing materials Lead wire exit direction Option Body material Bracket Power consumption
(W)
Functions Lead wire electrical entry Apparent power
(VA)
Made to order specifications

฿ 864.45

SMC VX TYPE 1 Piece(s) 55 Day(s) AirDust ResistantNormally Closed[Rc (R)] Rc1/4-5null~1Single ItemB220 V ACNBRIN side (standard)NoneAluminumNone-Special voltageDIN terminal (With surge voltage suppressor)12-

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Driving Type Linear Motion Type Operating Temperature Range(°C) -20::60
Number of Solenoids Single Solenoid IP IP65

Please check the type/dimensions/specifications of the part VX230AZ1G in the Direct Operated 2 Port Solenoid Valve VX21/22/23 Series series.

Products with similar specification

Part Number
VX210AAAXBB
VX210AAAXNB
VX210AAAXNBB
VX230AZ1GA
VX230AZ1GB
VX230AZ1GBXB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Application Insulation Class Voltage Sealing materials Lead wire exit direction Option Body material Bracket Power consumption
(W)
Functions Lead wire electrical entry Apparent power
(VA)
Made to order specifications

฿ 1,282.56

1 Piece(s) 55 Day(s) AirDust Resistant / Jet Proof TypeNormally ClosedG1/8--null~1Single ItemB-NBR180°NoneAluminumWith Bracket4.5NoneGrommet-Standard Specifications

฿ 1,181.85

1 Piece(s) 45 Day(s) AirDust ResistantNormally ClosedG1/8-2null~1Single ItemB24 V DCNBRIN side (standard)With mounting holes on bottom of bodyAluminumNone4.5NoneGrommet--

฿ 1,248.41

1 Piece(s) 55 Day(s) AirDust ResistantNormally ClosedG1/8-2null~1Single ItemB24 V DCNBR180°With mounting holes on bottom of bodyAluminumNone4.5NoneGrommet--

฿ 864.45

1 Piece(s) 55 Day(s) AirDust ResistantNormally ClosedG1/4-5null~1Single ItemB220 V ACNBRIN side (standard)NoneAluminumNone-Special voltageDIN terminal (With surge voltage suppressor)12-

฿ 969.00

1 Piece(s) 55 Day(s) AirDust Resistant / Jet Proof TypeNormally ClosedNPT1/4-5null~1Single ItemB220 V ACNBR-NoneAluminumNone-Special voltageDIN terminal (With surge voltage suppressor)12Standard Specifications

฿ 894.20

1 Piece(s) 55 Day(s) AirDust ResistantNormally ClosedNPT1/4-5null~1Single ItemB220 V ACNBRIN side (standard)NoneAluminumIncluded-Special voltageDIN terminal (With surge voltage suppressor)12-