(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Low noise construction
· Piping variations
· Clearance
· Improved armature durability
Valve Specifications | Valve Structure | Direct operated poppet | |
---|---|---|---|
Withstand Pressure | 2.0 MPa (resin body type: 1.5 MPa) | ||
Body Material | Aluminum, resin, C37, SUS | ||
Seal material*3 | NBR, FKM | ||
Enclosure | Dustproof, jetproof (IP65)*1, *4 | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC | 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2 |
DC | 24 V DC, (12 V DC)*2 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC | 5% or less of rated voltage | |
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B, class H |
*1 Electrical entry "Faston" type terminal is IP40 compliant.
*2 Voltage inside () indicates special voltage.
*3 Refer to X332 regarding seal material / EPDM.
*4 See glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
N.C. type flow passage symbol
N.C. type external appearance
Aluminum Body Type
Size | Piping Connection Port Diameter | ø(Orifice Diameter mm)*1 | Model | Flow Rate Characteristics*2 | Maximum Operating Pressure Differential MPa *4 | Maximum System Pressure MPa *4 | Weight*3 (g) | ||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | |||||||
1 | 1/8, 1/4 | 2 | VX210 | 0.63 | 0.63 | 0.23 | 1.0 | 1.0 | 220 |
3 | 1.05 | 0.68 | 0.41 | 0.6 | 220 | ||||
5 | 2.20 | 0.39 | 0.62 | 0.2 | 220 | ||||
2 | 1/4, 3/8 | 4 | VX220 | 1.90 | 0.52 | 0.62 | 1.0 | 340 | |
7 | 3.99 | 0.44 | 1.08 | 0.15 | 340 | ||||
3 | 1/4, 3/8 | 5 | VX230 | 1.96 | 0.55 | 0.75 | 1.0 | 450 | |
8 | 5.67 | 0.33 | 1.58 | 0.3 | 450 | ||||
10 | 5.74 | 0.64 | 2.21 | 0.1 | 450 | ||||
1/2 | 10 | 8.42 | 0.39 | 2.21 | 0.1 | 470 |
Resin Body Type (Built-In One-Touch Fitting)
Size | Piping Connection Port Diameter | ø(Orifice Diameter mm)*1 | Model | Flow Rate Characteristics*2 | Maximum Operating Pressure Differential MPa *4 | Maximum System Pressure MPa *4 | Weight*3 (g) | ||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | |||||||
1 | ø6 mm | 2 | VX210 | 0.82 | 0.44 | 0.23 | 1.0 | 1.0 | 220 |
3 | 1.25 | 0.34 | 0.35 | 0.6 | 220 | ||||
5 | 1.45 | 0.43 | 0.40 | 0.2 | 220 | ||||
ø8 mm | 2 | 0.82 | 0.44 | 0.23 | 1.0 | 220 | |||
3 | 1.81 | 0.40 | 0.41 | 0.6 | 220 | ||||
5 | 2.11 | 0.32 | 0.56 | 0.2 | 220 | ||||
2 | ø8 mm | 4 | VX220 | 1.69 | 0.40 | 0.47 | 1.0 | 340 | |
7 | 3.14 | 0.34 | 0.84 | 0.15 | 340 | ||||
ø10 mm | 4 | 1.68 | 0.49 | 0.50 | 1.0 | 340 | |||
7 | 3.54 | 0.36 | 0.90 | 0.15 | 340 | ||||
3 | ø10 mm | 5 | VX230 | 2.50 | 0.44 | 0.70 | 1.0 | 460 | |
8 | 2.77 | 0.82 | 1.22 | 0.3 | 460 | ||||
10 | 5.69 | 0.46 | 1.54 | 0.1 | 460 | ||||
ø12 mm | 5 | 2.50 | 0.44 | 0.70 | 1.0 | 460 | |||
8 | 2.56 | 0.88 | 1.38 | 0.3 | 460 | ||||
10 | 5.69 | 0.64 | 1.76 | 0.1 | 460 |
*1: Orifice sizes are for reference. Check the flow rate characteristics (conversion Cv).
*2: There are variations in the flow rate characteristics of the product.
If high precision flow rate control is needed for the system, adjust accordingly by selecting an orifice that is at least 1.3 times larger in diameter and use a diaphragm, etc., on the secondary side of the solenoid valve.
*3: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for conduit terminals respectively.
*4: See the glossary for details on the maximum operating pressure differential and the maximum system pressure.
Internal Leakage
Seal material*2 | Leakage Rate (Air)*1 |
---|---|
NBR (FKM) | 1 cm3/min or less (aluminum body type) |
15 cm3/min or less (resin body type) |
Exterior Leakage
Seal material*2 | Leakage Rate (Air)*1 |
---|---|
NBR (FKM) | 1 cm3/min or less (aluminum body type) |
15 cm3/min or less (resin body type) |
*1: The leakage rate is at an ambient temperature of 20°C.
*2: See the special options in the catalog for FKM sealing material.
*3: The leakage amount is at 20°C and with a differential pressure of 0.01 MPa or more. Contact the SMC support center when the differential pressure is less than 0.01 MPa.
Part Number |
---|
VX220LC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Application | Insulation Class | Voltage | Sealing materials | Lead wire exit direction | Option | Body material | Bracket | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 551.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | Dust Resistant | Normally Closed | Tube Connection | - | Ø10 | 4 | null~1 | Single Item | B | 110 V AC | NBR | IN side (standard) | None | Resin | Included | - | None | Grommet (With surge voltage suppressor) | 9.5 | - |
Loading...
Type | Electromagnetic Type | Driving Type | Linear Motion Type | Operating Temperature Range(°C) | -20::60 |
---|---|---|---|---|---|
Number of Solenoids | Single Solenoid | IP | IP65 |
Please check the type/dimensions/specifications of the part VX220LC in the Direct Operated 2 Port Solenoid Valve VX21/22/23 Series series.
Part Number |
---|
VX210AAAXBB |
VX210AAAXNB |
VX210AAAXNBB |
VX220LD |
VX220LDH |
VX220LDX332 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Application | Insulation Class | Voltage | Sealing materials | Lead wire exit direction | Option | Body material | Bracket | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,282.56 | 1 Piece(s) | 55 Day(s) | Air | Dust Resistant / Jet Proof Type | Normally Closed | G | 1/8 | - | - | null~1 | Single Item | B | - | NBR | 180° | None | Aluminum | With Bracket | 4.5 | None | Grommet | - | Standard Specifications | ||
฿ 1,181.85 | 1 Piece(s) | 45 Day(s) | Air | Dust Resistant | Normally Closed | G | 1/8 | - | 2 | null~1 | Single Item | B | 24 V DC | NBR | IN side (standard) | With mounting holes on bottom of body | Aluminum | None | 4.5 | None | Grommet | - | - | ||
฿ 1,248.41 | 1 Piece(s) | 55 Day(s) | Air | Dust Resistant | Normally Closed | G | 1/8 | - | 2 | null~1 | Single Item | B | 24 V DC | NBR | 180° | With mounting holes on bottom of body | Aluminum | None | 4.5 | None | Grommet | - | - | ||
฿ 551.65 | 1 Piece(s) | 55 Day(s) | Air | Dust Resistant | Normally Closed | Tube Connection | - | Ø10 | 4 | null~1 | Single Item | B | 200 V AC | NBR | IN side (standard) | None | Resin | Included | - | None | Grommet (With surge voltage suppressor) | 9.5 | - | ||
฿ 670.65 | 1 Piece(s) | 55 Day(s) | Air | Dust Resistant | Normally Closed | Tube Connection | - | Ø10 | 4 | null~1 | Single Item | B | 200 V AC | FKM | IN side (standard) | Compatible with low concentration ozone, deionized water, etc. / Oil-free specification | Resin | Included | - | None | Grommet (With surge voltage suppressor) | 9.5 | - | ||
฿ 1,450.43 | 1 Piece(s) | 55 Day(s) | Air | Dust Resistant | Normally Closed | Tube Connection | - | Ø10 | 4 | null~1 | Single Item | B | 200 V AC | EPDM | IN side (standard) | None | Resin | Included | - | None | Grommet (With surge voltage suppressor) | 9.5 | - |
How can we improve?
How can we improve?