(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact design, improved visibility of filter element, ozone resistant, NCU specification compatible as standard.
Compressed Air Quality | General Dry Air | Type | Standard | Connection Type | Rc(R) |
---|---|---|---|---|---|
Operating Environment | Standard | Bowl Material | Resin | Bowl Guard | No |
Bracket | No bracket | Bowl specification | Standard specifications (Polycarbonate) | Connection type details | Rc |
Please check the type/dimensions/specifications of the part FNZ31-01-S in the Air Filter FNZ Series series.
Part Number |
---|
FNZ30-02-S |
FNZ31-01-A |
FNZ31-01-N |
FNZ31-02-A |
FNZ31-02-S |
FNZ40-01-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Filtration Level | Plumbing Thread Nominal | Drain Cock | Drain Cock Specification |
---|---|---|---|---|---|---|---|---|
฿ 1,430.00 | 1 Piece(s) | 16 Day(s) | 5μm | 1/4 | No | Without drain cock (Short type) | ||
฿ 2,210.00 | 1 Piece(s) | 16 Day(s) | 40μm | 1/8 | Auto float type | Auto drain type drain cock (NO type) | ||
฿ 1,430.00 | 1 Piece(s) | 16 Day(s) | 40μm | 1/8 | Manual | Drain cock with fitting | ||
฿ 2,210.00 | 1 Piece(s) | 16 Day(s) | 40μm | 1/4 | Auto float type | Auto drain type drain cock (NO type) | ||
฿ 1,430.00 | 1 Piece(s) | 16 Day(s) | 40μm | 1/4 | No | Without drain cock (Short type) | ||
฿ 3,120.00 | 1 Piece(s) | 16 Day(s) | 5μm | 1/8 | Auto float type | Auto drain type drain cock (NC type) |
How can we improve?
How can we improve?