(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Product Specifications]
· Material: steel
· Size × length: M3 × 10 mm to M10 × 50 mm
Part Number |
---|
CSHBT-ST-M3-10 |
CSHBT-ST-M4-20 |
CSHBT-ST-M10-20 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,796.00 | KKT1 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 10 | 0.5 | Box/package | ||
฿ 1,633.16 | KKT1 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 20 | 0.7 | Box/package | ||
฿ 1,773.29 | KKT1 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | 1.5 | Low Quantity (can be purchased from one) |
Loading...
Material | Steel | Additional Shape | Standard | Tip Shape | Flat End |
---|---|---|---|---|---|
SurfaceTreatment | No | Thread Type | Metric coarse | Screw Type | Half Thread |
Application | Standard |
How can we improve?
How can we improve?