1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F.R.L. Large Flow Series, Mist Filter MF Series (Part Number)

F.R.L. Large Flow Series, Mist Filter MF Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,916.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A series of line-end equipment ideal for treatment performed at large flow rates. A modular type that can be selected for various applications.

Part Number
MF1000-04
MF1000-04-DU
MF1000-04-DU-A
MF1000-04-DU-F1
MF1000-04-DU-F1-B
MF1000-04-F1
MF1000-06-A-B
MF1000-06-B
MF1000-06-DU
MF1000-06-DU-A
MF1000-06-DU-F1
MF1000-06-F1
MF800-04-DU
MF800-04-DU-A
MF800-04-F1
MF800-06-DU-F1
MF800-06-DU-F1-B
MF800-06-F1
MF800-06-F1-B
MF800-08SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Drain Cock Operating Pressure Range
(MPa)
Bracket Drain Cock Specification Differential Pressure Gauge

฿ 14,410.93

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1/2Manual-No bracketScrew type drain cockNone

฿ 18,514.20

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1/2Manual-No bracketScrew type drain cockYes

฿ 19,845.90

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1/2Auto float type0.15~0.97No bracketAuto drain type drain cockYes

฿ 18,627.64

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1/2Manual-No bracketDrain cock with fittingYes

฿ 18,961.62

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1/2Manual-With BracketDrain cock with fittingYes

฿ 14,523.84

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1/2Manual-No bracketDrain cock with fittingNone

฿ 16,082.94

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4Auto float type0.15~0.97With BracketAuto drain type drain cockNone

฿ 14,750.71

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4Manual-With BracketScrew type drain cockNone

฿ 18,514.20

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4Manual-No bracketScrew type drain cockYes

฿ 19,845.90

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4Auto float type0.15~0.97No bracketAuto drain type drain cockYes

฿ 18,627.64

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4Manual-No bracketDrain cock with fittingYes

฿ 14,523.84

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4Manual-No bracketDrain cock with fittingNone

฿ 15,907.25

F.R.L. LARGE FLOW SERIES 1 Piece(s) 13 Day(s) 1/2Manual-No bracketScrew type drain cockYes

฿ 17,238.95

F.R.L. LARGE FLOW SERIES 1 Piece(s) 13 Day(s) 1/2Auto float type0.15~0.97No bracketAuto drain type drain cockYes

฿ 11,916.89

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1/2Manual-No bracketDrain cock with fittingNone

฿ 16,014.88

F.R.L. LARGE FLOW SERIES 1 Piece(s) 13 Day(s) 3/4Manual-No bracketDrain cock with fittingYes

฿ 16,354.67

F.R.L. LARGE FLOW SERIES 1 Piece(s) 13 Day(s) 3/4Manual-With BracketDrain cock with fittingYes

฿ 12,906.19

AIR TREATMENT EQUIPMENT 1 Piece(s) 11 Day(s) 3/4Manual-No bracketDrain cock with fittingNone

฿ 12,251.39

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4Manual-With BracketDrain cock with fittingNone

฿ 14,960.83

฿ 8,977.99

AIR TREATMENT EQUIPMENT 1 Piece(s) Same day 1Manual-No bracketScrew type drain cockNone

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 0.3μm
Connection Type Rc(R) Operating Environment Standard Bowl Material Metal
Bowl Guard No Connection type details Rc