1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Tapered Screw Plug With Hex Socket (Sunken)【100 Pieces Per Package】

KKT1 FASTENING

Steel Tapered Screw Plug With Hex Socket (Sunken)
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 1,232.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Specifications]
· Material: steel
· Size × length: R1/8 × 7 mm to R1 1/2 × 20 mm


Part Number
SPHNI-ST-W1/4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,232.52

KKT1 FASTENING 1 Pack(s)

100 Pieces Per Package

31 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Nominal of Thread (R) 1/4
Length(mm) 10 Material Steel Surface Treatment Not Provided
Plug Type Floating Plug