1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Hex Socket Head Set Screw (Hollow Set) (Cup Point)【1,000 Pieces Per Package】 (SSHC-SUS-M4-20)

KKT1 FASTENING

Steel Hex Socket Head Set Screw (Hollow Set) (Cup Point) (SSHC-SUS-M4-20)
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Specifications]
· Material: steel
· Size × length: M3 × 3 mm to M10 × 30 mm


Part Number
SSHC-SUS-M4-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)
(mm)
Nominal of Thread (M) Material Sales Unit

฿ 6,105.29

KKT1 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10204Stainless SteelLow Quantity (Available beginning with 1 pc.)

Loading...

  1. 1

Basic Information

Tip Shape Cup Point Mounting Hole Shape Hex Socket Basic Shape Set Screw
Thread Type Metric, Coarse Surface Treatment_ Not Provided Application Standard

Please check the type/dimensions/specifications of the part SSHC-SUS-M4-20 in the Steel Hex Socket Head Set Screw (Hollow Set) (Cup Point) series.

Products with similar specification

Part Number
SSHC-ST-M3-6
SSHC-ST-M5-16
SSHC-ST-M6-6
SSHC-SUS-M6-10
SSHC-SUS-M6-6
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)
(mm)
Nominal of Thread (M) Material Sales Unit

฿ 1,010.71

24 Pack(s)

1,000 Pieces Per Package

11 Day(s) 1063SteelBox, Pkg.

฿ 2,962.84

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10165SteelLow Quantity (Available beginning with 1 pc.)

฿ 1,098.97

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1066SteelBox, Pkg.

฿ 2,886.97

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10106Stainless SteelBox, Pkg.

฿ 3,706.84

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1066Stainless SteelLow Quantity (Available beginning with 1 pc.)