1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hex Socket Head Cap Screw, Fully Threaded

KKT1 FASTENING

Hex Socket Head Cap Screw, Fully Threaded
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 239.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hex Socket Head Cap Screw, Fully Threaded [1-100 Pieces Per Package]
It is a screw used for fastening machine components. It has a hex socket in the middle of the head and comes in various sizes.
[Feature]
• Thread sizes : M10, M8, and M20
• Thread length: 60, 65, and 85 mm.
• Pitches: 1.25, 1.5, and 2.5 mm.
• Material: Steel
[Application]
Use for fastening machine components and aluminum profile structure.


Part Number
CSHHGT-ST-M20-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 239.43

KKT1 FASTENING 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 20 Length L (mm) 80 Material Steel
SurfaceTreatment No Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Pitch(mm) 2.5 Additional Shape Standard Screw Type Complete thread
Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one) Application Standard