1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F.R.L. Large Flow Series, Lubricator LN Series

F.R.L. Large Flow Series, Lubricator LN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,429.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A series of line-end equipment ideal for treatment performed at large flow rates. A modular type that can be selected for various applications.

Part Number
LN650-06-D
LN650-06-N-B
LN650-06-N-D
LN650-06-N-F2
LN650-06-N-F2-B
LN650-08-D
LN650-08-F2
LN650-08-N
LN650-08-N-D
LN650-08-N-F2
LN900-06
LN900-06-B
LN900-06-D
LN900-06-F2
LN900-06-N
LN900-06-N-D
LN900-06-N-F2
LN900-08
LN900-08-B
LN900-08-D
LN900-08-F2
LN900-08-N
LN900-08-N-D
LN900-08-N-D-B
LN900-08-N-F2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIN Side, Plumbing Thread Nominal Drain Exhaust OUT Side, Plumbing Thread Nominal Drain cock specifications Bracket Bowl specifications

฿ 2,429.29

F.R.L. LARGE FLOW SERIES 1 Piece(s) 9 Day(s) 3/4-3/4Screw type drain cockNoneStandard specifications (Polycarbonate)

฿ 3,262.40

F.R.L. LARGE FLOW SERIES 1 Piece(s) 9 Day(s) 3/4No3/4Without drain cockYesNylon Ball

฿ 3,160.57

F.R.L. LARGE FLOW SERIES 1 Piece(s) 9 Day(s) 3/4-3/4Screw type drain cockNoneNylon Ball

฿ 3,274.00

F.R.L. LARGE FLOW SERIES 1 Piece(s) 9 Day(s) 3/4Manual3/4Drain cock with fittingNoneNylon Ball

฿ 3,483.47

F.R.L. LARGE FLOW SERIES 1 Piece(s) 9 Day(s) 3/4Manual3/4Drain cock with fittingYesNylon Ball

฿ 2,429.29

F.R.L. LARGE FLOW SERIES 1 Piece(s) 9 Day(s) 1-1Screw type drain cockNoneStandard specifications (Polycarbonate)

฿ 2,542.73

F.R.L. LARGE FLOW SERIES 1 Piece(s) 9 Day(s) 1Manual1Drain cock with fittingNoneStandard specifications (Polycarbonate)

฿ 3,047.13

F.R.L. LARGE FLOW SERIES 1 Piece(s) 9 Day(s) 1No1Without drain cockNoneNylon Ball

฿ 3,160.57

F.R.L. LARGE FLOW SERIES 1 Piece(s) 9 Day(s) 1-1Screw type drain cockNoneNylon Ball

฿ 3,274.00

F.R.L. LARGE FLOW SERIES 1 Piece(s) 9 Day(s) 1Manual1Drain cock with fittingNoneNylon Ball

฿ 3,704.54

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4No3/4Without drain cockNoneStandard specifications (Polycarbonate)

฿ 3,982.06

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4No3/4Without drain cockYesStandard specifications (Polycarbonate)

฿ 3,817.98

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4-3/4Screw type drain cockNoneStandard specifications (Polycarbonate)

฿ 3,925.61

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4Manual3/4Drain cock with fittingNoneStandard specifications (Polycarbonate)

฿ 4,435.81

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4No3/4Without drain cockNoneNylon Ball

฿ 4,549.25

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4-3/4Screw type drain cockNoneNylon Ball

฿ 4,656.89

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 3/4Manual3/4Drain cock with fittingNoneNylon Ball

฿ 3,704.54

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1No1Without drain cockNoneStandard specifications (Polycarbonate)

฿ 3,982.06

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1No1Without drain cockYesStandard specifications (Polycarbonate)

฿ 3,817.98

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1-1Screw type drain cockNoneStandard specifications (Polycarbonate)

฿ 3,925.61

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1Manual1Drain cock with fittingNoneStandard specifications (Polycarbonate)

฿ 4,435.81

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1No1Without drain cockNoneNylon Ball

฿ 4,549.25

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1-1Screw type drain cockNoneNylon Ball

฿ 4,820.97

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1-1Screw type drain cockYesNylon Ball

฿ 4,656.89

F.R.L. LARGE FLOW SERIES 1 Piece(s) 11 Day(s) 1Manual1Drain cock with fittingNoneNylon Ball

Loading...

  1. 1

Basic Information

IN Side, Connection Type Rc Bowl Material Resin OUT Side, Connection Type Rc
Non-ion Specification Standard Specifications