(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A series of line-end equipment ideal for treatment performed at large flow rates. A modular type that can be selected for various applications.
Part Number |
---|
FN901-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Filtration Level | Plumbing Thread Nominal | Connection Type | Treatment Air Flow Rate (l/min) | Operating Environment | Drain Cock | Bowl Material | How to Connect | Operating Pressure Range (MPa) | Drain Storage Capacity (cm3) | Bracket | Bowl specification | Drain Cock Specification | Connection type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,704.54 | F.R.L. LARGE FLOW SERIES | 1 Piece(s) | 12 Day(s) | 40μm | 1 | - | - | Standard | Manual | [Resin] Resin | - | - | - | No bracket | - | Screw type drain cock | Rc |
Loading...
Compressed Air Quality | General Dry Air | Type | Standard | Bowl Guard | Presence |
---|
Please check the type/dimensions/specifications of the part FN901-08 in the F.R.L. Large Flow Series, Air Filter FN Series series.
Part Number |
---|
FN650-06-N-F1-B |
FN650-08-F1 |
FN650-08-N-A |
FN901-08-A |
FN901-08-A-B |
FN901-08-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Filtration Level | Plumbing Thread Nominal | Connection Type | Treatment Air Flow Rate (l/min) | Operating Environment | Drain Cock | Bowl Material | How to Connect | Operating Pressure Range (MPa) | Drain Storage Capacity (cm3) | Bracket | Bowl specification | Drain Cock Specification | Connection type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,030.24 | 1 Piece(s) | 11 Day(s) | 5μm | 3/4 | - | - | Standard | Manual | [Resin] Nylon | - | - | - | With Bracket | - | Drain cock with fitting | Rc | ||
฿ 2,083.70 | 1 Piece(s) | 11 Day(s) | 5μm | 1 | - | - | Standard | Manual | [Resin] Resin | - | - | - | No bracket | - | Drain cock with fitting | Rc | ||
฿ 4,033.24 | 1 Piece(s) | 11 Day(s) | 5μm | 1 | - | - | Standard | Auto float type | [Resin] Nylon | - | - | - | No bracket | - | Auto drain type drain cock | Rc | ||
฿ 5,036.24 | 1 Piece(s) | 12 Day(s) | 40μm | 1 | - | - | Standard | Auto float type | [Resin] Resin | - | - | - | No bracket | - | Auto drain type drain cock | Rc | ||
฿ 5,314.30 | 1 Piece(s) | 12 Day(s) | 40μm | 1 | - | - | Standard | Auto float type | [Resin] Resin | - | - | - | With Bracket | - | Auto drain type drain cock | Rc | ||
฿ 3,982.06 | 1 Piece(s) | 12 Day(s) | 40μm | 1 | - | - | Standard | Manual | [Resin] Resin | - | - | - | With Bracket | - | Screw type drain cock | Rc |
How can we improve?
How can we improve?