1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F.R.L. Large Flow Series, F.R.L. Combination CN/CY/CZ Series (CY650-06)

AIR TREATMENT EQUIPMENT

F.R.L. Large Flow Series, F.R.L. Combination CN/CY/CZ Series (CY650-06)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A series of line-end equipment ideal for treatment performed at large flow rates. A modular type that can be selected for various applications.

Part Number
CY650-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRegulator Unit Combination Connection Dia. Filter, Filtration Level Bowl Material Bowl Guard Filter, Drain Storage Capacity
(cm3)
Drain Cock Pressure Gauge Max. Flow
(l/min)
Pressure Gauge Specifications Drain Cock Specifications of Air Filter Lubricator Drain Cock Specifications Drain cock specifications Differential Pressure Gauge

฿ 5,010.35

AIR TREATMENT EQUIPMENT 1 Piece(s) 12 Day(s) Filter + RegulatorRc3/45μm[Plastic] PolycarbonatePresence90ManualNo (No Pressure Port Plug)2,000Without pressure gaugeScrew type--None

Loading...

  1. 1

Basic Information

Set Pressure Range(MPa) 0.05 to 0.83:: Compressed Air Quality General Dry Air / Clean and Dry Air / Odorless Air Max. Operating Pressure(MPa) 0.97
Relief Mechanism Non-relief Flow Direction Standard Flow (Right→Left) Usage Standard Specifications