(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Air.
Equipped with static electricity protection and safe to use.
The hose contains ground wire, so by touching it to the ground, static electricity is released,
thereby preventing trouble caused by electric discharge and enabling safe use.Soft and easy to handle.
Made from polyurethane resin, it is soft and easy to handle.
Part Number |
---|
TAEU-6 |
TAEU-6-L10 |
TAEU-6-L20 |
TAEU-6-L30 |
TAEU-6-L50 |
TAEU-8 |
TAEU-8-L10 |
TAEU-8-L20 |
TAEU-8-L30 |
TAEU-8-L50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal I.D. d | Outer Dia. D (Ø) | Minimum Bending Radius (mm) | Standard Length (m) | I.D. XO.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 25,760.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 6.2 | 9.3 | 45 | 100 | 6.2 X 9.3 | ||
฿ 2,800.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 6.2 | 9.3 | 45 | 10 | 6.2 X 9.3 | ||
฿ 5,600.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 6.2 | 9.3 | 45 | 20 | 6.2 X 9.3 | ||
฿ 8,400.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 6.2 | 9.3 | 45 | 30 | 6.2 X 9.3 | ||
฿ 14,000.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 6.2 | 9.3 | 45 | 50 | 6.2 X 9.3 | ||
฿ 50,830.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 8.5 | 12 | 60 | 100 | 8.5 X 12.0 | ||
฿ 5,525.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 8.5 | 12 | 60 | 10 | 8.5 X 12.0 | ||
฿ 11,050.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 8.5 | 12 | 60 | 20 | 8.5 X 12.0 | ||
฿ 16,575.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 8.5 | 12 | 60 | 30 | 8.5 X 12.0 | ||
฿ 27,625.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 8.5 | 12 | 60 | 50 | 8.5 X 12.0 |
Loading...
Applicable Fluid / Usage | Air | Cutting Service Usage | No | Properties | Static electricity prevention / Flexibility |
---|---|---|---|---|---|
Hose Material | Polypropylene | Mounting Metal Fittings | No | Color | Orange |
Operating Temperature Range(°C) | -20::60 | Operating Pressure Range(MPa) | 0::1.5 | Types | TAEU |
Packing Unit of Ground Clip(piece) | 1 |
How can we improve?
How can we improve?