(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For water.
Flexible, Anti-bend and crush prevention, For pressure feed and vacuum.
Wide variety of applications.Braided suction type hose that can be used both as a vacuum and to withstand pressure.
Enhance work efficiency.Is transparent and highly flexible making it easy to handle.
Part Number |
---|
TP125-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal I.D. d | Outer Dia. D (Ø) | Minimum Bending Radius (mm) | Operating Pressure Range (MPa) | Standard Length (m) | I.D. XO.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 88,872.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 126.0 | 152 | 650 | -0.1~0.5 | 20 | 126.0 X 152.0 |
Loading...
Applicable Fluid / Usage | Water | Cutting Service Usage | No | Properties | Static electricity prevention / Pressure Resistance / Flexibility / High Strength / Vacuum / Bending |
---|---|---|---|---|---|
Hose Material | Vinyl Chloride | Mounting Metal Fittings | No | Color | Yellow |
Operating Temperature Range(°C) | -10::50 | Types | TP | Packing Unit of Ground Clip(piece) | 1 |
Please check the type/dimensions/specifications of the part TP125-20 in the TOYOTOP series.
Part Number |
---|
TP075-40-L2 |
TP075-40-L20 |
TP075-40-L3 |
TP125-20-L1 |
TP125-20-L10 |
TP125-20-L2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal I.D. d | Outer Dia. D (Ø) | Minimum Bending Radius (mm) | Operating Pressure Range (MPa) | Standard Length (m) | I.D. XO.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,360.00 | 1 Piece(s) | 3 Day(s) | 75.5 | 93.3 | 380 | -0.1~0.5 | 2 | 75.5 X 93.3 | ||
฿ 43,600.00 | 1 Piece(s) | 3 Day(s) | 75.5 | 93.3 | 380 | -0.1~0.5 | 20 | 75.5 X 93.3 | ||
฿ 6,540.00 | 1 Piece(s) | 3 Day(s) | 75.5 | 93.3 | 380 | -0.1~0.5 | 3 | 75.5 X 93.3 | ||
฿ 4,830.00 | 1 Piece(s) | 3 Day(s) | 126.0 | 152 | 650 | -0.1~0.5 | 1 | 126.0 X 152.0 | ||
฿ 48,300.00 | 1 Piece(s) | 3 Day(s) | 126.0 | 152 | 650 | -0.1~0.5 | 10 | 126.0 X 152.0 | ||
฿ 9,660.00 | 1 Piece(s) | 3 Day(s) | 126.0 | 152 | 650 | -0.1~0.5 | 2 | 126.0 X 152.0 |
How can we improve?
How can we improve?