1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ROCK-Y (RY-19)

TOY THAILAND HOSE

ROCK-Y (RY-19)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For Air.Flexible, Lightweight, Oil resistant, For pressure feed.
Approximately 40% lighter than the rubber hose with improved productivity.
Flexible design for better operation efficiency.

Part Number
RY-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal I.D. d Outer Dia. D
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range
(MPa)
Standard Length
(m)
I.D. XO.D.
(mm)

฿ 28,405.00

TOY THAILAND HOSE 1 Piece(s) 3 Day(s) 19271000~1.510019 X 27

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No Properties Pressure Resistance / Oil Resistance / Flexibility
Hose Material Vinyl Chloride Mounting Metal Fittings No Color Yellow
Operating Temperature Range(°C) -10::80 Types RY Packing Unit of Ground Clip(piece) 1

Please check the type/dimensions/specifications of the part RY-19 in the ROCK-Y series.

Products with similar specification

Part Number
RY-12-L20
RY-12-L30
RY-12-L50
RY-19-L10
RY-19-L20
RY-19-L30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal I.D. d Outer Dia. D
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range
(MPa)
Standard Length
(m)
I.D. XO.D.
(mm)

฿ 4,400.00

1 Piece(s) 3 Day(s) 12.520600~1.72012.5 X 20

฿ 6,600.00

1 Piece(s) 3 Day(s) 12.520600~1.73012.5 X 20

฿ 11,000.00

1 Piece(s) 3 Day(s) 12.520600~1.75012.5 X 20

฿ 3,087.50

1 Piece(s) 3 Day(s) 19271000~1.51019 X 27

฿ 6,175.00

1 Piece(s) 3 Day(s) 19271000~1.52019 X 27

฿ 9,262.50

1 Piece(s) 3 Day(s) 19271000~1.53019 X 27