(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Air.Flexible, Lightweight, Oil resistant, For pressure feed.Enhance work efficiency.
Very light and flexible making it easy to handle and easy on your arms and wrists.Withstands high pressure.
The modified and reinforced hose can withstand pressures of up to 4MPa (SP-8).
Applicable Fluid / Usage | Air | Cutting Service Usage | No | Nominal I.D. d | 8.5 |
---|---|---|---|---|---|
Properties | Pressure Resistance / Oil Resistance / Flexibility | Hose Material | Vinyl Chloride | Mounting Metal Fittings | No |
Color | Yellow | Minimum Bending Radius(mm) | 50 | Operating Temperature Range(°C) | 0::60 |
Operating Pressure Range(MPa) | 0::4.0 | Types | SP | I.D. XO.D.(mm) | 8.5 X 14.0 |
Packing Unit of Ground Clip(piece) | 1 |
Please check the type/dimensions/specifications of the part SP-8-L10 in the TOYOSPRAY series.
Part Number |
---|
SP-8 |
SP-8-L20 |
SP-8-L30 |
SP-8-L50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Standard Length (m) |
---|---|---|---|---|---|---|
฿ 8,395.00 | 1 Piece(s) | 3 Day(s) | 14 | 100 | ||
฿ 1,679.00 | 1 Piece(s) | 3 Day(s) | 14 | 20 | ||
฿ 2,737.50 | 1 Piece(s) | 3 Day(s) | 14 ~ 16 | 30 | ||
฿ 4,562.50 | 1 Piece(s) | 3 Day(s) | 14 | 50 |
How can we improve?
How can we improve?