(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A series of valves with a maximum change in volume of just 0.01 μL when opened or closed.
[Features]
· Body ported types and base mounted types.
· A compact direct operated 2/3 port solenoid valve for chemical liquids.
· Optional power-saving circuit.
· Space saving.
[Applications]
· Various types of analytic and testing devices.
Body ported type (tubing type) external appearance
Base Mounted Type (Without Sub-Plate) external appearance
Base Mounted Type (With Sub-Plate) external appearance
Model | Body Ported Type (Tubing Type) | Base Mounted Type | ||||||
---|---|---|---|---|---|---|---|---|
LVM20R1 | LVM20R2 | LVM202R | LVM20R3 | LVM20R4 | LVM205R | |||
Valve Structure | Diaphragm type direct acting poppet (rocker type) | |||||||
Valve Type | N.C. | N.O. | Universal | N.C. | N.O. | Universal | ||
Number of Ports | 2 | 3 | 2 | 3 | ||||
Fluids*1 | Air, water, deionized water (pure water), diluent, detergent | |||||||
Operating Pressure Range | -75 kPa to 0.25 MPa | -75 kPa to 0.3 MPa | ||||||
Orifice Diameter | 2 mm | |||||||
Response Time*8 | 20 ms or less (with pneumatic pressure) | |||||||
Leakage Rate | Zero for both internal and external parts (with hydraulic pressure) | |||||||
Proof Pressure*2 | 0.38 MPa | 0.45 MPa | ||||||
Ambient Operating Temperature*9 | 0 to 50°C | |||||||
Operating Fluid Temperature*9 | 0°C to 50°C (no freezing) | |||||||
Volume of Valve Chamber*3 | 84 μL | |||||||
Mounting Orientation*4 | Free | |||||||
Enclosure | IP40 equivalent | |||||||
Weight | 80 g | 80 g (without sub-plate), 94 g (with sub-plate) | ||||||
Rated Voltage | 12, 24 V DC | |||||||
Allowable Voltage Fluctuation*5 | ±10% of rated voltage | |||||||
Coil Insulation Type | Class B | |||||||
Power Consumption - Current (at 24‑V rated voltage) | Standard Type | 2.5 W (0.1 A) | ||||||
With power-saving circuit | Inrush | 4 W (0.17 A) | ||||||
Holding | 0.6 W | |||||||
Coil Switching Noise*6 | 60 dB |
*1: Select an appropriate material for the wetted parts according to the type of fluid to be used. Be sure to check the chemical resistance beforehand.
*2: Indicates pressures which do not cause breakage or cracks after a 1 minute airtight test.
*3: Indicates the volume of the clearance inside the volume chamber after the volume of the diaphragm has been subtracted.
*4: As the body (orifice shape) is designed to eliminate residual liquid, mounting in a vertical orientation with the coil facing upward is recommended. If liquid pooling is not an issue, it may be installed in any orientation.
*5: If response speed is considered critical, take adequate regulations to prevent voltage fluctuations on the negative side.
*6: This value is depending on the measurement conditions and the sound level may change depending on the measurement conditions.
*7: See the SMC catalog if the valve is to be energized continuously for extended periods of time.
*8: According to JIS B8419:2010
{Value at an ambient and fluid temperature of 25°C, at rated voltage, at the maximum operating pressure (air) and when the N.C. (IN) port is pressurized}
The response time may vary depending on the supply pressure, fluid quality, piping conditions, ambient temperature, etc.
*9: Note that when the diaphragm material is Kalrez, the valve changeover time becomes significantly longer at ambient and fluid temperatures of 15°C or less in comparison to at room temperature (roughly 25°C).
*Kv, Cv values conform to JIS B 2005:1995. C and b values conform to JIB B8390:2000.
LVM20R1 diagram
LVM20R2 diagram
LVM202R diagram
Component Parts: LVM20R1, 20R2, 202R
Number | Part Name | Material |
---|---|---|
1 | Plate | PEEK |
2 | Diaphragm Assembly | EPDM, FKM, Kalrez |
3 | Body | PBT |
4 | Slide Bushing Assembly | PPS, SUS |
5 | Armature Assembly | - |
6 | Coil Assembly | - |
7 | Sleeve | SUY |
8 | Board assembly | - |
9 | Casing | PBT |
10 | Plug | NBR |
11 | O-Ring | NBR |
(Units: mm)
LVM20R1-□□-□ (N.C.) / LVM20R2-□□-□ (N.O.) / LVM202R-□□-□ (Universal) dimensional drawing
LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) dimensional drawing
Interface Recommended Dimensions
LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) image of recommended interface dimensions
*Surface roughness for LVM20R3 and LVM205R is Rz3.2 or less / Surface roughness for LVM20R4 is Rz3.2 or less
LVM20R3-□□□-□ (N.C.) / LVM20R4-□□□-□ (N.O.) / LVM205R-□□□-□ (universal) dimensional drawing
Part Number |
---|
LVM205RY-6C1F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Pipe opening type (details) | Voltage | Power consumption (W) | Lead wire length (mm) | Liquid-contacting parts material | Functions | Subplate specifications | CE compliant | Number of ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,990.00 | SMC AIR CYLINDER | 1 Piece(s) | 46 Day(s) | Universal | Others | - | - | 2 | Base Mounted Type | 12 V DC | Inrush: 4 / Holding: 0.6 | 300 | Plate: PEEK / Diaphragm: Kalrez | With power-saving circuit | Material: PVDF / Diameter: G1/8 | None | - |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Air / Water / Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Linear Motion Type | Operating Temperature Range(°C) | 0::50 | Body Material | Resin |
Insulation Class | B |
How can we improve?
How can we improve?