1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM20/200 Series (Part Number)

SMC SOLENOID AIR VALVE

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM20/200 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,660.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

· A series of valves with a maximum change in volume of just 0.01 μL when opened or closed.
[Features]
· Body ported types and base mounted types.
· A compact direct operated 2/3 port solenoid valve for chemical liquids.
· Optional power-saving circuit.
· Space saving.
[Applications]
· Various types of analytic and testing devices.

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM20/200 Series Specifications

Body ported type (tubing type) external appearance

Body ported type (tubing type) external appearance

Base Mounted Type (Without Sub-Plate) external appearance

Base Mounted Type (Without Sub-Plate) external appearance

Base Mounted Type (With Sub-Plate) external appearance

Base Mounted Type (With Sub-Plate) external appearance

ModelBody Ported Type (Tubing Type)Base Mounted Type
LVM20R1LVM20R2LVM202RLVM20R3LVM20R4LVM205R
Valve StructureDiaphragm type direct acting poppet (rocker type)
Valve TypeN.C.N.O.UniversalN.C.N.O.Universal
Number of Ports2323
Fluids*1Air, water, deionized water (pure water), diluent, detergent
Operating Pressure Range-75 kPa to 0.25 MPa-75 kPa to 0.3 MPa
Orifice Diameter2 mm
Response Time*820 ms or less (with pneumatic pressure)
Leakage RateZero for both internal and external parts (with hydraulic pressure)
Proof Pressure*20.38 MPa0.45 MPa
Ambient Operating Temperature*90 to 50°C
Operating Fluid Temperature*90°C to 50°C (no freezing)
Volume of Valve Chamber*384 μL
Mounting Orientation*4Free
EnclosureIP40 equivalent
Weight80 g80 g (without sub-plate), 94 g (with sub-plate)
Rated Voltage12, 24 V DC
Allowable Voltage Fluctuation*5±10% of rated voltage
Coil Insulation TypeClass B
Power Consumption - Current
(at 24‑V rated voltage)
Standard Type2.5 W
(0.1 A)
With power-saving circuitInrush4 W
(0.17 A)
Holding0.6 W
Coil Switching Noise*660 dB

*1: Select an appropriate material for the wetted parts according to the type of fluid to be used. Be sure to check the chemical resistance beforehand.
*2: Indicates pressures which do not cause breakage or cracks after a 1 minute airtight test.
*3: Indicates the volume of the clearance inside the volume chamber after the volume of the diaphragm has been subtracted.
*4: As the body (orifice shape) is designed to eliminate residual liquid, mounting in a vertical orientation with the coil facing upward is recommended. If liquid pooling is not an issue, it may be installed in any orientation.
*5: If response speed is considered critical, take adequate regulations to prevent voltage fluctuations on the negative side.
*6: This value is depending on the measurement conditions and the sound level may change depending on the measurement conditions.
*7: See the SMC catalog if the valve is to be energized continuously for extended periods of time.
*8: According to JIS B8419:2010
{Value at an ambient and fluid temperature of 25°C, at rated voltage, at the maximum operating pressure (air) and when the N.C. (IN) port is pressurized}
The response time may vary depending on the supply pressure, fluid quality, piping conditions, ambient temperature, etc.
*9: Note that when the diaphragm material is Kalrez, the valve changeover time becomes significantly longer at ambient and fluid temperatures of 15°C or less in comparison to at room temperature (roughly 25°C).

  • *Kalrez is a registered trademark of E. I. du Pont de Nemours and Company or its affiliates.

Flow Rate Characteristics

  • Water: Kv 0.055 / Cv 0.065
  • Air: C 0.23 / b 0.27

*Kv, Cv values conform to JIS B 2005:1995. C and b values conform to JIB B8390:2000.

Diagram / Body Ported Type

LVM20R1 diagram

LVM20R1 diagram

LVM20R2 diagram

LVM20R2 diagram

LVM202R diagram

LVM202R diagram

Component Parts: LVM20R1, 20R2, 202R

NumberPart NameMaterial
1PlatePEEK
2Diaphragm AssemblyEPDM, FKM, Kalrez
3BodyPBT
4Slide Bushing AssemblyPPS, SUS
5Armature Assembly-
6Coil Assembly-
7SleeveSUY
8Board assembly-
9CasingPBT
10PlugNBR
11O-RingNBR

Drawing

 

(Units: mm)

 

Body Ported Type LVM20R1-□□-□ (N.C.) / LVM20R2-□□-□ (N.O.) / LVM202R-□□-□ (Universal)

LVM20R1-□□-□ (N.C.) / LVM20R2-□□-□ (N.O.) / LVM202R-□□-□ (Universal) dimensional drawing

LVM20R1-□□-□ (N.C.) / LVM20R2-□□-□ (N.O.) / LVM202R-□□-□ (Universal) dimensional drawing

Base Mounted Type LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal)

LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) dimensional drawing

LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) dimensional drawing

Interface Recommended Dimensions

LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) image of recommended interface dimensions

LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) image of recommended interface dimensions

*Surface roughness for LVM20R3 and LVM205R is Rz3.2 or less / Surface roughness for LVM20R4 is Rz3.2 or less

Base Mounted Type LVM20R3-□□□-□ (N.C.) / LVM20R4-□□□-□ (N.O.) / LVM205R-□□□-□ (Universal)

LVM20R3-□□□-□ (N.C.) / LVM20R4-□□□-□ (N.O.) / LVM205R-□□□-□ (universal) dimensional drawing

LVM20R3-□□□-□ (N.C.) / LVM20R4-□□□-□ (N.O.) / LVM205R-□□□-□ (universal) dimensional drawing

Precautions

  • *Do not connect directly to the body via apparatus or use in applications which may adversely affect human life.
  • *Confirm the specifications. Give careful consideration to the operating conditions including the application, fluid and environment. Only use within the operating ranges detailed in the SMC catalog.
  • *Be sure to confirm the compatibility of the fluid used and the constituent materials of the product before use.
  • *Allow sufficient space for performing maintenance and inspection.
  • *Keep the supplied fluid pressure within the operating pressure range.
  • *Use within the ambient operating temperature range. Make sure that no fluids or corrosive gases touch and adhere to the exterior surface of the product.
  • *Take measures against static electricity as some fluids can cause static electricity.
  • *As the solenoid valve allows air leakage, it cannot be used for applications such as holding pressure (including vacuums) within pressure vessels
  • *Do not use as an emergency shutoff valve, etc. The solenoid valve is not designed for safety applications such as being used as a emergency shut off valve. If the valve is to be used in these types of system, other reliable safety assurance measures should be taken.
  • *See the SMC catalog for information other than that detailed above.
  • *Pictures are of representational models.
Part Number
LVM205R-6A1F-Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Pipe opening type (details) Voltage Power consumption
(W)
Lead wire length
(mm)
Liquid-contacting parts material Functions Subplate specifications CE compliant Number of ports

฿ 6,873.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) UniversalG1/8--Base Mounted Type12 V DC2.5300Plate: PEEK, Diaphragm: EPDMStandard TypeMaterial: PVDF, Port size: G1/8CE-compliant product3

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Applicable Fluid Air / Water / Chemical Operating Environment Standard
Driving Type Linear Motion Type Operating Temperature Range(°C) 0::50 Body Material Resin
Insulation Class B

Please check the type/dimensions/specifications of the part LVM205R-6A1F-Q in the Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM20/200 Series series.

Products with similar specification

Part Number
LVM202R-5A-6-Q
LVM202R-5A-Q
LVM202R-5B
LVM205R-6A1N
LVM205R-6B
LVM205R-6B-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Pipe opening type (details) Voltage Power consumption
(W)
Lead wire length
(mm)
Liquid-contacting parts material Functions Subplate specifications CE compliant Number of ports

฿ 9,990.00

1 Piece(s) 46 Day(s) UniversalTube Connection-ø3.42Body Ported Type24 V DC2.5600Plate: PEEK / Diaphragm: EPDMStandard TypeWithout sub-plateCE compliant-

฿ 1,767.15

1 Piece(s) 55 Day(s) UniversalTube Connection-ø3.42Body Ported Type24 V DC2.5300Plate: PEEK / Diaphragm: EPDMStandard TypeWithout sub-plateCE compliant-

฿ 1,900.60

1 Piece(s) 55 Day(s) UniversalTube Connection-ø3.42Body Ported Type24 V DC2.5300Plate: PEEK / Diaphragm: FKMStandard TypeWithout sub-plateNone-

฿ 2,463.30

1 Piece(s) 55 Day(s) UniversalOthers--2Base Mounted Type12 V DC2.5300Plate: PEEK / Diaphragm: EPDMStandard TypeMaterial: PVDF / Diameter: NPT 1/8None-

฿ 1,900.60

1 Piece(s) 55 Day(s) UniversalOthers--2Base Mounted Type12 V DC2.5300Plate: PEEK / Diaphragm: FKMStandard TypeWithout sub-plateNone-

฿ 1,975.40

1 Piece(s) 55 Day(s) UniversalOthers--2Base Mounted Type12 V DC2.51,000Plate: PEEK / Diaphragm: FKMStandard TypeWithout sub-plateNone-