(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A series of valves with a maximum change in volume of just 0.01 μL when opened or closed.
[Features]
· A compact direct operated 2/3 port solenoid valve for chemical liquids.
· Body ported types and base mounted types.
· Optional power-saving circuit.
· Space saving.
[Applications]
· Ideal for various types of analytic and testing devices.
Body ported type external appearance
Body ported type (tubing type) external appearance
Base Mounted Type (Without Sub-Plate) external appearance
Base Mounted Type (With Sub-Plate) external appearance
Model | Body Ported Type | Body Ported Type (Tubing Type) | Base Mounted Type | |||||||
---|---|---|---|---|---|---|---|---|---|---|
LVM11 | LVM10R1 | LVM10R2 | LVM102R | LVM10R3 | LVM10R4 | LVM10R6 | LVM105R | |||
Valve Structure | Diaphragm type direct acting poppet | Diaphragm type direct acting poppet (rocker type) | ||||||||
Valve Type | N.C. | N.C. | N.O. | Universal | N.C. | N.O. | N.C. | Universal | ||
Number of Ports | 2 | 2 | 3 | 2 | 3 | |||||
Fluids*1 | Air, water, deionized water (pure water), diluent, detergent | |||||||||
Operating Pressure Range | 0 to 0.25 MPa | -75 kPa to 0.25 MPa | ||||||||
Orifice Diameter | 1.5 mm | 1.4 mm | ||||||||
Response Time*8 | 10 ms or less (with pneumatic pressure) | |||||||||
Leakage Rate | Zero for both internal and external parts (with hydraulic pressure) | |||||||||
Proof Pressure*2 | 0.38 MPa | |||||||||
Ambient Operating Temperature*9 | 0 to 50°C | |||||||||
Operating Fluid Temperature*9 | 0°C to 50°C (no freezing) | |||||||||
Volume of Valve Chamber*3 | 11 μL | 20 μL | ||||||||
Mounting Orientation*4 | Free | |||||||||
Enclosure | IP40 equivalent | |||||||||
Weight | 30 g | 34 g (without sub-plate), 42 g (with sub-plate) | ||||||||
Rated Voltage | 12, 24 V DC | |||||||||
Allowable Voltage Fluctuation*5 | ±10% of rated voltage | |||||||||
Coil Insulation Type | Class B | |||||||||
Power Consumption Current (at 24‑V rated voltage) | Standard Type | - | 1.5 W (0.06 A) | |||||||
With power-saving circuit | Inrush | 2.5 W (0.1 A) | ||||||||
Holding | 1 W | |||||||||
Coil Switching Noise*6 | 50 dB |
*1: Select an appropriate material for the wetted parts according to the type of fluid to be used. Be sure to check the chemical resistance beforehand.
*2: Indicates pressures which do not cause breakage or cracks after a 1 minute airtight test.
*3: Indicates the volume of the clearance inside the volume chamber after the volume of the diaphragm has been subtracted.
*4: As the body (orifice shape) is designed to eliminate residual liquid, mounting in a vertical orientation with the coil facing upward is recommended. If liquid pooling is not an issue, it may be installed in any orientation.
*5: If response speed is considered critical, take adequate regulations to prevent voltage fluctuations on the negative side.
*6: This value is depending on the measurement conditions and the sound level may change depending on the measurement conditions.
*7: See the SMC catalog if the valve is to be energized continuously for extended periods of time.
*8: According to JIS B8419:2010
{Value at an ambient and fluid temperature of 25°C, at rated voltage, at the maximum operating pressure (air) and when the N.C. (IN) port is pressurized}
The response time may vary depending on the supply pressure, fluid quality, piping conditions, ambient temperature, etc.
*9: Note that when the diaphragm material is Kalrez, the valve changeover time becomes significantly longer at ambient and fluid temperatures of 15°C or less in comparison to at room temperature (roughly 25°C).
Valve Structure | Water | Air | ||
---|---|---|---|---|
Kv | Cv | C | b | |
Direct acting poppet type | 0.034 | 0.04 | 0.13 | 0.22 |
Rocker type | 0.025 | 0.03 | 0.1 | 0.2 |
*Kv, Cv values conform to JIS B 2005:1995. C and b values conform to JIB B8390:2000.
LVM10R1 diagram
LVM10R2 diagram
LVM102R diagram
Component Parts: LVM10R1, 10R2, 102R
Number | Part Name | Material |
---|---|---|
1 | Plate | PEEK |
2 | Diaphragm Assembly | EPDM, FKM, Kalrez |
3 | Body | PBT |
4 | Slide Bushing Assembly | PPS, SUS |
5 | Armature Assembly | SUS/PBT |
6 | Coil Assembly | - |
7 | Sleeve | SUY |
8 | Spacer | PBT |
9 | Return Spring | SUS |
10 | Board assembly | - |
11 | Casing | PBT |
12 | Plug | NBR |
13 | O-Ring | NBR |
(Units: mm)
LVM11-□□-□ (N.C.) dimensional drawing
LVM10R1-□□-□ (N.C.) / LVM10R2-□□-□ (N.O.) / LVM102R-□□-□ (universal) dimensional drawing
*Dotted line indicates with bracket.
LVM10R3-□□-□ (N.C.) / LVM10R4-□□-□ (N.O.) / LVM10R6-□□-□ (N.C.) / LVM105R-□□-□ (universal) dimensions / image recommended interface dimensions
Part Number |
---|
LVM105R-5F2U-1-Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Pipe opening type (details) | Voltage | Option | Power consumption (W) | Lead wire length (mm) | Liquid-contacting parts material | Functions | Subplate specifications | Valve type | CE compliant | Number of ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,051.50 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Universal | Others | - | - | 1.4 | Base Mounted Type | 24 V DC | Bracket | 1.5 | 300 | Plate: PFA / Diaphragm: FKM | Standard Type | Material: PFA / Diameter: 1/4-28 UNF | - | CE compliant | - |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Air / Water / Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Linear Motion Type | Operating Temperature Range(°C) | 0::50 | Body Material | Resin |
Insulation Class | B |
Please check the type/dimensions/specifications of the part LVM105R-5F2U-1-Q in the Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM10/100 Series series.
Part Number |
---|
LVM102R-5A-1-10-Q |
LVM102R-5A-1-6 |
LVM102R-5A-1-6-Q |
LVM105R-5F2U-3 |
LVM105R-5F2U-3-10 |
LVM105R-5F2U-3-10-Q |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Pipe opening type (details) | Voltage | Option | Power consumption (W) | Lead wire length (mm) | Liquid-contacting parts material | Functions | Subplate specifications | Valve type | CE compliant | Number of ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,990.00 | 1 Piece(s) | 46 Day(s) | Universal | Tube Connection | - | ø2.8 | 1.4 | Body Ported Type | 24 V DC | Bracket | 1.5 | 1,000 | Plate: PEEK / Diaphragm: EPDM | Standard Type | None | - | CE compliant | - | ||
฿ 1,552.95 | 1 Piece(s) | 55 Day(s) | Universal | Tube Connection | - | ø2.8 | 1.4 | Body Ported Type | 24 V DC | Bracket | 1.5 | 600 | Plate: PEEK / Diaphragm: EPDM | Standard Type | None | - | None | - | ||
฿ 1,660.05 | 1 Piece(s) | 55 Day(s) | Universal | Tube Connection | - | ø2.8 | 1.4 | Body Ported Type | 24 V DC | Bracket | 1.5 | 600 | Plate: PEEK / Diaphragm: EPDM | Standard Type | None | - | CE compliant | - | ||
฿ 3,051.50 | 1 Piece(s) | 55 Day(s) | Universal | Others | - | - | 1.4 | Base Mounted Type | 24 V DC | Bracket, manual | 1.5 | 300 | Plate: PFA / Diaphragm: FKM | Standard Type | Material: PFA / Diameter: 1/4-28 UNF | - | None | - | ||
฿ 9,990.00 | 1 Piece(s) | 46 Day(s) | Universal | Others | - | - | 1.4 | Base Mounted Type | 24 V DC | Bracket, manual | 1.5 | 1,000 | Plate: PFA / Diaphragm: FKM | Standard Type | Material: PFA / Diameter: 1/4-28 UNF | - | None | - | ||
฿ 9,990.00 | 1 Piece(s) | 46 Day(s) | Universal | Others | - | - | 1.4 | Base Mounted Type | 24 V DC | Bracket, manual | 1.5 | 1,000 | Plate: PFA / Diaphragm: FKM | Standard Type | Material: PFA / Diameter: 1/4-28 UNF | - | CE compliant | - |
How can we improve?
How can we improve?