1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM10/100 Series (Part Number)

SMC AIR CYLINDER

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM10/100 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,392.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

· A series of valves with a maximum change in volume of just 0.01 μL when opened or closed.
[Features]
· A compact direct operated 2/3 port solenoid valve for chemical liquids.
· Body ported types and base mounted types.
· Optional power-saving circuit.
· Space saving.
[Applications]
· Ideal for various types of analytic and testing devices.

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM10/100 Series Specifications

Body ported type external appearance

Body ported type external appearance

Body ported type (tubing type) external appearance

Body ported type (tubing type) external appearance

Base Mounted Type (Without Sub-Plate) external appearance

Base Mounted Type (Without Sub-Plate) external appearance

Base Mounted Type (With Sub-Plate) external appearance

Base Mounted Type (With Sub-Plate) external appearance

ModelBody Ported TypeBody Ported Type (Tubing Type)Base Mounted Type
LVM11LVM10R1LVM10R2LVM102RLVM10R3LVM10R4LVM10R6LVM105R
Valve StructureDiaphragm type direct acting poppetDiaphragm type direct acting poppet (rocker type)
Valve TypeN.C.N.C.N.O.UniversalN.C.N.O.N.C.Universal
Number of Ports22323
Fluids*1Air, water, deionized water (pure water), diluent, detergent
Operating Pressure Range0 to 0.25 MPa-75 kPa to 0.25 MPa
Orifice Diameter1.5 mm1.4 mm
Response Time*810 ms or less (with pneumatic pressure)
Leakage RateZero for both internal and external parts (with hydraulic pressure)
Proof Pressure*20.38 MPa
Ambient Operating Temperature*90 to 50°C
Operating Fluid Temperature*90°C to 50°C (no freezing)
Volume of Valve Chamber*311 μL20 μL
Mounting Orientation*4Free
EnclosureIP40 equivalent
Weight30 g34 g (without sub-plate), 42 g (with sub-plate)
Rated Voltage12, 24 V DC
Allowable Voltage Fluctuation*5±10% of rated voltage
Coil Insulation TypeClass B
Power Consumption
Current
(at 24‑V rated voltage)
Standard Type-1.5 W (0.06 A)
With power-saving circuitInrush2.5 W (0.1 A)
Holding1 W
Coil Switching Noise*650 dB

*1: Select an appropriate material for the wetted parts according to the type of fluid to be used. Be sure to check the chemical resistance beforehand.
*2: Indicates pressures which do not cause breakage or cracks after a 1 minute airtight test.
*3: Indicates the volume of the clearance inside the volume chamber after the volume of the diaphragm has been subtracted.
*4: As the body (orifice shape) is designed to eliminate residual liquid, mounting in a vertical orientation with the coil facing upward is recommended. If liquid pooling is not an issue, it may be installed in any orientation.
*5: If response speed is considered critical, take adequate regulations to prevent voltage fluctuations on the negative side.
*6: This value is depending on the measurement conditions and the sound level may change depending on the measurement conditions.
*7: See the SMC catalog if the valve is to be energized continuously for extended periods of time.
*8: According to JIS B8419:2010
{Value at an ambient and fluid temperature of 25°C, at rated voltage, at the maximum operating pressure (air) and when the N.C. (IN) port is pressurized}
The response time may vary depending on the supply pressure, fluid quality, piping conditions, ambient temperature, etc.
*9: Note that when the diaphragm material is Kalrez, the valve changeover time becomes significantly longer at ambient and fluid temperatures of 15°C or less in comparison to at room temperature (roughly 25°C).

  • *Kalrez is a registered trademark of E. I. du Pont de Nemours and Company or its affiliates.

Flow Rate Characteristics

Valve StructureWaterAir
KvCvCb
Direct acting poppet type0.0340.040.130.22
Rocker type0.0250.030.10.2

*Kv, Cv values conform to JIS B 2005:1995. C and b values conform to JIB B8390:2000.

Diagram / Body Ported Type

LVM10R1 diagram

LVM10R1 diagram

LVM10R2 diagram

LVM10R2 diagram

LVM102R diagram

LVM102R diagram

Component Parts: LVM10R1, 10R2, 102R

NumberPart NameMaterial
1PlatePEEK
2Diaphragm AssemblyEPDM, FKM, Kalrez
3BodyPBT
4Slide Bushing AssemblyPPS, SUS
5Armature AssemblySUS/PBT
6Coil Assembly-
7SleeveSUY
8SpacerPBT
9Return SpringSUS
10Board assembly-
11CasingPBT
12PlugNBR
13O-RingNBR

Drawing

 

(Units: mm)

 

Body Ported Type LVM11-□□-□ (N.C.)

LVM11-□□-□ (N.C.) dimensional drawing

LVM11-□□-□ (N.C.) dimensional drawing

Body Ported Type LVM10R1-□□-□ (N.C.) / LVM10R2-□□-□ (N.O.) / LVM102R-□□-□ (Universal)

LVM10R1-□□-□ (N.C.) / LVM10R2-□□-□ (N.O.) / LVM102R-□□-□ (universal) dimensional drawing

LVM10R1-□□-□ (N.C.) / LVM10R2-□□-□ (N.O.) / LVM102R-□□-□ (universal) dimensional drawing

*Dotted line indicates with bracket.

Base Mounted Type LVM10R3-□□-□ (N.C.) / LVM10R4-□□-□ (N.O.) / LVM10R6-□□-□ (N.C.) / LVM105R-□□-□ (Universal)

LVM10R3-□□-□ (N.C.) / LVM10R4-□□-□ (N.O.) / LVM10R6-□□-□ (N.C.) / LVM105R-□□-□ (universal) dimensions / image recommended interface dimensions

LVM10R3-□□-□ (N.C.) / LVM10R4-□□-□ (N.O.) / LVM10R6-□□-□ (N.C.) / LVM105R-□□-□ (universal) dimensions / image recommended interface dimensions

  • *Dimensions inside angle brackets indicate dimensions when plate material is PFA (wetted parts material "E, F, G"). When parts material is PFA (wetted parts material "E, F, G") there is no ø1.6‑mm positioning hole.
  • *Surface roughness for LVM10R3, LVM10R6 and LVM105R is Rz3.2 or less / surface roughness for LVM10R4 is Rz3.2 or less

Precautions

  • *See the SMC catalog for information other than that detailed above.
  • *Pictures are of representational models.
Part Number
LVM105R-6B-2-Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Pipe opening type (details) Voltage Option Power consumption
(W)
Lead wire length
(mm)
Liquid-contacting parts material Functions Subplate specifications Valve type CE compliant Number of ports

฿ 1,739.95

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) UniversalOthers--1.4Base Mounted Type12 V DCManual1.5300Plate: PEEK / Diaphragm: FKMStandard TypeNone-CE compliant-

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Applicable Fluid Air / Water / Chemical Operating Environment Standard
Driving Type Linear Motion Type Operating Temperature Range(°C) 0::50 Body Material Resin
Insulation Class B

Please check the type/dimensions/specifications of the part LVM105R-6B-2-Q in the Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM10/100 Series series.

Products with similar specification

Part Number
LVM102R-5A-1-10-Q
LVM102R-5A-1-6
LVM102R-5A-1-6-Q
LVM105R-6B-6-Q
LVM105R-6B-Q
LVM105R-6B1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Pipe opening type (details) Voltage Option Power consumption
(W)
Lead wire length
(mm)
Liquid-contacting parts material Functions Subplate specifications Valve type CE compliant Number of ports

฿ 9,990.00

1 Piece(s) 46 Day(s) UniversalTube Connection-ø2.81.4Body Ported Type24 V DCBracket1.51,000Plate: PEEK / Diaphragm: EPDMStandard TypeNone-CE compliant-

฿ 1,552.95

1 Piece(s) 55 Day(s) UniversalTube Connection-ø2.81.4Body Ported Type24 V DCBracket1.5600Plate: PEEK / Diaphragm: EPDMStandard TypeNone-None-

฿ 1,660.05

1 Piece(s) 55 Day(s) UniversalTube Connection-ø2.81.4Body Ported Type24 V DCBracket1.5600Plate: PEEK / Diaphragm: EPDMStandard TypeNone-CE compliant-

฿ 1,686.40

1 Piece(s) 55 Day(s) UniversalOthers--1.4Base Mounted Type12 V DCNone1.5600Plate: PEEK / Diaphragm: FKMStandard TypeNone-CE compliant-

฿ 1,632.85

1 Piece(s) 55 Day(s) UniversalOthers--1.4Base Mounted Type12 V DCNone1.5300Plate: PEEK / Diaphragm: FKMStandard TypeNone-CE compliant-

฿ 1,820.70

1 Piece(s) 55 Day(s) UniversalOthers--1.4Base Mounted Type12 V DCNone1.5300Plate: PEEK / Diaphragm: FKMStandard TypeMaterial: PVDF / Diameter: M6-None-