Air Catch Sensor ISA2 Series Manifold

Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
■ Products Planned for Online Release
Air cylinder-related product pages will be released on this site on an ad-hoc basis.
CQ2/MG types, etc., are already available.
*Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
*The information above is correct as of December 2018. - Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
Air catch sensor that stably detects clearances between 0.01 and 0.5 mm.
[Features]
· Minimum operating pressure of 30 kPa (ISA2-G).
· Position of supply port: Either right or left side is available.
· Without control unit (IISA2N).
· With control unit, regulator + 2-port solenoid valve (IISA2C).
· With control unit + 2-port solenoid valve (IISA2V).
· Stations: 1 station, 2 stations, 3 stations, 4 stations, 5 stations, 6 stations.
· Option: Without bracket / with bracket / with mounting bracket for DIN rail.
· *DIN rail must be ordered separately. (*See the manufacturer's catalog.)
Air Catch Sensor ISA2 Series Manifold Specifications

Air Catch Sensor ISA2 Series Manifold external appearance
Ordering Example
Without control unit

Centralized wiring
ISA2NSR-1B: 1 set (1 station manifold part number)
*ISA2-GE41P: 1 set (air catch sensor part number)
The asterisk (*) is an embedded symbol. Prefix the part number of the air catch sensor with an asterisk (*).

Individual wiring
IISA2NPL-1D: 1 set (1 station manifold part number)
*ISA2-GE41N: 1 set (air catch sensor part number)
The asterisk (*) is an embedded symbol. Prefix the part number of the air catch sensor with an asterisk (*).

Centralized wiring / Supply port right
IISA2NSR-3D: 1 set (3 stations manifold part number)
*ISA2-HE41P: 3 sets (air catch sensor part number)
The asterisk (*) is an embedded symbol. Prefix the part number of the air catch sensor with an asterisk (*).
With Control Unit

Centralized wiring / Supply port left
IISA2CSL-3B5DLCE2: 1 set (3 stations manifold part number)
*ISA2-HE41P: 3 sets (air catch sensor part number)
The asterisk (*) is an embedded symbol. Prefix the part number of the air catch sensor with an asterisk (*).

Individual wiring / Supply port right
IISA2VPR-3B5DLC: 1 set (3 stations manifold part number)
*ISA2-GE41: 3 sets (air catch sensor part number)
The asterisk (*) is an embedded symbol. Prefix the part number of the air catch sensor with an asterisk (*).
Dimensions: Centralized Wiring Type
*When the SUP port is on the left, the stations are sequentially numbered from station 1 to n from the side of the terminal block box.
(Unit: mm)

Dimensional drawing: with bracket
*For the bracket mounting position, see the manufacturer's catalog.
(Unit: mm)
| Stations | 1 | 2 | 3 | 4 | 5 | 6 |
|---|---|---|---|---|---|---|
| L1 | 106 | 144 | 182 | 220 | 258 | 296 |
| L2 | - | - | 38 | 76 | 114 | 152 |
| L3 | - | 38 | 76 | 114 | 152 | 190 |
(Unit: mm)

Dimensional drawing: with DIN rail mounting bracket
(Unit: mm)
| Stations | 1 | 2 | 3 | 4 | 5 | 6 |
|---|---|---|---|---|---|---|
| L1 | 106 | 144 | 182 | 220 | 258 | 296 |
| L2 | - | - | 38 | 76 | 114 | 152 |
| L3 | - | 38 | 76 | 114 | 152 | 190 |
| L4 | 120 | 162.5 | 200 | 237.5 | 275 | 312.5 |
| L5 | 135.5 | 173 | 210.5 | 248 | 285.5 | 323 |
Dimensions: Individual Wiring Type
(Unit: mm)

Dimensional drawing: with bracket
*For the bracket mounting position, see the manufacturer's catalog.
(Unit: mm)
| Stations | 1 | 2 | 3 | 4 | 5 | 6 |
|---|---|---|---|---|---|---|
| L1 | 46 | 84 | 122 | 160 | 198 | 236 |
| L2 | - | - | 38 | 76 | 114 | 152 |
| L3 | - | 38 | 76 | 114 | 152 | 190 |
(Unit: mm)

Dimensional drawing: with DIN rail mounting bracket
(Unit: mm)
| Stations | 1 | 2 | 3 | 4 | 5 | 6 |
|---|---|---|---|---|---|---|
| L1 | 46 | 84 | 122 | 160 | 198 | 236 |
| L2 | - | - | 38 | 76 | 114 | 152 |
| L3 | - | 38 | 76 | 114 | 152 | 190 |
| L4 | 62.5 | 120 | 162.5 | 200 | 237.5 | 275 |
| L5 | 73 | 135.5 | 173 | 210.5 | 248 | 285.5 |
- *Lead wire connector: The direction of a right angle connector cannot be changed.
- *See the manufacturer's catalog for information other than the above.