(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cover for the nozzle. [Features]·Material: HNBR / fluoroelastomer.
(Unit: mm)
Cover For Nozzle With Male Thread external appearance
VMG1□-□□-1 to 04 drawing
VMG1□-□□-05 to 07 drawing
Nozzle Cover Model | Material | Compatible Blow Gun Model | |
---|---|---|---|
Model | Nozzle Type | ||
P5670129-01 | HNBR | VMG1□□-□-01 to 04 | Nozzle with male thread ø1 to 2.5 (diameter 1 to 2.5 mm) |
P5670129-01F | Fluoroelastomer | ||
P5670129-02 | HNBR | VMG1□□-□-05 to 07 | Nozzle with male thread ø3 to 4 (diameter 3 to 4 mm) |
P5670129-02F | Fluoroelastomer |
(Unit: mm)
Cover For Copper Extension Nozzle external appearance
VMG1□-□□-31 to 38 drawing
Nozzle Cover Model | Material | Compatible Blow Gun Model | |
---|---|---|---|
Model | Nozzle Type | ||
P5670129-11 | HNBR | VMG1□□-□-31 to 38 | ø6 (6 mm diameter) copper tube Long nozzle |
P5670129-11F | Fluoroelastomer |
Part Number |
---|
P5670129-01 |
P5670129-01F |
P5670129-02 |
P5670129-02F |
P5670129-11 |
P5670129-11F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nozzle cover material | Compatible nozzle types |
---|---|---|---|---|---|---|---|
฿ 102.40 | SMC P TYPE | 1 Piece(s) | 55 Day(s) | HNBR | Nozzle with male thread ø1 to ø2.5 | ||
฿ 153.60 | SMC P TYPE | 1 Piece(s) | 55 Day(s) | Fluororubber | Nozzle with male thread ø1 to ø2.5 | ||
฿ 102.40 | SMC P TYPE | 1 Piece(s) | 55 Day(s) | HNBR | Nozzle with male thread ø3 to ø4 | ||
฿ 151.20 | SMC P TYPE | 1 Piece(s) | 55 Day(s) | Fluororubber | Nozzle with male thread ø3 to ø4 | ||
฿ 90.40 | SMC P TYPE | 1 Piece(s) | 55 Day(s) | HNBR | ø6 copper extension nozzle | ||
฿ 90.40 | SMC P TYPE | 1 Piece(s) | 3 Day(s) | Fluororubber | ø6 copper extension nozzle |
Loading...
Type | Related Components |
---|
How can we improve?
How can we improve?