Copper Tube Long Nozzle Set VMG1 Series

Brand :
SMC
Caution
- The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
Nozzle set for blow guns.
[Features]
· Long nozzles.
· Outer diameter: 6 mm, 8 mm.
· Hex width across flats: 12 mm, 14 mm.
Copper Tube Long Nozzle Set Specifications

Copper Tube Long Nozzle External Appearance
(Unit: mm)

Copper Tube Long Nozzle Dimensional Drawing
(Unit: mm)
| Model | Nozzle diameter D | External Diameter | L1 | L2Note 1) | Lnote 1) | Hex width across flats |
|---|---|---|---|---|---|---|
| H1 | ||||||
| VMG1-06-150-100 | ø1.5 (diameter 1.5 mm) | ø6 (diameter 6 mm) | 100 | 100 | 106 | 12 |
| VMG1-06-200-100 | ø2 (diameter 2 mm) | |||||
| VMG1-06-150-150 | ø1.5 (diameter 1.5 mm) | 150 | 150 | 156 | ||
| VMG1-06-200-150 | ø2 (diameter 2 mm) | |||||
| VMG1-06-150-300 | ø1.5 (diameter 1.5 mm) | 300 | 300 | 306 | ||
| VMG1-06-200-300 | ø2 (diameter 2 mm) | |||||
| VMG1-06-150-600 | ø1.5 (diameter 1.5 mm) | 600 | 600 | 606 | ||
| VMG1-06-200-600 | ø2 (diameter 2 mm) | |||||
| VMG1-08-250-100 | ø2.5 (diameter 2.5 mm) | ø8 (diameter 8 mm) | 100 | 100 | 106 | 14 |
| VMG1-08-300-100 | ø3 (diameter 3 mm) | |||||
| VMG1-08-350-100 | ø3.5 (diameter 3.5 mm) | |||||
| VMG1-08-250-150 | ø2.5 (diameter 2.5 mm) | 150 | 150 | 156 | ||
| VMG1-08-300-150 | ø3 (diameter 3 mm) | |||||
| VMG1-08-350-150 | ø3.5 (diameter 3.5 mm) | |||||
| VMG1-08-250-300 | ø2.5 (diameter 2.5 mm) | 300 | 300 | 306 | ||
| VMG1-08-300-300 | ø3 (diameter 3 mm) | |||||
| VMG1-08-350-300 | ø3.5 (diameter 3.5 mm) | |||||
| VMG1-08-250-600 | ø2.5 (diameter 2.5 mm) | 600 | 600 | 606 | ||
| VMG1-08-300-600 | ø3 (diameter 3 mm) | |||||
| VMG1-08-350-600 | ø3.5 (diameter 3.5 mm) |
Note 1) Reference dimensions when screwed in
- *Copper Tube Long Nozzle and Self-Align Fitting, packaged together (not prefabricated). Please refer to the manufacturer's catalog for assembly instructions.
- *Product images are representative images only.