1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KNS Series Low-Noise Nozzle With Male Thread

KNS Series Low-Noise Nozzle With Male Thread
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 176.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Low-noise nozzle for blow guns.
[Features]
· Male thread.
· Connection thread: R1/4.
· Hex width across flats: 14 mm.

KNS Series Low-Noise Nozzle With Male Thread Specifications

KNS Low-Noise Nozzle With Male Thread External Appearance

KNS Low-Noise Nozzle With Male Thread External Appearance

KNS Series Low-Noise Nozzle With Male Thread (Unit: mm)

KNS Series Low-Noise Nozzle With Male Thread (Unit: mm)

 

(Unit: mm)

 

ModelNozzle diameter
D
Connection threadHex width across flatsL1A*
H1
KNS-R02-075-4ø0.75 (Diameter 0.75 mm) × 4R1/4142014
KNS-R02-090-8ø0.9 (diameter 0.9 mm) × 8
KNS-R02-100-4ø0.1 (diameter 1 mm) × 4
KNS-R02-110-8ø1.1 (diameter 1.1 mm) × 8

*R thread reference dimensions when screwed in

*Product images are representative images.

Part Number
KNS-R02-075-4
KNS-R02-090-8
KNS-R02-100-4
KNS-R02-110-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRound Nozzle Dia.
(Ø)

฿ 176.40

SMC AIR PIPING ONE-TOUCHJOINT 2 Piece(s) 3 Day(s) 0.75 × 4

฿ 203.40

NOZZLE 2 Piece(s) 3 Day(s) 0.9 × 8

฿ 176.40

NOZZLE 2 Piece(s) 3 Day(s) 1 × 4

฿ 203.40

NOZZLE 2 Piece(s) Same day 1.1 × 8

Loading...

  1. 1
 

Basic Information

Type Nozzle Nozzle Shape Standard Features Standard / Low Noise
Connecting Port Type of Nozzle Threaded Nozzle Material Brass Max. Operating Pressure(MPa) 1
Connector size R1/4