High-Efficiency Nozzle KNH Series

Brand :
SMC
Caution
- The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
- The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
High-efficiency nozzle for blow guns.
[Features]
· 10% increase in air blow thrust.
· Hex width across flats: 14 mm.
· Connection thread: R1/4.
· Weight: 38 g.
High-Efficiency Nozzle KNH Series Specification

High-Efficiency Nozzle KNH External Appearance

High-Efficiency Nozzle KNH Dimensional Drawings
(Unit: mm)
| Model | Nozzle Diameter øD | Connection thread | Hex width across flats | L1 | *A | Weight (g) |
|---|---|---|---|---|---|---|
| H1 | ||||||
| KNH-R02-100 | ø1 (diameter 1 mm) | R1/4 | 14 | 52 | 46 | 38 |
| KNH-R02-150 | ø1.5 (diameter 1.5 mm) | R1/4 | 14 | 52 | 46 | 38 |
| KNH-R02-200 | ø2 (diameter 2 mm) | R1/4 | 14 | 52 | 46 | 38 |
*R thread reference dimensions when screwed in
*Product images are representative images.