1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Blow Gun VMG Series (Part Number)

SMC VMG TYPE

Blow Gun VMG Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 613.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

An air blow gun from SMC.
[Features]
· A 20% reduction in power consumption can be achieved with the SMC "Blow Gun" + "S Coupler" + "Coil Tube."
· Pressure loss of 1% or less (nozzle size: ø2.5).
· Available nozzles: male thread nozzle, high-efficiency nozzle with male thread. Low-noise nozzle with male thread, copper tube nozzle.

Blow Gun VMG Series Specifications

Blow Gun VMG Series external appearance

Blow Gun VMG Series external appearance

FluidAir
Operating Pressure Range0 to 1.0 MPa
Guaranteed Proof Pressure1.5 MPa
Fluid Temperature and Ambient Temperature Range-5 to 60°C (no freezing)
Flow Rate Characteristics
(With Nozzle Removed)
C (dm3/s·bar): 6.0, b: 0.25 (effective cross-section 30 mm2)
Piping Port SizeRc, NPT, G 1/4, 3/8
Piping EntryDownwardUpward
Nozzle Connection DiameterRc 1/4
Weight (Main Unit Only)165 g
Operational Force (When Fully Open)7 N

Structure

Blow Gun VMG Series structural diagram

Blow Gun VMG Series structural diagram

 

Components

NumberPart NameMaterialNote
1Body LPBT-
2Body RPBT-
3Main valvePBT-
4Valve guidePOM-
5Nozzle holderAluminum alloyAnodized aluminum
6PortAluminum alloyAnodized aluminum
7ElbowPBTOnly for the VMG12□
8CoverStainless steel-
9RingStainless steel-
10ArmPBT-
11SpringStainless steel-
12Main valve sealHNBR-
13LeverPBT-
14Piping (lower)POMOnly for the VMG11□
(7) Integrated with the elbow
15O-ringNBR-
16O-ringNBR-
17Parallel pinStainless steel-
18Cross-head pan head machine screwStainless steel-
19Hex nutStainless steel-

*Grease is used on rubber parts and sliding sections.

Dimensional Outline Drawing

VMG11 / Piping Entry: Bottom

 

(Unit: mm)

 

VMG11 dimensional drawing

VMG11 dimensional drawing

S Coupler Plug (KK4P-02MS) mounting dimensional drawing

S Coupler Plug (KK4P-02MS) mounting dimensional drawing

S Coupler Plug (KK130P-02MS) mounting dimensional drawing

S Coupler Plug (KK130P-02MS) mounting dimensional drawing

One-Touch Fitting (KQ2H Series) mounting dimensional drawing

One-Touch Fitting (KQ2H Series) mounting dimensional drawing

*Reference dimensions after installation

VMG12 / Piping Entry: Top

 

(Unit: mm)

 

VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing

VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing

*Reference dimensions after installation

Nozzle Model, Type / Dimensions Table

 

(Unit: mm)

 

SymbolTypeNozzle ModelNozzle DiameterA*
01Nozzle with male threadKN-R02-100ø1 (nozzle diameter 1 mm)23.4
02KN-R02-150ø1.5 (nozzle diameter 1.5 mm)23
03KN-R02-200ø2 (nozzle diameter 2 mm)22.5
04KN-R02-250ø2.5 (nozzle diameter 2.5 mm)22.1
05VMG1-R02-300ø3 (nozzle diameter 3 mm)22
06VMG1-R02-350ø3.5 (nozzle diameter 3.5 mm)21.5
07VMG1-R02-400ø4 (nozzle diameter 4 mm)
11High-efficiency nozzleKNH-R02-100ø1 (nozzle diameter 1 mm)44
12KNH-R02-150ø1.5 (nozzle diameter 1.5 mm)
13KNH-R02-200ø2 (nozzle diameter 2 mm)
21Low-noise nozzle with male threadKNS-R02-075-4ø0.75 (nozzle diameter 0.75 mm) × 412
22KNS-R02-090-8ø0.9 (nozzle diameter 0.9 mm) × 8
23KNS-R02-100-4ø1 (nozzle diameter 1 mm) × 4
24KNS-R02-110-8ø1.1 (nozzle diameter 1.1 mm) × 8
31ø6 copper extension nozzle*Nozzle length: 300 mmVMG1-06-150-300ø1.5 (nozzle diameter 1.5 mm)298
32VMG1-06-200-300ø2 (nozzle diameter 2 mm)
33Nozzle length: 600 mmVMG1-06-150-600ø1.5 (nozzle diameter 1.5 mm)598
34VMG1-06-200-600ø2 (nozzle diameter 2 mm)
35Nozzle length: 100 mmVMG1-06-150-100ø1.5 (nozzle diameter 1.5 mm)98
36VMG1-06-200-100ø2 (nozzle diameter 2 mm)
37Nozzle length: 150 mmVMG1-06-150-150ø1.5 (nozzle diameter 1.5 mm)148
38VMG1-06-200-150ø2 (nozzle diameter 2 mm)
41ø8 copper extension nozzle*Nozzle length: 100 mmVMG1-08-250-100ø2.5 (nozzle diameter 2.5 mm)98
42VMG1-08-300-100ø3 (nozzle diameter 3 mm)
43VMG1-08-350-100ø3.5 (nozzle diameter 3.5 mm)
44Nozzle length: 150 mmVMG1-08-250-150ø2.5 (nozzle diameter 2.5 mm)148
45VMG1-08-300-150ø3 (nozzle diameter 3 mm)
46VMG1-08-350-150ø3.5 (nozzle diameter 3.5 mm)
47Nozzle length: 300 mmVMG1-08-250-300ø2.5 (nozzle diameter 2.5 mm)298
48VMG1-08-300-300ø3 (nozzle diameter 3 mm)
49VMG1-08-350-300ø3.5 (nozzle diameter 3.5 mm)
50Nozzle length: 600 mmVMG1-08-250-600ø2.5 (nozzle diameter 2.5 mm)598
51VMG1-08-300-600ø3 (nozzle diameter 3 mm)
52VMG1-08-350-600ø3.5 (nozzle diameter 3.5 mm)

*Reference dimensions after installation

 

Consumption Flow Rate

Nozzle with male thread graph

Nozzle with male thread graph

High-efficiency nozzle graph

High-efficiency nozzle graph

*Values shown are for when main valve is fully open.

Notes

  • *Please refer to the catalog for product information not provided above.
  • *Product images are representative images.
Part Number
VMG12W-02-43
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Nozzle Shape Features Connection Type of Air Supply Port Nozzle Material Round Nozzle Dia.
(Ø)
Piping exit direction Connector size Body color Nozzle cover material Compatible nozzle types Nozzle length
(mm)
Nozzle cover Part number of coupler/fitting used

฿ 1,774.48

SMC VMG TYPE 1 Piece(s) 45 Day(s) Air Blow Gun Body with NozzleLongStandardTappedBrass3.5UpwardRc1/4Urban white-ø8 copper extension nozzle100No-

Loading...

  1. 1

Basic Information

Connecting Port Type of Nozzle Threaded Body Material PBT (Polybutylene Terephthalate) Max. Operating Pressure(MPa) 1