(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air blow gun from SMC.
[Features]
· A 20% reduction in power consumption can be achieved with the SMC "Blow Gun" + "S Coupler" + "Coil Tube."
· Pressure loss of 1% or less (nozzle size: ø2.5).
· Available nozzles: male thread nozzle, high-efficiency nozzle with male thread. Low-noise nozzle with male thread, copper tube nozzle.
Blow Gun VMG Series external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range | 0 to 1.0 MPa | |
Guaranteed Proof Pressure | 1.5 MPa | |
Fluid Temperature and Ambient Temperature Range | -5 to 60°C (no freezing) | |
Flow Rate Characteristics (With Nozzle Removed) | C (dm3/s·bar): 6.0, b: 0.25 (effective cross-section 30 mm2) | |
Piping Port Size | Rc, NPT, G 1/4, 3/8 | |
Piping Entry | Downward | Upward |
Nozzle Connection Diameter | Rc 1/4 | |
Weight (Main Unit Only) | 165 g | |
Operational Force (When Fully Open) | 7 N |
Blow Gun VMG Series structural diagram
Components
Number | Part Name | Material | Note |
---|---|---|---|
1 | Body L | PBT | - |
2 | Body R | PBT | - |
3 | Main valve | PBT | - |
4 | Valve guide | POM | - |
5 | Nozzle holder | Aluminum alloy | Anodized aluminum |
6 | Port | Aluminum alloy | Anodized aluminum |
7 | Elbow | PBT | Only for the VMG12□ |
8 | Cover | Stainless steel | - |
9 | Ring | Stainless steel | - |
10 | Arm | PBT | - |
11 | Spring | Stainless steel | - |
12 | Main valve seal | HNBR | - |
13 | Lever | PBT | - |
14 | Piping (lower) | POM | Only for the VMG11□ (7) Integrated with the elbow |
15 | O-ring | NBR | - |
16 | O-ring | NBR | - |
17 | Parallel pin | Stainless steel | - |
18 | Cross-head pan head machine screw | Stainless steel | - |
19 | Hex nut | Stainless steel | - |
*Grease is used on rubber parts and sliding sections.
(Unit: mm)
VMG11 dimensional drawing
S Coupler Plug (KK4P-02MS) mounting dimensional drawing
S Coupler Plug (KK130P-02MS) mounting dimensional drawing
One-Touch Fitting (KQ2H Series) mounting dimensional drawing
*Reference dimensions after installation
(Unit: mm)
VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing
*Reference dimensions after installation
(Unit: mm)
Symbol | Type | Nozzle Model | Nozzle Diameter | A* | |
---|---|---|---|---|---|
01 | Nozzle with male thread | KN-R02-100 | ø1 (nozzle diameter 1 mm) | 23.4 | |
02 | KN-R02-150 | ø1.5 (nozzle diameter 1.5 mm) | 23 | ||
03 | KN-R02-200 | ø2 (nozzle diameter 2 mm) | 22.5 | ||
04 | KN-R02-250 | ø2.5 (nozzle diameter 2.5 mm) | 22.1 | ||
05 | VMG1-R02-300 | ø3 (nozzle diameter 3 mm) | 22 | ||
06 | VMG1-R02-350 | ø3.5 (nozzle diameter 3.5 mm) | 21.5 | ||
07 | VMG1-R02-400 | ø4 (nozzle diameter 4 mm) | |||
11 | High-efficiency nozzle | KNH-R02-100 | ø1 (nozzle diameter 1 mm) | 44 | |
12 | KNH-R02-150 | ø1.5 (nozzle diameter 1.5 mm) | |||
13 | KNH-R02-200 | ø2 (nozzle diameter 2 mm) | |||
21 | Low-noise nozzle with male thread | KNS-R02-075-4 | ø0.75 (nozzle diameter 0.75 mm) × 4 | 12 | |
22 | KNS-R02-090-8 | ø0.9 (nozzle diameter 0.9 mm) × 8 | |||
23 | KNS-R02-100-4 | ø1 (nozzle diameter 1 mm) × 4 | |||
24 | KNS-R02-110-8 | ø1.1 (nozzle diameter 1.1 mm) × 8 | |||
31 | ø6 copper extension nozzle* | Nozzle length: 300 mm | VMG1-06-150-300 | ø1.5 (nozzle diameter 1.5 mm) | 298 |
32 | VMG1-06-200-300 | ø2 (nozzle diameter 2 mm) | |||
33 | Nozzle length: 600 mm | VMG1-06-150-600 | ø1.5 (nozzle diameter 1.5 mm) | 598 | |
34 | VMG1-06-200-600 | ø2 (nozzle diameter 2 mm) | |||
35 | Nozzle length: 100 mm | VMG1-06-150-100 | ø1.5 (nozzle diameter 1.5 mm) | 98 | |
36 | VMG1-06-200-100 | ø2 (nozzle diameter 2 mm) | |||
37 | Nozzle length: 150 mm | VMG1-06-150-150 | ø1.5 (nozzle diameter 1.5 mm) | 148 | |
38 | VMG1-06-200-150 | ø2 (nozzle diameter 2 mm) | |||
41 | ø8 copper extension nozzle* | Nozzle length: 100 mm | VMG1-08-250-100 | ø2.5 (nozzle diameter 2.5 mm) | 98 |
42 | VMG1-08-300-100 | ø3 (nozzle diameter 3 mm) | |||
43 | VMG1-08-350-100 | ø3.5 (nozzle diameter 3.5 mm) | |||
44 | Nozzle length: 150 mm | VMG1-08-250-150 | ø2.5 (nozzle diameter 2.5 mm) | 148 | |
45 | VMG1-08-300-150 | ø3 (nozzle diameter 3 mm) | |||
46 | VMG1-08-350-150 | ø3.5 (nozzle diameter 3.5 mm) | |||
47 | Nozzle length: 300 mm | VMG1-08-250-300 | ø2.5 (nozzle diameter 2.5 mm) | 298 | |
48 | VMG1-08-300-300 | ø3 (nozzle diameter 3 mm) | |||
49 | VMG1-08-350-300 | ø3.5 (nozzle diameter 3.5 mm) | |||
50 | Nozzle length: 600 mm | VMG1-08-250-600 | ø2.5 (nozzle diameter 2.5 mm) | 598 | |
51 | VMG1-08-300-600 | ø3 (nozzle diameter 3 mm) | |||
52 | VMG1-08-350-600 | ø3.5 (nozzle diameter 3.5 mm) |
*Reference dimensions after installation
Nozzle with male thread graph
High-efficiency nozzle graph
*Values shown are for when main valve is fully open.
Part Number |
---|
VMG11BU-12-32-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Nozzle Shape | Features | Connection Type of Air Supply Port | Nozzle Material | Round Nozzle Dia. (Ø) | Piping exit direction | Connector size | Body color | Nozzle cover material | Compatible nozzle types | Nozzle length (mm) | Nozzle cover | Part number of coupler/fitting used |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 864.00 | SMC VMG TYPE | 1 Piece(s) | 55 Day(s) | Air Blow Gun Body with Nozzle | Long | Standard / Rubber On Tip | One-Touch Coupling | Brass | 2 | Down direction | S coupler: KK130P | Dark blue | HNBR | ø6 copper tube long nozzle | 300 | Yes | KK130P-02MS |
Loading...
Connecting Port Type of Nozzle | Threaded | Body Material | PBT (Polybutylene Terephthalate) | Max. Operating Pressure(MPa) | 1 |
---|
Please check the type/dimensions/specifications of the part VMG11BU-12-32-C in the Blow Gun VMG Series series.
Part Number |
---|
VMG11BU-02-01-CF |
VMG11BU-02-02 |
VMG11BU-02-02-C |
VMG11BU-12-32-CF |
VMG11BU-12-33 |
VMG11BU-12-34 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Nozzle Shape | Features | Connection Type of Air Supply Port | Nozzle Material | Round Nozzle Dia. (Ø) | Piping exit direction | Connector size | Body color | Nozzle cover material | Compatible nozzle types | Nozzle length (mm) | Nozzle cover | Part number of coupler/fitting used |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 767.70 | 1 Piece(s) | 55 Day(s) | Air Blow Gun Body with Nozzle | Standard | Rubber On Tip / Standard | Tapped | Brass | 1 | Down direction | Rc1/4 | Dark blue | Fluororubber | Nozzle with male thread | - | Yes | - | ||
฿ 683.10 | 1 Piece(s) | 55 Day(s) | Air Blow Gun Body with Nozzle | Standard | Standard | Tapped | Brass | 1.5 | Down direction | Rc1/4 | Dark blue | - | Nozzle with male thread | - | No | - | ||
฿ 1,378.28 | 1 Piece(s) | 45 Day(s) | Air Blow Gun Body with Nozzle | Standard | Rubber On Tip / Standard | Tapped | Brass | 1.5 | Down direction | Rc1/4 | Dark blue | HNBR | Nozzle with male thread | - | Yes | - | ||
฿ 1,646.56 | 1 Piece(s) | 22 Day(s) | Air Blow Gun Body with Nozzle | Long | Rubber On Tip / Standard | One-Touch Coupling | Brass | 2 | Down direction | S coupler: KK130P | Dark blue | Fluororubber | ø6 copper tube long nozzle | 300 | Yes | KK130P-02MS | ||
฿ 893.70 | 1 Piece(s) | 55 Day(s) | Air Blow Gun Body with Nozzle | Long | Standard | One-Touch Coupling | Brass | 1.5 | Down direction | S coupler: KK130P | Dark blue | - | ø6 copper tube long nozzle | 600 | No | KK130P-02MS | ||
฿ 893.70 | 1 Piece(s) | 55 Day(s) | Air Blow Gun Body with Nozzle | Long | Standard | One-Touch Coupling | Brass | 2 | Down direction | S coupler: KK130P | Dark blue | - | ø6 copper tube long nozzle | 600 | No | KK130P-02MS |
How can we improve?
How can we improve?