Blow Gun VMG Series

Caution
- The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
An air blow gun from SMC.
[Features]
· A 20% reduction in power consumption can be achieved with the SMC "Blow Gun" + "S Coupler" + "Coil Tube."
· Pressure loss of 1% or less (nozzle size: ø2.5).
· Available nozzles: male thread nozzle, high-efficiency nozzle with male thread. Low-noise nozzle with male thread, copper tube nozzle.
Blow Gun VMG Series Specifications

Blow Gun VMG Series external appearance
| Fluid | Air | |
|---|---|---|
| Operating Pressure Range | 0 to 1.0 MPa | |
| Guaranteed Proof Pressure | 1.5 MPa | |
| Fluid Temperature and Ambient Temperature Range | -5 to 60°C (no freezing) | |
| Flow Rate Characteristics (With Nozzle Removed) | C (dm3/s·bar): 6.0, b: 0.25 (effective cross-section 30 mm2) | |
| Piping Port Size | Rc, NPT, G 1/4, 3/8 | |
| Piping Entry | Downward | Upward |
| Nozzle Connection Diameter | Rc 1/4 | |
| Weight (Main Unit Only) | 165 g | |
| Operational Force (When Fully Open) | 7 N | |
Structure

Blow Gun VMG Series structural diagram
Components
| Number | Part Name | Material | Note |
|---|---|---|---|
| 1 | Body L | PBT | - |
| 2 | Body R | PBT | - |
| 3 | Main valve | PBT | - |
| 4 | Valve guide | POM | - |
| 5 | Nozzle holder | Aluminum alloy | Anodized aluminum |
| 6 | Port | Aluminum alloy | Anodized aluminum |
| 7 | Elbow | PBT | Only for the VMG12□ |
| 8 | Cover | Stainless steel | - |
| 9 | Ring | Stainless steel | - |
| 10 | Arm | PBT | - |
| 11 | Spring | Stainless steel | - |
| 12 | Main valve seal | HNBR | - |
| 13 | Lever | PBT | - |
| 14 | Piping (lower) | POM | Only for the VMG11□ (7) Integrated with the elbow |
| 15 | O-ring | NBR | - |
| 16 | O-ring | NBR | - |
| 17 | Parallel pin | Stainless steel | - |
| 18 | Cross-head pan head machine screw | Stainless steel | - |
| 19 | Hex nut | Stainless steel | - |
*Grease is used on rubber parts and sliding sections.
Dimensional Outline Drawing
VMG11 / Piping Entry: Bottom
(Unit: mm)

VMG11 dimensional drawing

S Coupler Plug (KK4P-02MS) mounting dimensional drawing

S Coupler Plug (KK130P-02MS) mounting dimensional drawing

One-Touch Fitting (KQ2H Series) mounting dimensional drawing
*Reference dimensions after installation
VMG12 / Piping Entry: Top
(Unit: mm)

VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing
*Reference dimensions after installation
Nozzle Model, Type / Dimensions Table
(Unit: mm)
| Symbol | Type | Nozzle Model | Nozzle Diameter | A* | |
|---|---|---|---|---|---|
| 01 | Nozzle with male thread | KN-R02-100 | ø1 (nozzle diameter 1 mm) | 23.4 | |
| 02 | KN-R02-150 | ø1.5 (nozzle diameter 1.5 mm) | 23 | ||
| 03 | KN-R02-200 | ø2 (nozzle diameter 2 mm) | 22.5 | ||
| 04 | KN-R02-250 | ø2.5 (nozzle diameter 2.5 mm) | 22.1 | ||
| 05 | VMG1-R02-300 | ø3 (nozzle diameter 3 mm) | 22 | ||
| 06 | VMG1-R02-350 | ø3.5 (nozzle diameter 3.5 mm) | 21.5 | ||
| 07 | VMG1-R02-400 | ø4 (nozzle diameter 4 mm) | |||
| 11 | High-efficiency nozzle | KNH-R02-100 | ø1 (nozzle diameter 1 mm) | 44 | |
| 12 | KNH-R02-150 | ø1.5 (nozzle diameter 1.5 mm) | |||
| 13 | KNH-R02-200 | ø2 (nozzle diameter 2 mm) | |||
| 21 | Low-noise nozzle with male thread | KNS-R02-075-4 | ø0.75 (nozzle diameter 0.75 mm) × 4 | 12 | |
| 22 | KNS-R02-090-8 | ø0.9 (nozzle diameter 0.9 mm) × 8 | |||
| 23 | KNS-R02-100-4 | ø1 (nozzle diameter 1 mm) × 4 | |||
| 24 | KNS-R02-110-8 | ø1.1 (nozzle diameter 1.1 mm) × 8 | |||
| 31 | ø6 copper extension nozzle* | Nozzle length: 300 mm | VMG1-06-150-300 | ø1.5 (nozzle diameter 1.5 mm) | 298 |
| 32 | VMG1-06-200-300 | ø2 (nozzle diameter 2 mm) | |||
| 33 | Nozzle length: 600 mm | VMG1-06-150-600 | ø1.5 (nozzle diameter 1.5 mm) | 598 | |
| 34 | VMG1-06-200-600 | ø2 (nozzle diameter 2 mm) | |||
| 35 | Nozzle length: 100 mm | VMG1-06-150-100 | ø1.5 (nozzle diameter 1.5 mm) | 98 | |
| 36 | VMG1-06-200-100 | ø2 (nozzle diameter 2 mm) | |||
| 37 | Nozzle length: 150 mm | VMG1-06-150-150 | ø1.5 (nozzle diameter 1.5 mm) | 148 | |
| 38 | VMG1-06-200-150 | ø2 (nozzle diameter 2 mm) | |||
| 41 | ø8 copper extension nozzle* | Nozzle length: 100 mm | VMG1-08-250-100 | ø2.5 (nozzle diameter 2.5 mm) | 98 |
| 42 | VMG1-08-300-100 | ø3 (nozzle diameter 3 mm) | |||
| 43 | VMG1-08-350-100 | ø3.5 (nozzle diameter 3.5 mm) | |||
| 44 | Nozzle length: 150 mm | VMG1-08-250-150 | ø2.5 (nozzle diameter 2.5 mm) | 148 | |
| 45 | VMG1-08-300-150 | ø3 (nozzle diameter 3 mm) | |||
| 46 | VMG1-08-350-150 | ø3.5 (nozzle diameter 3.5 mm) | |||
| 47 | Nozzle length: 300 mm | VMG1-08-250-300 | ø2.5 (nozzle diameter 2.5 mm) | 298 | |
| 48 | VMG1-08-300-300 | ø3 (nozzle diameter 3 mm) | |||
| 49 | VMG1-08-350-300 | ø3.5 (nozzle diameter 3.5 mm) | |||
| 50 | Nozzle length: 600 mm | VMG1-08-250-600 | ø2.5 (nozzle diameter 2.5 mm) | 598 | |
| 51 | VMG1-08-300-600 | ø3 (nozzle diameter 3 mm) | |||
| 52 | VMG1-08-350-600 | ø3.5 (nozzle diameter 3.5 mm) | |||
*Reference dimensions after installation
Consumption Flow Rate

Nozzle with male thread graph

High-efficiency nozzle graph
*Values shown are for when main valve is fully open.
Notes
- *Please refer to the catalog for product information not provided above.
- *Product images are representative images.