Vacuum Pad, Large-Bellows Vertical Vacuum Entry Type Without Buffer, ZPT Series

Caution
- Please refer to the catalog for specification details.
- The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
A suction pad manufactured by SMC.
[Features]
· Ideal for workpieces with a curved suction surface, heavyweight workpieces and workpieces with large surface area.
· Compatible with heavy-duty, flat-type pads with ribbing.
· Easily adapts to the shape of the workpiece and adheres to the side of circular cylinders.
· The pad shape gains suction even on inclined suction surfaces.
Large Size Bellows Style Pad ZPT Series Specifications

ZPT Series external appearance
| Mounting Connection | Vacuum Entry Direction | Vertical | ||
|---|---|---|---|---|
| Connection Method | Male Thread | Female Thread | ||
| Thread Diameter | ø40 mm, ø50 mm | M14 × 1 | M8 × 1.25, M10 × 1.5 | |
| ø63 mm, ø80 mm | M16 × 1.5 | M8 × 1.25, M10 × 1.5, M12 × 1.75, M16 × 1.5 | ||
| ø100 mm, ø125 mm | M16 × 1.5 | M12 × 1.75 / M16 × 1.5 | ||
| Vacuum Entry Port | 1/8 (Rc, NPT, NPTF) | Shared with mounting connection | ||
Dimensions

ZPT(50, 40)HB□-A14 (male thread) dimensional drawing
(Unit: mm)
| Model | A | B | C | D | E | F | G | Y |
|---|---|---|---|---|---|---|---|---|
| ZPT40HB□-A14 | 40 | 41 | 28 | 43 | 20.5 | 32 | 62 | 13 |
| ZPT50HB□-A14 | 50 | 52 | 36 | 54 | 24 | 35.5 | 65.5 | 16.5 |

ZPT(50, 40)HB□-B□ (female thread) dimensional drawing
(Unit: mm)
| Model | A | B | C | D | E | F | G | Y |
|---|---|---|---|---|---|---|---|---|
| ZPT40HB□-B8 | 40 | 41 | 28 | 43 | 20.5 | 32 | M8 × 1.25 | 13 |
| ZPT40HB□-B10 | M10 × 1.5 | |||||||
| ZPT50HB□-B8 | 50 | 52 | 36 | 54 | 24 | 35.5 | M8 × 1.25 | 16.5 |
| ZPT50HB□-B10 | M10 × 1.5 |

ZPT(63, 80)HB□-A16 (male thread) dimensional drawing
(Unit: mm)
| Model | A | B | C | D | E | F | G | Y |
|---|---|---|---|---|---|---|---|---|
| ZPT63HB□-A16 | 63 | 65 | 46 | 68 | 31.5 | 43 | 73 | 21.5 |
| ZPT80HB□-A16 | 80 | 83 | 58 | 85 | 37 | 48.5 | 78.5 | 27.5 |

ZPT(63, 80)HB□-B□ (female thread) dimensional drawing
(Unit: mm)
| Model | A | B | C | D | E | F | G | Y |
|---|---|---|---|---|---|---|---|---|
| ZPT63HB□-B8 | 63 | 65 | 46 | 68 | 31.5 | 43 | M8 × 1.25 | 21.5 |
| ZPT63HB□-B10 | M10 × 1.5 | |||||||
| ZPT63HB□-B12 | M12 × 1.75 | |||||||
| ZPT63HB□-B16 | M16 × 1.5 | |||||||
| ZPT80HB□-B8 | 80 | 83 | 58 | 85 | 37 | 48.5 | M8 × 1.25 | 27.5 |
| ZPT80HB□-B10 | M10 × 1.5 | |||||||
| ZPT80HB□-B12 | M12 × 1.75 | |||||||
| ZPT80HB□-B16 | M16 × 1.5 |

ZPT(100, 125)HB□-A16 (male thread) dimensional drawing
(Unit: mm)
| Model | A | B | C | D | E | F | G | Y |
|---|---|---|---|---|---|---|---|---|
| ZPT100HB□-A16 | 100 | 103 | 69 | 107 | 47.5 | 60.5 | 90.5 | 35.5 |
| ZPT125HB□-A16 | 125 | 129 | 89 | 135 | 56 | 69 | 99 | 44 |

ZPT(100, 125)HB□-B□ (female thread) dimensional drawing
(Unit: mm)
| Model | A | B | C | D | E | F | G | Y |
|---|---|---|---|---|---|---|---|---|
| ZPT100HB□-B12 | 100 | 103 | 69 | 107 | 47.5 | 60.5 | M12 × 1.75 | 35.5 |
| ZPT100HB□-B16 | M16 × 1.5 | |||||||
| ZPT125HB□-B12 | 125 | 129 | 89 | 135 | 56 | 69 | M12 × 1.75 | 44 |
| ZPT125HB□-B16 | M16 × 1.5 |
Notes
- *Refer to the manufacturer's catalog for product information not detailed above.
- The product images are representative images only.