1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Vacuum Pad, Large / Heavy-Duty Type, ZPT/ZPX Series Pad Unit

Vacuum Pad, Large / Heavy-Duty Type, ZPT/ZPX Series Pad Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 446.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The actual product is different to that shown in the photograph. This product is a single pad unit.

Product Description

A pad unit for the ZP series.
[Features]
· Pad type: heavy-duty pad.

Vacuum Pad, Large-Type Pad Unit for ZPT and ZPX Series Specifications

ZPT series external appearance

ZPT series external appearance

ZPX series external appearance

ZPX series external appearance

Drawing

 

(Unit: mm)

 

ZP (40 and 50) H□ dimensional drawing

ZP (40 and 50) H□ dimensional drawing

ModelABC
ZP40H□404232
ZP50H□505242
ZP (63 and 80) H80□ dimensional drawing

ZP (63 and 80) H80□ dimensional drawing

ModelABCDY
ZP63H□636514.5503.5
ZP80H□808216.5614.5
ZP (100, 125) H125□ dimensional drawing

ZP (100, 125) H125□ dimensional drawing

ModelABC
ZP100H□10010380
ZP125H□125128104

Pad Unit Weight Table

 

(Unit: g)

 

NBR

ModelWeight
ZP40HN15
ZP50HN27
ZP63HN57
ZP80HN86
ZP100HN160
ZP125HN224

Weight Difference by Materials Table

Pad diameterSilicone rubberUrethane rubberFluorine rubberEPR
ø40 (diameter 40 mm)-105-1
ø50 (diameter 50 mm)-1080
ø63 (diameter 63 mm)-20160
ø80 (diameter 80 mm)-3127-1
ø100 (diameter 100 mm)-5153-1
ø125 (diameter 125 mm)-83840

*For other materials, add the weights provided in the Weight Difference by Materials Table.

Pad replacement method

Pad structural diagram

Pad structural diagram

Remove bolts with a hex key wrench from the suction surface, then tighten the new pad with the bolts while ensuring there is no gap between the adapter plate and the pad.

MaterialColorEngraving
NBRBlack-
Silicone rubberWhite-
Urethane rubberBrown-
Fluorine rubberBlack(F)
EPRBlack(E)
Part Number
ZP40HE
ZP40HF
ZP40HN
ZP40HS
ZP40HU
ZP50HE
ZP50HF
ZP50HN
ZP50HS
ZP50HU
ZP63HE
ZP63HF
ZP63HN
ZP63HS
ZP63HU
ZP80HE
ZP80HF
ZP80HN
ZP80HS
ZP80HU
ZP100HE
ZP100HF
ZP100HN
ZP100HS
ZP100HU
ZP125HE
ZP125HF
ZP125HN
ZP125HS
ZP125HU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRubber Group Material Pad diameter
(ø)

฿ 446.25

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiber40

฿ 992.80

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Fluororubber40

฿ 446.25

SMC ABSORPTION PAD 1 Piece(s) 3 Day(s) [Nitrile Rubber] NBR40

฿ 545.70

SMC ABSORPTION PAD 1 Piece(s) 3 Day(s) [Silicon Rubber] Silicone Rubber40

฿ 595.85

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane Rubber40

฿ 446.25

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiber50

฿ 992.80

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Fluororubber50

฿ 446.25

SMC ABSORPTION PAD 1 Piece(s) 3 Day(s) [Nitrile Rubber] NBR50

฿ 545.70

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone Rubber50

฿ 595.85

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane Rubber50

฿ 595.85

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiber63

฿ 1,513.85

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Fluororubber63

฿ 595.85

VACUUM PAD 1 Piece(s) 3 Day(s) [Nitrile Rubber] NBR63

฿ 694.45

SMC ABSORPTION PAD 1 Piece(s) 3 Day(s) [Silicon Rubber] Silicone Rubber63

฿ 793.90

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane Rubber63

฿ 620.50

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiber80

฿ 1,687.25

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Fluororubber80

฿ 620.50

VACUUM PAD 1 Piece(s) 3 Day(s) [Nitrile Rubber] NBR80

฿ 843.20

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone Rubber80

฿ 893.35

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane Rubber80

฿ 719.95

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiber100

฿ 2,580.60

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Fluororubber100

฿ 719.95

VACUUM PAD 1 Piece(s) 3 Day(s) [Nitrile Rubber] NBR100

฿ 1,091.40

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone Rubber100

฿ 1,190.85

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane Rubber100

฿ 868.70

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiber125

฿ 4,217.70

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Fluororubber125

฿ 868.70

SMC ABSORPTION PAD 1 Piece(s) 3 Day(s) [Nitrile Rubber] NBR125

฿ 1,439.05

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone Rubber125

฿ 1,637.95

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane Rubber125

Loading...

  1. 1
 

Basic Information

Pad Type Pad Only / Related Components Pad Shape Heavy Load Pad Mounting Method Attachment Type
Environment Standard Material Rubber Group