Vacuum Pad ZP Series Pad Unit

Caution
- The actual product is different to that shown in the photograph. This product is a single pad unit.
Product Description
A pad for the ZP series.
[Features]
· Pad unit.
· Pad types: U (flat type), C (flat type with ribbing), D (deep type), B (bellows type).
· Pad materials: N (NBR), S (silicone rubber), U (urethane rubber), F (FKM).
· Pad materials: GN (conductive NBR), GS (conductive silicone rubber).
Vacuum Pad ZP Series Pad Unit Specifications
Pad diameter
02: 2 mm / 04: 4 mm / 06: 6 mm / 08: 8 mm / 10: 10 mm / 13: 13 mm / 16: 16 mm / 20: 20 mm / 25: 25 mm / 32: 32 mm / 40: 40 mm / 50: 50 mm
Flat type pad (U)

ZP02U□ to 08U□ dimensional drawing

ZP10U□ to 50U□ dimensional drawing
(Unit: mm)
| Model | Nominal diameter | A | B | C | D | E | F | Y |
|---|---|---|---|---|---|---|---|---|
| ZP02U□ | U02 | 2 | 2.6 | 1.2 | 7 | - | 12 | 0.5 |
| ZP04U□ | U04 | 4 | 4.8 | 1.6 | 7 | - | 12 | 0.8 |
| ZP06U□ | U06 | 6 | 7 | 2.5 | 7 | - | 12 | 0.8 |
| ZP08U□ | U08 | 8 | 9 | 2.5 | 7 | - | 12 | 1 |
| ZP10U□ | U10 | 10 | 12 | 4 | 13 | 7.7 | 12 | 3 |
| ZP13U□ | U13 | 13 | 15 | 4 | 13 | 7.7 | 12 | 3 |
| ZP16U□ | U16 | 16 | 18 | 4 | 13 | 8.2 | 12.5 | 3.5 |
| ZP20U□ | U20 | 20 | 23 | 4 | 15 | 9.5 | 14 | 4 |
| ZP25U□ | U25 | 25 | 28 | 4 | 15 | 9.5 | 14 | 4 |
| ZP32U□ | U32 | 32 | 35 | 4 | 15 | 10 | 14.5 | 4.5 |
| ZP40U□ | U40 | 40 | 43 | 7 | 18 | 13.7 | 18.5 | 6.5 |
| ZP50U□ | U50 | 50 | 53 | 7 | 18 | 14.7 | 19.5 | 7.5 |
*Please indicate the material at the end of the model number.
Flat type pad with ribbing (C)

ZP10C□ to 50C□ dimensional drawing
| Model | Nominal diameter | A | B | C | D | E | F | Y |
|---|---|---|---|---|---|---|---|---|
| ZP10C□ | C10 | 10 | 12 | 4 | 13 | 7.7 | 12 | 1.7 |
| ZP13C□ | C13 | 13 | 15 | 4 | 13 | 7.7 | 12 | 1.8 |
| ZP16C□ | C16 | 16 | 18 | 4 | 13 | 8.2 | 12.5 | 1.2 |
| ZP20C□ | C20 | 20 | 23 | 4 | 15 | 9.5 | 14 | 1.7 |
| ZP25C□ | C25 | 25 | 28 | 4 | 15 | 9.5 | 14 | 1.8 |
| ZP32C□ | C32 | 32 | 35 | 4 | 15 | 10 | 14.5 | 2.3 |
| ZP40C□ | C40 | 40 | 43 | 7 | 18 | 13.7 | 18.5 | 3.3 |
| ZP50C□ | C50 | 50 | 53 | 7 | 18 | 14.7 | 19.5 | 3.8 |
Deep type pad (D)

ZP10D□ to 40D□ dimensional drawing
| Model | Nominal diameter | A | B | C | D | E | F | Y |
|---|---|---|---|---|---|---|---|---|
| ZP10D□ | D10 | 10 | 12 | 4 | 13 | 10.7 | 15 | 6 |
| ZP16D□ | D16 | 16 | 18 | 4 | 13 | 11.7 | 16 | 7 |
| ZP25D□ | D25 | 25 | 28 | 4 | 15 | 15.5 | 20 | 10 |
| ZP40D□ | D40 | 40 | 43 | 7 | 18 | 24.2 | 29 | 17 |
Bellows type (B)

Pad diameters 6 to 8 mm / ZP06B□ to 08B□ dimensional drawing

Pad diameters 10 to 50 mm / ZP10B□ to 50B□ dimensional drawing
| Model | Nominal diameter | A | B | C | D | E | F | G | H | Y |
|---|---|---|---|---|---|---|---|---|---|---|
| ZP06B□ | B06 | 6 | 7 | 2.5 | 7 | - | 13 | 3.4 | 9 | 4 |
| ZP08B□ | B08 | 8 | 9 | 2.5 | 7 | - | 13 | 4.8 | 10 | 4 |
| ZP10B□ | B10 | 10 | 12 | 4 | 13 | 11.7 | 16 | 5.5 | 13.5 | 5.5 |
| ZP13B□ | B13 | 13 | 15 | 4 | 13 | 14.2 | 18.5 | 8.7 | 19 | 7.5 |
| ZP16B□ | B16 | 16 | 18 | 4 | 13 | 15.7 | 20 | 10 | 21 | 8.5 |
| ZP20B□ | B20 | 20 | 22 | 4 | 15 | 19 | 23.5 | 12.6 | 25 | 10.5 |
| ZP25B□ | B25 | 25 | 27 | 4 | 15 | 19.5 | 24 | 16 | 28 | 10.5 |
| ZP32B□ | B32 | 32 | 34 | 4 | 15 | 24.5 | 29 | 19 | 37 | 14 |
| ZP40B□ | B40 | 40 | 43 | 7 | 18 | 29.2 | 34 | 24.4 | 47 | 16 |
| ZP50B□ | B50 | 50 | 53 | 7 | 18 | 33.2 | 38 | 33.4 | 57 | 19 |
*Please indicate the material at the end of the model number.